hi all. when i exit my app.Most of the time,it can be exit normally.But sometimes it will have following error?
what problem may be?
tks
[m3vpss ] 239815: CAPTURE: Stop in progress !!!
[m3vpss ] 239900: CAPTURE: Stop Done !!!
[m3vpss ] 239901: DEI : Stop in progress, 0 requests pending !!!
[m3vpss ] 239901: DEI : Stop Done !!!
[m3vpss ]
[m3vpss ] *** Capture Driver Advanced Statistics ***
[m3vpss ]
[m3vpss ] VIP Parser Reset Count : 0
[m3vpss ]
[m3vpss ] | Total Even Odd Total Even Odd Min / Max Min / Max Dropped Fid Repeat Frame Error Y/C
[m3vpss ] CH | Fields Fields Fields FPS FPS FPS Width Height Fields Count (Desc Error Y/C)
[m3vpss ] ------------------------------------------------------------------------------------------------------------
[m3vpss ] 000 | 299 299 0 59 59 0 1920 / 1920 1080 / 1080 153 0 0/0 (0/0)
[m3vpss ] 200 | 1 1 0 0 0 0 65535 / 0 65535 / 0 1 0 0/0 (0/0)
[m3vpss ]
[m3vpss ] VIP Capture Port 0 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0
[m3vpss ] VIP Capture Port 2 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0
[m3vpss ]
[m3vpss ] *** Capture List Manager Advanced Statistics ***
[m3vpss ]
[m3vpss ] List Post Count : 35766
[m3vpss ] List Stall Count : 0
[m3vpss ] List Post Time (ms) : Max = 0, Min = 0, Avg = 0, Total = 0
[m3vpss ] INTC Timeout Count : (0, 0) (Min timeout value = 980, 989)
[m3vpss ] Descriptor miss found count : 0
[m3vpss ]
[m3vpss ]
[m3vpss ] VIP and VPDMA registers,
[m3vpss ] VIP0 : FIQ_STATUS : 0x4810551c = 0x00000000
[m3vpss ] VIP1 : FIQ_STATUS : 0x48105a1c = 0x00000000
[m3vpss ] VPDMA: LIST_BUSY : 0x4810d00c = 0x00460000
[m3vpss ]
[m3vpss ]
[m3vpss ] 239903: CAPTURE: Fields = 146 (fps = 28, CPU Load = 0)
[m3vpss ] 239903: CAPTURE: Num Resets = 0 (Avg 0 ms per reset)
[m3vpss ] 239904: SYSTEM : FREE SPACE : System Heap = 66624 B, Mbx = 10238 msgs)
[m3vpss ] 239904: SYSTEM : FREE SPACE : SR0 Heap = 8677120 B (8 MB)
[m3vpss ] 239904: SYSTEM : FREE SPACE : Frame Buffer = 1457024 B (1 MB)
[m3vpss ] 239904: SYSTEM : FREE SPACE : Bitstream Buffer = 136090496 B (129 MB)
[m3vpss ] TILER_STATS: CNT :8BIT
[m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 8192
[m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 8188
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 0
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 1
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 88305664 (65 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 45846528 (34 %)
[m3vpss ] TILER_STATS: TOTAL WASTE AREA: 688128 (0 %)
[m3vpss ] TILER_STATS: MAX WIDTH RECT: 16384 x 4828
[m3vpss ] TILER_STATS: MAX HEIGHT RECT: 16384 x 4828
[m3vpss ] TILER_STATS: RES ALLOC COUNT [D1] : 75
[m3vpss ] TILER_STATS: CNT :16BIT
[m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 3072
[m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 3072
[m3vpss ] TILER_STATS: NUM FREE BUCKETS: 0
[m3vpss ] TILER_STATS: NUM USED BUCKETS: 1
[m3vpss ] TILER_STATS: TOTAL FREE AREA: 78084096 (77 %)
[m3vpss ] TILER_STATS: TOTAL USED AREA: 22579200 (22 %)
[m3vpss ] TILER_STATS: TOTAL WASTE AREA: 0 (0 %)
[m3vpss ] TILER_STATS: MAX WIDTH RECT: 32768 x 2064
[m3vpss ] TILER_STATS: MAX HEIGHT RECT: 32768 x 2064
[m3vpss ] TILER_STATS: RES ALLOC COUNT [D1] : 75
[m3vpss ] 239907: SYSTEM : FREE SPACE : Tiler 8-bit = 88305664 B (84 MB) - TILER ON
[m3vpss ] 239907: SYSTEM : FREE SPACE : Tiler 16-bit = 78084096 B (74 MB) - TILER ON
[m3vpss ] 239907: CAPTURE: Delete in progress !!!
[m3vpss ] UTILS: DMA: Free'ed CH (TCC) = 58 (58)
[m3vpss ] 239907: CAPTURE: Delete Done !!!
[m3vpss ] 239908: DUP : Delete Done !!!
[m3vpss ] 239908: DEI : Fields = 146 (fps = 125), !!!
[m3vpss ] 239908: DEI : Delete in progress !!!
[m3vpss ] 239908: DEI : Delete Done !!!
[m3vpss ] 239909: NSF : Fields = 65 (fps = 104) !!!
[m3vpss ] 239909: NSF: Delete in progress !!!
[m3vpss ] 239909: NSF: Delete Done !!!
[m3vpss ] Unhandled Exception:
[m3vpss ] Exception occurred in ThreadType_Task
[m3vpss ] handle: 0x3eab3af8.
[m3vpss ] stack base: 0x3eaf7820.
[m3vpss ] stack size: 0x8000.
[m3vpss ] R0 = 0xd1042800 R8 = 0x3e58b6cc
[m3vpss ] R1 = 0x0000000c R9 = 0x3eac89dc
[m3vpss ] R2 = 0x00000001 R10 = 0x3eaca9e8
[m3vpss ] R3 = 0x9da5abb8 R11 = 0x3eaca9e8
[m3vpss ] R4 = 0x00000000 R12 = 0x9d811e61
[m3vpss ] R5 = 0x00000000 SP(R13) = 0x3eaff6e8
[m3vpss ] R6 = 0x00000010 LR(R14) = 0x0043e8b1
[m3vpss ] R7 = 0x00000000 PC(R15) = 0x9d811ed2
[m3vpss ] PSR = 0x01000000
[m3vpss ] ICSR = 0x00436803
[m3vpss ] MMFSR = 0x00
[m3vpss ] BFSR = 0x82
[m3vpss ] UFSR = 0x0000
[m3vpss ] HFSR = 0x40000000
[m3vpss ] DFSR = 0x00000000
[m3vpss ] MMAR = 0xd1042800
[m3vpss ] BFAR = 0xd1042800
[m3vpss ] AFSR = 0x00000000
[m3vpss ] Terminating Execution...