Sometimes PVR hangs (and Xorg and X-application) and there is a lot messages (X-application code with bc-cat usage: http://e2e.ti.com/support/dsp/davinci_digital_media_processors/f/717/t/304966.aspx):
What does that mean?
PVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered
PVR_K: SGX debug (SGX_DDK_Linux_CustomerTI sgxddk 19 1.9.RC2@2139099)
PVR_K: (P0) EUR_CR_CORE_ID: 01120000
PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205
PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000
PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000010
PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000
PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00004008
PVR_K: (P0) EUR_CR_BIF_FAULT: 0C7FF000
PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000000
PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220
PVR_K: (P0) EUR_CR_PDS_PC_BASE: 00090400
PVR_K: Found MMU context for page fault 0x0c7ff000
PVR_K: GPU memory context is for PID=31034 (bccat_addr_test)
PVR_K: No PDE found
PVR_K: Flip Command Complete Data 0 for display device 1:
PVR_K: SGX Host control:
PVR_K: (HC-0) 0x00000001 0x00000000 0x00000000 0x00000001
PVR_K: (HC-10) 0x00000004 0x00000000 0x0000000A 0x000505B6
PVR_K: (HC-20) 0x00000000 0x00000001 0x00000001 0x00000000
PVR_K: (HC-30) 0x00000000 0x003FF933 0x04060270 0x00000000
PVR_K: (HC-40) 0x00000000 0x00000000 0x001020EC 0x00001802
PVR_K: SGX TA/3D control:
.................................................... alot of lines - ./remote_debug_client eats all CPU time
PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-50) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-60) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-80) 0x00000000 0x0F0BE67C 0x00000000 0x0F000000 PVR_K: (T3C-90) 0xF6A01000 0x0F0A3580 0x00000000 0x0F09C060 PVR_K: (T3C-A0) 0x0F00AFC0 0x0F0BE67C 0x0F09C060 0x00000000 PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-C0) 0x00000000 0x00000000 0x000000E0 0x000000E0 PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F09C000 0x0F09C000 PVR_K: (T3C-F0) 0x00000000 0x0000795C 0x0000795C 0x00000000 PVR_K: (T3C-100) 0x00000001 0x00000000 0x06728087 0x00000000 PVR_K: (T3C-110) 0xCD03CB4F 0x00001802 0x0010202C 0x00001802 PVR_K: SGX Kernel CCB WO:0xC9 RO:0x5C INIT: Sending processes the TERM signaPVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered PVR_K: SGX debug (SGX_DDK_Linux_CustomerTI sgxddk 19 1.9.RC2@2139099) PVR_K: (P0) EUR_CR_CORE_ID: 01120000 PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205 PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000 PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000008 PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000 PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00004002 PVR_K: (P0) EUR_CR_BIF_FAULT: 0F09C000 PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000000 PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220 PVR_K: (P0) EUR_CR_PDS_PC_BASE: 00000000 PVR_K: Found MMU context for page fault 0x0f09c000 PVR_K: GPU memory context is for PID=2461 (insmod) PVR_K: PDE valid: PTE = 0x00000000 (PhysAddr = 0x00000000, Invalid) PVR_K: Flip Command Complete Data 0 for display device 1: PVR_K: SGX Host control: PVR_K: (HC-0) 0x00000000 0x00000000 0x00000000 0x00000001 PVR_K: (HC-10) 0x00000006 0x0000006C 0x0000000A 0x000505B6 PVR_K: (HC-20) 0x00000000 0x00000000 0x00000003 0x00000000 PVR_K: (HC-30) 0x00000000 0x00403776 0x12237180 0x00000000 PVR_K: (HC-40) 0x00000000 0x00000000 0x001020EC 0x00001802 PVR_K: SGX TA/3D control: PVR_K: (T3C-0) 0x0F003000 0x0F003120 0x0F002000 0x00000000 PVR_K: (T3C-10) 0x00000000 0x00000000 0x00000002 0x00000000 PVR_K: (T3C-20) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-50) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-60) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-80) 0x00000000 0x0F0BE67C 0x00000000 0x0F000000 PVR_K: (T3C-90) 0xF6A01000 0x0F0A3580 0x00000000 0x0F09C060 PVR_K: (T3C-A0) 0x0F00AFC0 0x0F0BE67C 0x0F09C060 0x00000000 PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 PVR_K: (T3C-C0) 0x00000000 0x00000000 0x000000E0 0x000000E0 PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F09C000 0x0F09C000 PVR_K: (T3C-F0) 0x00000000 0x0000795C 0x0000795C 0x00000000 PVR_K: (T3C-100) 0x00000001 0x00000000 0x06728087 0x00000000 PVR_K: (T3C-110) 0xCD03CB4F 0x00001802 0x0010202C 0x00001802 PVR_K: SGX Kernel CCB WO:0xCA RO:0x5C PVR_K: SGX debug (SGX_DDK_Linux_CustomerTI sgxddk 19 1.9.RC2@2139099) PVR_K: Flip Command Complete Data 0 for display device 1: PVR_K: SGX Host control: PVR_K: (HC-0) 0x00000000 0x00000000 0x000