hi all,
my env : 8168evm and rdk 4.1
after about 6 hours or 12 hours running the 8168evm came out this m3vpss down:
-931503385:!!!SLAVE CORE [VPSS-M3] DOWN!!!
SystemLink_copySlaveCoreExceptionContext:120
mmap of [0xbe9e0000:36864]
mmap virt addresss:0x4009a000
munmap of [0x4009a000:36864]
SystemLink_copySlaveCoreExceptionContext:127
SystemLink_handleSlaveCoreException:149
-931503380:!!!SLAVE CORE DOWN!!!.EXCEPTION INFO DUMP
!!HW EXCEPTION ACTIVE (0/1): [1]
!!EXCEPTION CORE NAME : [VPSS-M3]
!!EXCEPTION TASK NAME : [DEI3 ]
!!EXCEPTION LOCATION : []
!!EXCEPTION INFO : [H/W EXCEPTION]
[m3vpss ] Unhandled Exception:
[m3vpss ] Exception occurred in ThreadType_Task
[m3vpss ] handle: 0x3ee2dd20.
[m3vpss ] stack base: 0x3ed54da0.
[m3vpss ] stack size: 0x8000.
[m3vpss ] R0 = 0x3e941698 R8 = 0x3e9422f8
[m3vpss ] R1 = 0x3e9422f8 R9 = 0x00000000
[m3vpss ] R2 = 0x00000000 R10 = 0x00000000
[m3vpss ] R3 = 0x00000000 R11 = 0x9dc5be18
[m3vpss ] R4 = 0x3e941638 R12 = 0x0000ed97
[m3vpss ] R5 = 0x3e9422f8 SP(R13) = 0x3ed5cc28
[m3vpss ] R6 = 0x00000000 LR(R14) = 0x9da15383
[m3vpss ] R7 = 0x00000000 PC(R15) = 0x9da24a20
[m3vpss ] PSR = 0x41000000
[m3vpss ] ICSR = 0x0440f803
[m3vpss ] MMFSR = 0x00
[m3vpss ] BFSR = 0x00
[m3vpss ] UFSR = 0x0001
[m3vpss ] HFSR = 0x40000000
[m3vpss ] DFSR = 0x00000000
[m3vpss ] MMAR = 0xe000ed34
[m3vpss ] BFAR = 0xe000ed38
[m3vpss ] AFSR = 0x00000000
[m3vpss ] Terminating Execution...
!!EXCEPTION CCS CRASH DUMP FORMAT FILE STORED @ ./CCS_CRASH_DUMP_VPSS-M3.txt
the video input is 480i
the Vsys_printDetailedStatistics log is
[m3vpss ] [m3vpss ] *** Capture Driver Advanced Statistics *** [m3vpss ] [m3vpss ] VIP Parser Reset Count : 0 [m3vpss ] [m3vpss ] | Total Even Odd Total Even Odd Min / Max Min / Max Average Time Dropped Fid Repeat Frame Error Y/C [m3vpss ] CH | Fields Fields Fields FPS FPS FPS Width Height Period (Min/Max) Fields Count (Desc Error Y/C) [m3vpss ] ----------------------------------------------------------------------------------------------------------------------- [m3vpss ] 000 | 1116859 1116859 0 72 72 0 800 / 800 600 / 600 0 (13 / 14 ) 1116851 0 0/0 (0/0) [m3vpss ] 200 | 926478 463242 463236 59 29 29 720 / 768 65 / 288 16 (15 / 3052) 1 12 0/0 (0/0) [m3vpss ] 300 | 926360 463177 463183 59 29 29 720 / 768 48 / 288 16 (16 / 8069) 1 12 0/0 (0/0) [m3vpss ] CH No || Frame NotWritten || 2 Frame NotWritten || Desc NotWritten|| [m3vpss ] 0 || 0 || 0 || 0 || [m3vpss ] 0 || 0 || 0 || 0 || [m3vpss ] 0 || 0 || 0 || 0 || [m3vpss ] [m3vpss ] VIP Capture Port 0 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0 [m3vpss ] VIP Capture Port 2 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0 [m3vpss ] VIP Capture Port 3 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0 [m3vpss ] [m3vpss ] *** Capture List Manager Advanced Statistics *** [m3vpss ] [m3vpss ] List Post Count : 8397859 [m3vpss ] List Stall Count : 0 [m3vpss ] List Post Time (ms) : Max = 0, Min = 0, Avg = 0, Total = 0 [m3vpss ] INTC Timeout Count : (0, 0) (Min timeout value = 980, 987) [m3vpss ] Descriptor miss found count : 0 [m3vpss ] [m3vpss ] [m3vpss ] VIP and VPDMA registers, [m3vpss ] VIP0 : FIQ_STATUS : 0x4810551c = 0x00000000 [m3vpss ] VIP1 : FIQ_STATUS : 0x48105a1c = 0x00000000 [m3vpss ] VPDMA: LIST_BUSY : 0x4810d00c = 0x00000000 [m3vpss ] [m3vpss ] [m3vpss ] 22410765: CAPTURE: Fields = 1852842 (fps = 119, CPU Load = 0) [m3vpss ] 22410765: CAPTURE: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] 22410765: SYSTEM : FREE SPACE : System Heap = 67080 B, Mbx = 10239 msgs) [m3vpss ] 22410765: SYSTEM : FREE SPACE : SR0 Heap = 8164992 B (7 MB) [m3vpss ] 22410765: SYSTEM : FREE SPACE : Frame Buffer = 206733696 B (197 MB) [m3vpss ] 22410765: SYSTEM : FREE SPACE : Bitstream Buffer = 200631168 B (191 MB) [m3vpss ] TILER_STATS: CNT :8BIT ------------------------------------------------------------[TS][Network/netMux.c][TsMuxDataCallBack][1044] Ch2 37995000 callback 188 byte 192.168.2.17 8002 [m3vpss ] TILER_STATS: CNT RESOLUTION: 16384 x 8192 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 16384 x 8188 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 134152192 (99 %) [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] TILER_STATS: CNT :16BIT [m3vpss ] TILER_STATS: CNT RESOLUTION: 32768 x 3072 [m3vpss ] TILER_STATS: BUCKET RESOLUTION: 32768 x 3072 [m3vpss ] TILER_STATS: NUM FREE BUCKETS: 1 [m3vpss ] TILER_STATS: NUM USED BUCKETS: 0 [m3vpss ] TILER_STATS: TOTAL FREE AREA: 100663296 (100 %) [TS][Network/netMux.c][TsMuxDataCallBack][1044] Ch1 37956000 callback 188 byte 192.168.2.17 8001 [m3vpss ] TILER_STATS: TOTAL USED AREA: 0 (0 %) [m3vpss ] 22410766: SYSTEM : FREE SPACE : Tiler 8-bit = 134152192 B (127 MB) - TILER ON [m3vpss ] 22410767: SYSTEM : FREE SPACE : Tiler 16-bit = 100663296 B (96 MB) - TILER ON [m3vpss ] [m3vpss ] *** [DEI0 ] DEI Statistics *** [m3vpss ] [m3vpss ] Elasped Time : 55 secs [m3vpss ] Total Fields Processed : 469150 [m3vpss ] Total Fields FPS : 323 FPS [m3vpss ] [m3vpss ] [m3vpss ] CH | In Recv In Reject In Process Out[0] Out[1] Out[2] Out[3] Out[4] Skip Out[0] Skip Out[1] Skip Out[2] Skip Out[3] Skip Out[4] User Out[0] User Out[1] User Out[2] User Out[3] User Out[4] Latency [m3vpss ] Num | FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS Skip FPS Skip FPS Skip FPS Skip FPS Skip FPS Min / Max [m3vpss ] ------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- [m3vpss ] 0 | 30 0 30 30 30 0 0 0 0 0 0 0 0 0 0 0 0 0 255 / 22403757 [m3vpss ] [m3vpss ] [m3vpss ] *** [DEI2 ] DEI Statistics *** [m3vpss ] [m3vpss ] Elasped Time : 55 secs [m3vpss ] Total Fields Processed : 926466 [m3vpss ] Total Fields FPS : 499 FPS [m3vpss ] [m3vpss ] [m3vpss ] CH | In Recv In Reject In Process Out[0] Out[1] Out[2] Out[3] Out[4] Skip Out[0] Skip Out[1] Skip Out[2] Skip Out[3] Skip Out[4] User Out[0] User Out[1] User Out[2] User Out[3] User Out[4] Latency [m3vpss ] Num | FPS FPS F FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS Skip FPS Skip FPS Skip FPS Skip FPS Skip FPS Min / Max [m3---------------------------------------------------------------------------------------------------------------- [m3vpss ] 0 | 60 0 60 60 60 0 0 0 0 0 0 0 0 0 0 0 0 0 11 / 27 [m3vpss ] [m3vpss ] [m3vpss ] *** [DEI3 ] DEI Statistics *** [m3vpss ] [m3vpss ] Elasped Time : 55 secs [m3vpss ] Total Fields Processed : 926348 [m3vpss ] Total Fields FPS : 507 FPS [m3vpss ] [m3vpss ] [m3vpss ] CH | In Recv In Reject In Process Out[0] Out[1] Out[2] Out[3] Out[4] Skip Out[0] Skip Out[1] Skip Out[2] Skip Out[3] Skip Out[4] User Out[0] User Out[1] User Out[2] User Out[3] User Out[4] Latency [m3vpss ] Num | FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS FPS Skip FPS Skip FPS Skip FPS Skip FPS Skip FPS Min / Max [m3vpss ] ------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- [m3vpss ] 0 | 60 0 60 60 60 0 0 0 0 0 0 0 0 0 0 0 0 0 11 / 28 [m3vpss ] [TS][Network/netMux.c][TsMuxDataCallBack][1044] Ch2 13293000 callback 188 byte 192.168.2.17 8005 [TS][Network/netMux.c][Stream_Dispatch_Task][600] Ch_2_Ö÷ÂëÁ÷ i_dispatch_frame_cnt: 1340700 type: 1 1 1 ch_id_main 68 ch_id_sub 0 914011443000 [TS][Network/netMux.c][Stream_Dispatch_Task][600] Ch_1_Ö÷ÂëÁ÷ i_dispatch_frame_cnt: 1340100 type: 1 1 1 ch_id_main 68 ch_id_sub 0 914011620000 [m3video] 22412775: HDVICP-ID:0 [m3video] All percentage figures are based off totalElapsedTime [m3video] totalAcquire2wait :1 % [m3video] totalWait2Isr :15 % [m3video] totalIsr2Done :0 % [m3video] totalWait2Done :15 % [m3video] totalDone2Release :0 % [m3video] totalAcquire2Release :16 % [m3video] totalAcq2acqDelay :83 % [m3video] totalElapsedTime in msec :15483939 [m3video] numAccessCnt: 938422 [m3video] IVA-FPS : 60 [m3video] Average time spent per frame in microsec: 415 [m3video] 22412776: HDVICP-ID:1 [m3video] All percentage figures are based off totalElapsedTime [m3video] totalAcquire2wait :0 % [m3video] totalWait2Isr :12 % [m3video] totalIsr2Done :0 % [m3video] totalWait2Done :13 % [m3video] totalDone2Release :0 % [m3video] totalAcquire2Release :14 % [m3video] totalAcq2acqDelay :85 % [m3video] totalElapsedTime in msec :15483828 [m3video] numAccessCnt: 1389870 [m3video] IVA-FPS : 89 [m3video] Average time spent per frame in microsec: 224 [TS][Network/netMux.c][TsMuxDataCallBack][1044] Ch2 37998000 callback 188 byte 192.168.2.17 8002 [m3video] 22412776: HDVICP-ID:2 [m3video] All percentage figures are based off totalElapsedTime [m3video] totalAcquire2wait :2 % [m3video] totalWait2Isr :14 % [m3video] totalIsr2Done :0 % [m3video] totalWait2Done :14 % [m3video] totalDone2Release :0 % [m3video] totalAcquire2Release :17 % [m3video] totalAcq2acqDelay :82 % [m3video] totalElapsedTime in msec :15483828 [m3video] numAccessCnt: 1389693 [m3video] IVA-FPS : 89 [m3video] Average time spent per frame in microsec: 261 [m3video] [m3video] *** ENCODE Statistics *** [m3video] [m3video] Elasped Time : 55 secs [m3video] [m3video] [m3video] CH | In Recv In Skip In User Out Latency Num | FPS FPS Skip FPS FPS Min / Max [m3video] -------------------------------------------- [m3video] 0 | 30 0 0 30 255 / 22412764 [m3video] 1 | 30 0 0 30 255 / 22412756 [m3video] 2 | 60 0 0 60 255 / 7020 [m3video] 3 | 60 0 30 30 255 / 7016 [m3video] 4 | 60 0 0 60 255 / 7023 [m3video] 5 | 60 0 30 30 255 / 7019 [m3video] [m3video] Multi Channel Encode Average Submit Batch Size [m3video] Max Submit Batch Size : 24 [m3video] IVAHD_0 Average Batch Size : 1 [m3video] IVAHD_0 Max achieved Batch Size : 1 [m3video] IVAHD_1 Average Batch Size : 1 [m3video] IVAHD_1 Max achieved Batch Size : 1 [m3video] IVAHD_2 Average Batch Size : 1 [m3video] IVAHD_2 Max achieved Batch Size : 1 [m3video] [m3video] Multi Channel Encode Batch break Stats [m3video] Total Number of Batches created: 3366 [m3video] All numbers are based off total number of Batches created [m3video] Batch breaks due to batch sizeexceeding limit: 0 % [m3video] Batch breaks due to ReqObj Que being empty: 100 % [m3video] Batch breaks due to changed resolution class: 0 % [m3video] Batch breaks due to interlace and progressivecontent mix: 0 % [m3video] Batch breaks due to channel repeat: 0 % [m3video] Batch breaks due to different codec: 0 % [m3video] Total Number of Batches created: 4994 [m3video] All numbers are based off total number of Batches created [m3video] Batch breaks due to batch sizeexceeding limit: 0 % [m3video] Batch breaks due to ReqObj Que being empty: 100 % [m3video] Batch breaks due to changed resolution class: 0 % [m3video] Batch breaks due to interlace and progressivecontent mix: 0 % [m3video] Batch breaks due to channel repeat: 0 % [m3video] Batch breaks due to different codec: 0 % [m3video] Total Number of Batches created: 4995 [m3video] All numbers are based off total number of Batches created [m3video] Batch breaks due to batch sizeexceeding limit: 0 % [m3video] Batch breaks due to ReqObj Que being empty: 100 % [m3video] Batch breaks due to changed resolution class: 0 % [m3video] Batch breaks due to interlace and progressivecontent mix: 0 % [m3video] Batch breaks due to channel repeat: 0 % [m3video] Batch breaks due to different codec: 0 %
the CCS_CRASH_DUMP_VPSS-M3.txt is 6758.CCS_CRASH_DUMP_VPSS-M3.txt
/dvr_rdk/build/dvr_rdk/bin/ti816x-evm zipped file:
How can I trace and fix this problem?
Thanks!