I want to boot the camera using nfs server.
It's the boot command and argument :
setenv bootcmd 'tftpboot 0x80700000 uImage_ipnc_DM368_IMX036_NFS;bootm 0x80700000'
setenv bootargs 'console=ttyS1,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=166.104.231.74:/home/kim/ipnc/target/rdmnt2,nolock mem=46M'
And, Here is my log :
U-Boot 1.3.4 (Dec 9 2010 - 17:44:14) DM368-IPNC-1.0.1
I2C: ready
DRAM: 128 MB
NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 432MHz
DDR Clock :- 340MHz
Ethernet PHY: GENERIC @ 0x01
Hit any key to stop autoboot: 0
TFTP from server 166.104.231.74; our IP address is 166.104.231.187
Filename 'uImage_ipnc_DM368_IMX036_NFS'.
Load address: 0x80700000
Loading: #################################################################
#################################################################
#################################################################
#################################################################
#################################################################
########################################
done
Bytes transferred = 1865404 (1c76bc hex)
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_IPNC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1865340 Bytes = 1.8 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Linux version 2.6.18_pro500-davinci_IPNC_DM368_2.6.0 (kim@kim-laptop) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT
Thu Feb 13 22:28:00 KST 2014
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM368 IPNC
Memory policy: ECC disabled, Data cache writeback
DaVinci DM0365 variant 0x8
PLL0: fixedrate: 24000000, commonrate: 170000000, vpssrate: 340000000
PLL0: vencrate_sd: 75555555, ddrrate: 340000000 mmcsdrate: 48571428
PLL1: armrate: 432000000, voicerate: 20571428, vencrate_hd: 27000000
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 11776
Kernel command line: console=ttyS1,115200n8 noinitrd rw ip=dhcp root=/dev/nfs nfsroot=166.104.231.74:/home/kim/ipnc/target/rdmnt2,nolock mem=46M
PID hash table entries: 256 (order: 8, 1024 bytes)
Clock event device timer0_0 configured with caps set: 07
Console: colour dummy device 80x30
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 46MB = 46MB total
Memory: 42572KB available (3193K code, 654K data, 184K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
DaVinci: 104 gpio irqs
MUX: initialized GPIO20
MUX: initialized I2C_SCL
Generic PHY: Registered new driver
ch0 default output "COMPOSITE", mode "NTSC"
VPBE Encoder Initialized
SCSI subsystem initialized
NET: Registered protocol family 2
IP route cache hash table entries: 512 (order: -1, 2048 bytes)
TCP established hash table entries: 2048 (order: 1, 8192 bytes)
TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
TCP: Hash tables configured (established 2048 bind 1024)
TCP reno registered
***davinci_spi_board_init()!<6>
***davinci_spi_board_init_End(0)!<5>VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Feb 13 2014 22:24:39 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Davinci EMAC MII Bus: probed
MAC address is deadbeaf
TI DaVinci EMAC Linux version updated 4.0
netconsole: not configured, aborting
Linux video capture interface: v2.00
Trying to register davinci display video device.
layer=c2c39000,layer->video_dev=c2c39160
Trying to register davinci display video device.
layer=c2c24e00,layer->video_dev=c2c24f60
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)
Creating 7 MTD partitions on "nand_davinci.0":
0x00000000-0x00300000 : "bootloader"
0x00300000-0x00500000 : "params"
0x00500000-0x00700000 : "kernel"
0x00700000-0x02700000 : "filesystem"
0x02700000-0x02900000 : "data1"
0x02900000-0x02d00000 : "Calibration"
0x02d00000-0x08000000 : "data2"
nand_davinci nand_davinci.0: hardware revision: 2.3
musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0
musb_hdrc musb_hdrc: No DMA interrupt line
musb_hdrc: USB Peripheral mode controller at c3066000 using DMA, IRQ 12
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0)
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as rtc0
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC).
ASoC version 0.13.1
CQ0093 Voice Codec 0.1
asoc: cq93vc <-> davinci-vcif mapping ok
ALSA device list:
#0: On-chip voice codec (cq93vc)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-01-01 00:24:07 (946686247)
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
Sending DHCP requests .., OK
IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.10.106
IP-Config: Complete:
device=eth0, addr=192.168.10.106, mask=255.255.255.0, gw=192.168.10.1,
host=192.168.10.106, domain=, nis-domain=(none),
bootserver=0.0.0.0, rootserver=166.104.231.74, rootpath=
Looking up port of RPC 100003/2 on 166.104.231.74
portmap: server 166.104.231.74 not responding, timed out
Root-NFS: Unable to get nfsd port number from server, using default
Looking up port of RPC 100005/1 on 166.104.231.74
portmap: server 166.104.231.74 not responding, timed out
Root-NFS: Unable to get mountd port number from server, using default
mount: server 166.104.231.74 not responding, timed out
Root-NFS: Server returned error -5 while mounting /home/kim/ipnc/target/rdmnt2
VFS: Unable to mount root fs via NFS, trying floppy.
VFS: Cannot open root device "nfs" or unknown-block(2,0)
Please append a correct "root=" boot option
Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(2,0)