Hi,
My customer is evaluating the C6655/7 and want us to recommend the thermal solution for below application case.
Power consumption: c6657~3.5w, c6655~2.5w
Natural convection without forced air flow;
Ambinent temperature: 40c;
Sparse board without other heat-generating devices;
Heat sink thickness less than 8mm;
As the customer's requirement is very urgent for eval, would u pls help try to suggest the heat sink size and structure?
Thank u very much.
Andy