Other Parts Discussed in Thread: TWL6032, TWL6030, TMP102
Hi all
This is my log
Texas Instruments Inc X-Loader 1.41.0-gdd880470-dirty (Feb 26 2014 - 17:08:08)
OMAP4470: 1.5 GHz capable SOM
mmc read: Invalid size
Starting OS Bootloader from MMC/SD1 ...
U-Boot 1.1.4-g622fcfe5-dirty (Mar 12 2014 - 10:16:01)
Load address: 0x80e80000
DRAM: 1024 MB
Flash: 0 kB
Using default environment
In: serial
Out: serial
Err: serial
Initializing SD(0) Slot.
ptbl slot: SD:(0).
efi partition table not found
efi partition table:
ptbl slot: EMMC:(1).
efi partition table not found
Net: KS8851SNL
Hit any key to stop autoboot: 0
Usage:
MMC sub system
4873344 bytes read
## Booting image at 81c00000 ...
Image Name: Linux-3.4.48-02170-g7a3725d-dirt
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4873280 Bytes = 4.6 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
OK
I2C read: I/O error
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Booting Linux on physical CPU 0
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Linux version 3.4.48-02170-g7a3725d-dirty (bernie@ubuntu) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #1 SMP PREEMPT Tue Mar 11 18:27:55 CST 2014
[ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: OMAP44XX Tablet board
[ 0.000000] Initialized persistent memory from a0000000-a01fffff
[ 0.000000] android_display: setting lcd resolution to 1280*800, bpp=4
[ 0.000000] android_display: tiler1d 33554432
[ 0.000000] android_display: setting fb0.vram to 4096000
[ 0.000000] android_display: setting hdmi resolution to 1280*800, bpp=4
[ 0.000000] android_display: tiler1d 33554432
[ 0.000000] android_display: setting fb1.vram to 8192000
[ 0.000000] android_display: setting vram to 12288000
[ 0.000000] Cannot detect omap type!
[ 0.000000] Reserving 10485760 bytes SDRAM for VRAM
[ 0.000000] cma: CMA: reserved 16 MiB at 97000000
[ 0.000000] Memory policy: ECC disabled, Data cache writealloc
[ 0.000000] OMAP4: Map 0x98400000 to 0xfe600000 for dram barrier
[ 0.000000] OMAP4470 ES1.0
[ 0.000000] PERCPU: Embedded 9 pages/cpu @c136a000 s13056 r8192 d15616 u36864
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 171776
[ 0.000000] Kernel command line: console=ttyO2,115200n8 androidboot.console=ttyO2 omap_wdt.timer_margin=30 vmalloc=496M omapfb.fb_opt=-1,-1,-1,1,1280,720 omap-cpufreq.safe_suspend_freq=600000000 androidboot.console=ttyO2 console=ttyO2,115200n8 mem=448M@0x80000000 mem=512M@0xA0000000 root=/dev/mmcblk1p2 rw rootdelay=2 init=/init vram=10M omapfb.vram=0:8M no_console_suspend
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 388MB 2MB 289MB = 679MB total
[ 0.000000] Memory: 656988k/656988k available, 326052k reserved, 295936K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xdc800000 - 0xff000000 ( 552 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xdc000000 ( 448 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc08e8000 (9088 kB)
[ 0.000000] .init : 0xc08e8000 - 0xc0940300 ( 353 kB)
[ 0.000000] .data : 0xc0942000 - 0xc09e6950 ( 659 kB)
[ 0.000000] .bss : 0xc09e6974 - 0xc0b603f0 (1511 kB)
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] NR_IRQS:626
[ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000213] Calibrating delay loop... 1590.23 BogoMIPS (lpj=6213632)
[ 0.031311] pid_max: default: 32768 minimum: 301
[ 0.031494] Security Framework initialized
[ 0.031585] Mount-cache hash table entries: 512
[ 0.032653] Initializing cgroup subsys debug
[ 0.032684] Initializing cgroup subsys cpuacct
[ 0.032684] Initializing cgroup subsys freezer
[ 0.032714] Initializing cgroup subsys net_cls
[ 0.032745] CPU: Testing write buffer coherency: ok
[ 0.032928] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.033172] hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
[ 0.033294] Setting up static identity map for 0x80684370 - 0x806843c8
[ 0.033325] L310 cache controller enabled
[ 0.033325] l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x7e470000, Cache size: 1048576 B
[ 0.033752] generating sar_ram layout...
[ 0.033935] sar ram layout created
[ 0.111633] CPU1: Booted secondary processor
[ 0.181640] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.181671] CPU1: Unknown IPI message 0x1
[ 0.181671] Brought up 2 CPUs
[ 0.181701] SMP: Total of 2 processors activated (3188.82 BogoMIPS).
[ 0.189849] omap_hwmod: aess: _wait_target_disable failed
[ 0.192596] omap_hwmod: dss_dispc: cannot be enabled (3)
[ 0.195220] omap_hwmod: dss_dsi1: cannot be enabled (3)
[ 0.197875] omap_hwmod: dss_dsi2: cannot be enabled (3)
[ 0.200531] omap_hwmod: dss_hdmi: cannot be enabled (3)
[ 0.203186] omap_hwmod: dss_rfbi: cannot be enabled (3)
[ 0.205841] omap_hwmod: dss_venc: cannot be enabled (3)
[ 0.209564] omap_hwmod: mcpdm: cannot be enabled (3)
[ 0.211364] omap_device: cannot add global notifier for dev PM QoS
[ 0.211853] dummy:
[ 0.212738] NET: Registered protocol family 16
[ 0.230590] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.230926] GPMC revision 6.0
[ 0.232421] gpiochip_add: registered GPIOs 0 to 31 on device: gpio
[ 0.232482] OMAP GPIO hardware version 0.1
[ 0.232604] gpiochip_add: registered GPIOs 32 to 63 on device: gpio
[ 0.232788] gpiochip_add: registered GPIOs 64 to 95 on device: gpio
[ 0.232971] gpiochip_add: registered GPIOs 96 to 127 on device: gpio
[ 0.233123] gpiochip_add: registered GPIOs 128 to 159 on device: gpio
[ 0.233306] gpiochip_add: registered GPIOs 160 to 191 on device: gpio
[ 0.234466] omap_mux_init: Add partition: #1: core, flags: 2
[ 0.235260] omap_mux_init: Add partition: #2: wkup, flags: 2
[ 0.240936] dmm dmm: initialized all PAT entries
[ 0.242279] omap_mux_get_by_name: Could not find signal csi22_dx2.csi22_dx2
[ 0.242309] omap_mux_get_by_name: Could not find signal csi22_dy2.csi22_dy2
[ 0.242828] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[ 0.242828] hw-breakpoint: maximum watchpoint size is 4 bytes.
[ 0.246124] omap-mcbsp.1: alias pad_fck already exists
[ 0.246246] omap-mcbsp.2: alias pad_fck already exists
[ 0.246368] omap-mcbsp.3: alias pad_fck already exists
[ 0.246520] omap-mcbsp.4: alias pad_fck already exists
[ 0.247222] OMAP DMA hardware revision 0.0
[ 0.247741] emif emif.1: emif_probe: device configured with addr = dc986000 and IRQ142
[ 0.247985] emif emif.2: emif_probe: device configured with addr = dc988000 and IRQ143
[ 0.249450] SmartReflex Recalibration delay = 86400000ms
[ 0.249450] SmartReflex Class 1.5 initialized
[ 0.249816] Reprogramming LPDDR2 timings to 800000000 Hz
[ 0.249816] Hello
[ 0.249847] omap4_core_dpll_m2_set_rate: rate is 800000000
[ 0.258117] bio: create slab <bio-0> at 0
[ 0.258758] VBAT: 3750 mV
[ 0.258972] vwl1271: 1800 mV
[ 0.259918] SCSI subsystem initialized
[ 0.260223] usbcore: registered new interface driver usbfs
[ 0.260314] usbcore: registered new interface driver hub
[ 0.260437] usbcore: registered new device driver usb
[ 0.261383] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 400 kHz
[ 0.262359] twl_core: detected twl6032 rev.2 eepromrev.56
[ 0.263580] twl 1-0048: PIH (irq 39) chaining IRQs 416..436
[ 0.264556] LDOUSB: 3300 mV normal standby
[ 0.268096] twl6030_usb twl6030_usb: Initialized TWL6030 USB module
[ 0.269012] VANA: 2100 mV normal standby
[ 0.269683] CLK32KAUDIO:
[ 0.270629] SYSEN:
[ 0.271575] REGEN1:
[ 0.272277] CLK32KG:
[ 0.272583] V2V1: 2100 mV normal
[ 0.272613] V2V1: supplied by SYSEN
[ 0.273315] LDO5: 1200 <--> 3000 mV at 3000 mV normal standby
[ 0.274230] LDO1: 1800 <--> 2500 mV at 1900 mV normal standby
[ 0.275329] LDO7: 1800 mV normal standby
[ 0.276489] LDO6: 1800 mV normal standby
[ 0.276702] LDO6: supplied by V2V1
[ 0.277984] LDOLN: 1800 mV normal standby
[ 0.278198] LDOLN: supplied by V2V1
[ 0.279144] LDO2: 1000 <--> 3000 mV at 2800 mV normal standby
[ 0.280059] LDO4: 1200 <--> 2800 mV at 1800 mV normal standby
[ 0.280975] LDO3: 1000 <--> 3000 mV at 1200 mV normal standby
[ 0.282226] SMPS4: 1800 mV normal standby
[ 0.282592] twl6030: set (mod=0x0D reg=0x53 val=0x01): VCORE1 OFF=OFF SLEEP=OFF ACT=AUTO
[ 0.282745] twl6030: set (mod=0x0D reg=0x59 val=0x01): VCORE2 OFF=OFF SLEEP=OFF ACT=AUTO
[ 0.282867] twl6030: set (mod=0x0D reg=0xf6 val=0x77): VCORE1 disable PD on shutdown
[ 0.282989] twl6030: set (mod=0x0D reg=0x5e val=0x00): VCORE3 - remove binding to groups
[ 0.283111] twl6030: set (mod=0x0D reg=0x64 val=0x00): VMEM - remove binding to groups
[ 0.283630] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 400 kHz
[ 0.284057] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 400 kHz
[ 0.284332] omap_i2c omap_i2c.4: bus 4 rev2.4.0 at 400 kHz
[ 0.284790] Linux video capture interface: v2.00
[ 0.284851] sr_init: No PMIC hook to init smartreflex
[ 0.285430] omap-iommu omap-iommu.0: dsp registered
[ 0.285522] omap-iommu omap-iommu.1: ipu registered
[ 0.285736] Advanced Linux Sound Architecture Driver Version 1.0.25.
[ 0.286407] Bluetooth: Core ver 2.16
[ 0.286468] NET: Registered protocol family 31
[ 0.286468] Bluetooth: HCI device and connection manager initialized
[ 0.286468] Bluetooth: HCI socket layer initialized
[ 0.286499] Bluetooth: L2CAP socket layer initialized
[ 0.286529] Bluetooth: SCO socket layer initialized
[ 0.288085] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized
[ 0.288543] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized
[ 0.289001] smartreflex smartreflex.2: omap_sr_probe: SmartReflex driver initialized
[ 0.289031] Power Management for TI OMAP4XX/OMAP5XXX devices.
[ 0.289428] omap_opp_set_min_rate: Missing opp info for hwmod dsp_c0
[ 0.289428] Forcing clock virt_dpll_dsp_ck to minimum rate 232750000
[ 0.289459] omap_opp_set_min_rate: Missing opp info for hwmod hsi
[ 0.289489] Forcing clock hsi_fck to minimum rate 96000000
[ 0.290191] Switching to clocksource 32k_counter
[ 0.309387] NET: Registered protocol family 2
[ 0.309692] IP route cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.310333] TCP established hash table entries: 65536 (order: 7, 524288 bytes)
[ 0.311309] TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
[ 0.312408] TCP: Hash tables configured (established 65536 bind 65536)
[ 0.312408] TCP: reno registered
[ 0.312408] UDP hash table entries: 256 (order: 1, 8192 bytes)
[ 0.312438] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
[ 0.312774] NET: Registered protocol family 1
[ 0.313140] RPC: Registered named UNIX socket transport module.
[ 0.313171] RPC: Registered udp transport module.
[ 0.313171] RPC: Registered tcp transport module.
[ 0.313201] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.313323] usbhs_omap usbhs_omap: ehci_logic_fck failed:-2
[ 0.314605] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.315338] omap-rproc.1: alias fck already exists
[ 0.315979] persistent_ram: uncorrectable error in header
[ 0.315979] persistent_ram: no valid data in buffer (sig = 0xbaaa0e6a)
[ 0.335723] console [ram-1] enabled
[ 0.345001] sr_classp5_calib_work: smartreflex_core: Calibration complete: Voltage Nominal=1126000 Calib=1012840 Dyn=1062840 OPP_margin=0 total_margin=0
[ 0.345214] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1200000 Calib=1050820 Dyn=1100820 OPP_margin=0 total_margin=0
[ 0.345428] sr_classp5_calib_work: smartreflex_iva: Calibration complete: Voltage Nominal=962000 Calib=835600 Dyn=885600 OPP_margin=0 total_margin=0
[ 0.470123] highmem bounce pool size: 64 pages
[ 0.471496] fuse init (API version 7.18)
[ 0.471771] msgmni has been set to 737
[ 0.473693] io scheduler noop registered
[ 0.473846] io scheduler deadline registered
[ 0.473999] io scheduler cfq registered (default)
[ 0.475341] OMAP DSS rev 4.1
[ 0.496643] d2l 2-000f: D2L i2c initialized
[ 0.496887] omapdss DSI error: can't get regulator for panel
[ 0.497589] dsscomp: initializing.
[ 0.497802] misc dsscomp: found 2 displays and 4 overlays, WB overlay 1
[ 0.498779] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 105) is a OMAP UART1
[ 0.501770] omap_hwmod: uart2: _wait_target_disable failed
[ 0.502136] omap_uart.2: ttyO2 at MMIO 0x48020000 (irq = 106) is a OMAP UART2
[ 1.698913] console [ttyO2] enabled
[ 1.703277] omap_uart.3: ttyO3 at MMIO 0x4806e000 (irq = 102) is a OMAP UART3
[ 1.711700] [drm] Initialized drm 1.1.0 20060810
[ 1.716979] omap_ion_probe: adding heap secure_input of type 2 with ba300000@5a00000
[ 1.725585] omap_ion_probe: adding heap tiler of type 4 with b4300000@6000000
[ 1.733520] omap_ion_probe: adding heap nonsecure_tiler of type 4 with a0200000@2000000
[ 1.742309] omap_ion_probe: adding heap system of type 0 with 0@0
[ 1.749114] omap_ion_probe: adding heap tiler_reservation of type 5 with 0@0
[ 1.765563] brd: module loaded
[ 1.773376] loop: module loaded
[ 1.777008] (stk) :sysfs entries created
[ 1.781433] (stk) : debugfs entries created
[ 1.786041] (hci_tty): inside hci_tty_init
[ 1.791015] (hci_tty): allocated 252, 0
[ 1.813934] NFC Driver for TI WiLink
[ 1.817901] (nfcdrv) nfc_drv_probe: allocated major 250, minor 0
[ 1.825592] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.833740] omap2_mcspi omap2_mcspi.1: master is unqueued, this is deprecated
[ 1.842132] omap2_mcspi omap2_mcspi.2: master is unqueued, this is deprecated
[ 1.850341] omap2_mcspi omap2_mcspi.3: master is unqueued, this is deprecated
[ 1.858612] omap2_mcspi omap2_mcspi.4: master is unqueued, this is deprecated
[ 1.866851] tun: Universal TUN/TAP device driver, 1.6
[ 1.872436] tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
[ 1.879852] usbcore: registered new interface driver asix
[ 1.885894] usbcore: registered new interface driver cdc_ether
[ 1.892486] usbcore: registered new interface driver smsc95xx
[ 1.898834] usbcore: registered new interface driver net1080
[ 1.905212] usbcore: registered new interface driver cdc_subset
[ 1.911804] usbcore: registered new interface driver zaurus
[ 1.918090] usbcore: registered new interface driver cdc_ncm
[ 1.924713] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 2.944000] ehci: omap_ehci_ulpi_write: Error
[ 2.948974] ehci-omap ehci-omap.0: OMAP-EHCI Host Controller
[ 2.955596] ehci-omap ehci-omap.0: new USB bus registered, assigned bus number 1
[ 2.965026] ehci-omap ehci-omap.0: irq 109, io mem 0x4a064c00
[ 2.985595] ehci-omap ehci-omap.0: USB 2.0 started, EHCI 1.00
[ 2.992034] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 2.999572] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 3.007507] usb usb1: Product: OMAP-EHCI Host Controller
[ 3.013458] usb usb1: Manufacturer: Linux 3.4.48-02170-g7a3725d-dirty ehci_hcd
[ 3.021484] usb usb1: SerialNumber: ehci-omap.0
[ 3.027008] hub 1-0:1.0: USB hub found
[ 3.031188] hub 1-0:1.0: 3 ports detected
[ 3.063995] usbcore: registered new interface driver cdc_wdm
[ 3.070220] Initializing USB Mass Storage driver...
[ 3.075775] usbcore: registered new interface driver usb-storage
[ 3.082397] USB Mass Storage support registered.
[ 3.087585] usbcore: registered new interface driver libusual
[ 3.094055] usbcore: registered new interface driver usbtest
[ 3.100311] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 3.307769] musb-hdrc musb-hdrc: USB OTG mode controller at dcb12000 using DMA, IRQ 124
[ 3.317077] file system registered
[ 3.322235] gadget: Mass Storage Function, version: 2009/09/11
[ 3.328796] gadget: Number of LUNs=1
[ 3.332885] lun0: LUN: removable file: (no medium)
[ 3.338592] gadget: android_usb ready
[ 3.542968] musb-hdrc musb-hdrc: MUSB HDRC host driver
[ 3.548858] musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 2
[ 3.556976] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 3.564453] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 3.572448] usb usb2: Product: MUSB HDRC host driver
[ 3.577941] usb usb2: Manufacturer: Linux 3.4.48-02170-g7a3725d-dirty musb-hcd
[ 3.585906] usb usb2: SerialNumber: musb-hdrc
[ 3.591339] hub 2-0:1.0: USB hub found
[ 3.595581] hub 2-0:1.0: 1 port detected
[ 3.634216] mousedev: PS/2 mouse device common for all mice
[ 3.641387] qtouch_force_reset: Forcing SW reset
[ 3.647644] qtouch_write: Error while trying to write 3 bytes
[ 3.653991] qtouch_write_addr: Could not write 1 bytes.
[ 3.659759] qtouch_force_reset: Unable to send the reset msg
[ 3.667083] qtouch_write: Error while trying to write 2 bytes
[ 3.673492] qtouch_set_addr: Can't send obp addr 0x 0
[ 3.679229] qtouch_process_info_block: Cannot read info object block
[ 3.686309] qtouch-obp-ts: probe of 4-004b failed with error -121
[ 3.693542] twl6030_pwrbutton_probe: Enter
[ 3.698455] input: twl6030_pwrbutton as /devices/platform/omap_i2c.1/i2c-1/1-0049/twl6030_pwrbutton/input/input0
[ 3.753601] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0
[ 3.760437] i2c /dev entries driver
[ 3.765014] usbcore: registered new interface driver uvcvideo
[ 3.771362] USB Video Class driver (1.1.1)
[ 3.776123] Driver for 1-wire Dallas network protocol.
[ 3.795288] twl6030_bci twl6030_bci: Battery Voltage at Bootup is 15 mV
[ 3.809753] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 30 sec
[ 3.817443] report_temperature_delayed_work_fn: Fail to set temp
[ 3.824615] device-mapper: ioctl: 4.22.0-ioctl (2011-10-19) initialised: dm-devel@redhat.com
[ 3.834472] cpuidle: using governor ladder
[ 3.839324] cpuidle: using governor menu
[ 3.853912] omap4430_sdp_display_probe:Enter
[ 3.859191] omap4430_sdp_display_probe:Exit
[ 3.864288] usbcore: registered new interface driver usbhid
[ 3.870635] usbhid: USB HID core driver
[ 3.875274] ashmem: initialized
[ 3.878845] logger: created 256K log 'log_main'
[ 3.883880] logger: created 256K log 'log_events'
[ 3.889190] logger: created 256K log 'log_radio'
[ 3.894348] logger: created 256K log 'log_system'
[ 3.901031] omap_governor_init: domain cpu slope 308 const -7896
[ 3.909698] thermal_get_slope:Getting slope is not supported for domain gpu
[ 3.917419] thermal_get_offset:Getting offset is not supported for domain gpu
[ 3.925262] omap_governor_init: domain gpu slope -22 const -22
[ 3.931884] tmp102_temp_sensor 4-0048: tmp102_read_reg: I2C read error
[ 3.939056] tmp102_temp_sensor 4-0048: error reading config register
[ 3.946105] tmp102_temp_sensor: probe of 4-0048 failed with error -121
[ 3.953643] rproc remoteproc0: ipu_c0 is available
[ 3.958953] rproc remoteproc0: Note: remoteproc is still under development and considered experimental.
[ 3.969329] rproc remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 3.981414] OMAP HSI: HSI driver version 0.4.4
[ 3.989654] usbcore: registered new interface driver snd-usb-audio
[ 3.999053] aess aess: ABE Firmware version 9560
[ 4.040527] asoc: snd-soc-dummy-dai <-> MultiMedia1 mapping ok
[ 4.048004] asoc: snd-soc-dummy-dai <-> MultiMedia2 mapping ok
[ 4.056274] asoc: snd-soc-dummy-dai <-> Voice mapping ok
[ 4.063140] asoc: snd-soc-dummy-dai <-> Tones mapping ok
[ 4.070037] asoc: snd-soc-dummy-dai <-> Vibra mapping ok
[ 4.076141] asoc: snd-soc-dummy-dai <-> MODEM mapping ok
[ 4.082153] asoc: snd-soc-dummy-dai <-> MultiMedia1 LP mapping ok
[ 4.089019] asoc: snd-soc-dummy-dai <-> omap-mcbsp.2 mapping ok
[ 4.097656] asoc: twl6040-legacy <-> mcpdm-legacy mapping ok
[ 4.104919] asoc: dit-hifi <-> mcasp-legacy mapping ok
[ 4.111755] asoc: dmic-hifi <-> omap-dmic mapping ok
[ 4.117736] mmc0: new high speed MMC card at address 0001
[ 4.123962] mmcblk0: mmc0:0001 SEM04G 3.68 GiB
[ 4.129028] asoc: twl6040-dl1 <-> mcpdm-dl1 mapping ok
[ 4.134887] mmcblk0boot0: mmc0:0001 SEM04G partition 1 2.00 MiB
[ 4.141510] asoc: twl6040-ul <-> mcpdm-ul1 mapping ok
[ 4.141571] mmcblk0boot1: mmc0:0001 SEM04G partition 2 2.00 MiB
[ 4.153808] asoc: twl6040-dl2 <-> mcpdm-dl2 mapping ok
[ 4.159576] mmcblk0: unknown partition table
[ 4.159729] asoc: twl6040-vib <-> mcpdm-vib mapping ok
[ 4.159881] asoc: snd-soc-dummy-dai <-> omap-mcbsp.1 mapping ok
[ 4.160064] asoc: snd-soc-dummy-dai <-> omap-mcbsp.1 mapping ok
[ 4.160247] asoc: snd-soc-dummy-dai <-> omap-mcbsp.2 mapping ok
[ 4.160430] asoc: snd-soc-dummy-dai <-> omap-mcbsp.2 mapping ok
[ 4.160614] asoc: snd-soc-dummy-dai <-> omap-mcbsp.2 mapping ok
[ 4.160797] asoc: dmic-hifi <-> omap-dmic-abe-dai-0 mapping ok
[ 4.160949] asoc: dmic-hifi <-> omap-dmic-abe-dai-1 mapping ok
[ 4.161132] asoc: dmic-hifi <-> omap-dmic-abe-dai-2 mapping ok
[ 4.161285] asoc: snd-soc-dummy-dai <-> omap-abe-vxrec-dai mapping ok
[ 4.161437] asoc: snd-soc-dummy-dai <-> omap-abe-echo-dai mapping ok
[ 4.162109] input: tablet Headset Jack as /devices/platform/omap-abe-twl6040/sound/card0/input1
[ 4.245635] asoc: omap-hdmi-hifi <-> omap-hdmi-audio-dai mapping ok
[ 4.252532] mmcblk0boot1: unknown partition table
[ 4.253051] oprofile: using arm/armv7-ca9
[ 4.262237] GACT probability NOT on
[ 4.262268] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1387000 Calib=1354660 Dyn=1387000 OPP_margin=0 total_margin=0
[ 4.280914] Mirror/redirect action on
[ 4.284942] u32 classifier
[ 4.287902] Actions configured
[ 4.291687] Netfilter messages via NETLINK v0.30.
[ 4.291717] mmcblk0boot0: unknown partition table
[ 4.302154] nf_conntrack version 0.5.0 (10521 buckets, 42084 max)
[ 4.309143] ctnetlink v0.93: registering with nfnetlink.
[ 4.315002] NF_TPROXY: Transparent proxy support initialized, version 4.1.0
[ 4.322662] NF_TPROXY: Copyright (c) 2006-2007 BalaBit IT Ltd.
[ 4.329162] xt_time: kernel timezone is -0000
[ 4.334228] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 4.340148] arp_tables: (C) 2002 David S. Miller
[ 4.345336] TCP: cubic registered
[ 4.348968] Initializing XFRM netlink socket
[ 4.353759] NET: Registered protocol family 10
[ 4.359252] Mobile IPv6
[ 4.361999] ip6_tables: (C) 2000-2006 Netfilter Core Team
[ 4.368011] IPv6 over IPv4 tunneling driver
[ 4.373504] NET: Registered protocol family 17
[ 4.378387] NET: Registered protocol family 15
[ 4.383392] Bridge firewalling registered
[ 4.387939] Bluetooth: RFCOMM TTY layer initialized
[ 4.393371] Bluetooth: RFCOMM socket layer initialized
[ 4.399078] Bluetooth: RFCOMM ver 1.11
[ 4.403228] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 4.409088] Bluetooth: BNEP filters: protocol multicast
[ 4.414825] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 4.421417] NET: Registered protocol family 35
[ 4.426330] NET: Registered protocol family 37
[ 4.431213] NET: Registered protocol family 40
[ 4.436279] safe_suspend_freq_set: suspend will take place at frequency 800000000
[ 4.444549] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[ 4.453063] ThumbEE CPU extension supported.
[ 4.457763] Registering SWP/SWPB emulation handler
[ 4.469573] clock: disabling unused clocks to save power
[ 4.477539] mmc1: host does not support reading read-only switch. assuming write-enable.
[ 4.488281] mmc1: new high speed SDHC card at address b368
[ 4.494445] mmcblk1: mmc1:b368 00000 3.67 GiB
[ 4.500366] mmcblk1: p1 p2 p3
[ 4.600006] omapfb omapfb: failed to ioremap framebuffer
[ 4.605926] omapfb omapfb: failed to allocate fbmem
[ 4.611267] omapfb omapfb: failed to setup omapfb
[ 4.616485] omapfb: probe of omapfb failed with error -12
[ 4.626861] input: gpio-keys as /devices/platform/gpio-keys/input/input2
[ 4.634552] mmc2: card claims to support voltages below the defined range. These will be ignored.
[ 4.645019] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:15:22 UTC (946685722)
[ 4.653961] ALSA device list:
[ 4.657226] #0: tablet
[ 4.660095] #1: OMAPHDMI
[ 4.663299] Waiting 2sec before mounting root device...
[ 4.679046] mmc2: queuing unknown CIS tuple 0x91 (3 bytes)
[ 4.686035] mmc2: new SDIO card at address 0001
[ 5.134552] omap4_core_dpll_m2_set_rate: rate is 400000000
[ 5.993530] sr_classp5_calib_work: smartreflex_mpu: Calibration complete: Voltage Nominal=1037000 Calib=924220 Dyn=974220 OPP_margin=0 total_margin=0
[ 6.676635] EXT2-fs (mmcblk1p2): warning: mounting ext3 filesystem as ext2
[ 6.684509] EXT2-fs (mmcblk1p2): warning: mounting unchecked fs, running e2fsck is recommended
[ 6.696929] omap4_core_dpll_m2_set_rate: rate is 800000000
[ 6.740722] VFS: Mounted root (ext2 filesystem) on device 179:26.
[ 6.747558] Freeing init memory: 352K
[ 6.847869] init: could not open /dev/keychord
[ 7.316619] rproc remoteproc0: skipping power up until last virtio device ipu_c0
[ 7.325347] virtio_rpmsg_bus virtio0: rpmsg host is online
[ 7.331390] rproc remoteproc0: registered virtio0 (type 7)
[ 7.337615] rproc remoteproc0: powering up ipu_c0
what is "omapfb omapfb: failed to ioremap framebuffer" ?
and my bootargs
CONFIG_BOOTARGS "androidboot.console=ttyO2 console=ttyO2,115200n8 mem=448M@0x80000000 mem=512M@0xA0000000" \
" root=/dev/mmcblk1p2 rw rootdelay=2 init=/init vram=10M omapfb.vram=0:8M no_console_suspend" which is set correctly? Thanks.