root@HDMTerm:/opt/hdmeeting20/bin# ./hdcard20_app.out
0: SYSTEM: System Common Init in progress !!!
3: SYSTEM: IPC init in progress !!!
81: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
81: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
81: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
81: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
85: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_3] ...
95: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
96: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
98: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
98: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
99: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
100: SYSTEM: Notify register to [DSP] line 0, event 15 ...
104: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ...
105: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ...
106: SYSTEM: IPC init DONE !!!
120: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
124: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
126: SYSTEM: ListElem Shared Addr = 0x4089a880
127: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
129: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
130: SYSTEM: ListElem Shared Addr = 0x408cfa80
137: SYSTEM: Creating ListMP [HOST_IPC_OUT_19] in region 0 ...
139: SYSTEM: Creating ListMP [HOST_IPC_IN_19] in region 0 ...
141: SYSTEM: ListElem Shared Addr = 0x40904c80
142: SYSTEM: Creating ListMP [HOST_IPC_OUT_20] in region 0 ...
144: SYSTEM: Creating ListMP [HOST_IPC_IN_20] in region 0 ...
146: SYSTEM: ListElem Shared Addr = 0x40947f80
147: SYSTEM: Creating ListMP [HOST_IPC_OUT_21] in region 0 ...
149: SYSTEM: Creating ListMP [HOST_IPC_IN_21] in region 0 ...
150: SYSTEM: ListElem Shared Addr = 0x4098b280
169: SYSTEM: System Common Init Done !!!
[m3vpss ] 17560: CAPTURE: Create in progress !!!
[m3vpss ] 17589: CAPTURE: VIP0 PortA capture mode is [16-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
[m3vpss ] 17802: CAPTURE: VIP1 PortA capture mode is [16-bit, Non-mux Discrete Sync - ACTVID_VSYNC] !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58)
[m3vpss ] UTILS: DMA: 0 of 4: Allocated PaRAM = 58 (0x49004740)
[m3vpss ] UTILS: DMA: 1 of 4: Allocated PaRAM = 64 (0x49004800)
[m3vpss ] UTILS: DMA: 2 of 4: Allocated PaRAM = 65 (0x49004820)
[m3vpss ] UTILS: DMA: 3 of 4: Allocated PaRAM = 66 (0x49004840)
[m3vpss ] CAPTURE::HEAPID:0 USED:520
[m3vpss ] CAPTURE::HEAPID:4 USED:95385600
[m3vpss ] 18016: CAPTURE: Create Done !!!
[m3vpss ] 18022: DUP : Create Done !!!
[m3vpss ] 18022: SCLR: Create in progress !!!
[m3vpss ] 18298: SCLR : Loading Up-scaling Co-effs ...
[m3vpss ] 18298: SCLR : Co-effs Loading ... DONE !!!
[m3vpss ] SCLR:HEAPID:0 USED:64
[m3vpss ] SCLR:HEAPID:1 USED:8384
[m3vpss ] SCLR:HEAPID:4 USED:58890240
[m3vpss ] 18298: SCLR: Create Done !!!
[m3vpss ] 18299: MERGE : Create Done !!!
[m3vpss ] 18299: NSF: Create in progress !!!
[m3vpss ] 18301: Assertion @ Line: 72 in utils/src/tile_alg_binpack.c: (TilerAlloc_ResolutionClassInfo[i].width > prevResWidth) && (TilerAlloc_ResolutionClassInfo[i].height > prevResHeight) : failed !!!
I had updated below patch to sclrLink,but there is to be the question.
--- a/mcfw/src_bios6/links_m3vpss/sclr/sclrLink_drv.c +++ b/mcfw/src_bios6/links_m3vpss/sclr/sclrLink_drv.c @@ -322,7 +322,6 @@ pFormat->pitch[0] = pChInfo->pitch[0]; pFormat->pitch[1] = pChInfo->pitch[1]; pFormat->pitch[2] = pChInfo->pitch[2]; - pFormat->scanFormat = pChInfo->scanFormat; pFormat->bpp = FVID2_BPP_BITS16; pFormat->reserved = NULL; @@ -375,6 +374,7 @@ pOutChInfo = &pObj->info.queInfo[0].chInfo[chId]; pFormat = &pObj->outObj.outFormat; + pFormat->scanFormat = pInChInfo->scanFormat; if (pObj->createArgs.tilerEnable) { pOutChInfo->memType = VPS_VPDMA_MT_TILEDMEM;