Other Parts Discussed in Thread: DA8XX, TPS65217, OMAP3530, DAC7512, PMP, TCA6416, TCA8418, LM8323, LM8333, ADS7846, TSC2005, TSC2007, TWL6040, PCF8574, TPS65910, BQ27000, LP8727, BQ24190, LM63, LM70, LM73, LM77, LM80, LM83, LM87, LM90, LM92, LM93, LM95234, LM95241, LM95245, ADS1015, ADS7828, ADS7871, AMC6821, INA209, TMP102, TMP401, TMP421, DRA752, TPS65010, TPS65090, TPS65218, TPS65912, LM3533, LP3971, LP3972, TPS51632, TPS62360, TPS65023, TLV320AIC23B, TVP5150, TVP7002, THS8200, THS7303, TFP410, TPD12S015, LM3630, LM3639, TWL6030, LM3530, LM3642, LP3944, LP5521, LP5523, LP5562, LP8501, DAC124S085, TCA6507, TMP006, BQ24735, LP3943, LM3560, LM3630A
Just downloaded the latest SDK release from TI (Linux 3.12)
When I cross-compiled it and load it to BeagleBone Black board, I get the following error, Any ideas?
+++++++++++++++++++
## Booting kernel from Legacy Image at 815f0000 ...
Image Name: Linux-3.12.10-ti2013.12.01
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4387592 Bytes = 4.2 MiB
Load Address: 815f0000
Entry Point: 815f0000
Verifying Checksum ... OK
XIP Kernel Image ... OK
Starting kernel ...
undefined instruction
pc : [<815f0008>] lr : [<9f74e184>]
sp : 9f62cd70 ip : ffffffff fp : 9f7a33dc
r10: 00000000 r9 : 9f62cf28 r8 : 9f6331cc
r7 : 00000000 r6 : 815f0000 r5 : 9f7a7248 r4 : 00000000
r3 : 9f62cfe0 r2 : 80000100 r1 : 00000e05 r0 : 9f62cfe0
Flags: nZCv IRQs off FIQs on Mode SVC_32
Resetting CPU ...
resetting ...
++++++++++++++++++++
Thanks