Hello
According to the link provided https://developer.ridgerun.com/wiki/index.php/Getting_Started_Guide_for_DM8168_EVM#Configuring_the_bsp.2Fmach_symbolic_link_for_Eval-SDK
we are now getting errors in the make of RIDGERUN SDK itself.
The error is as follows
Ridgerun Linux SDK
Board configuration: DM8168 EVM
Multi-core machine, using 6 out of 4 cores for building
Processing toolchain...
Build complete
Processing kernel...
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
Build complete
Processing fs...
Building Apps.defs
Checking for host packages required by the SDK target applications...
Host machine has all required packages.
Building SDK specific application build parameters
Entering host-apps...
Entering apps...
Checking dependencies for alsa-lib-1.0.24
Compiling and installing alsa-lib-1.0.24...
Checking dependencies for alsa-utils-1.0.24.2
Checking dependencies for ncurses-5.7
Compiling and installing ncurses-5.7...
Compiling and installing alsa-utils-1.0.24.2...
Checking dependencies for busybox
Compiling and installing busybox...
applets/usage.c: In function ‘main’:
applets/usage.c:52:8: warning: ignoring return value of ‘write’, declared with attribute warn_unused_result [-Wunused-result]
applets/applet_tables.c: In function ‘main’:
applets/applet_tables.c:144:9: warning: ignoring return value of ‘fgets’, declared with attribute warn_unused_result [-Wunused-result]
applets/usage_pod.c: In function ‘main’:
applets/usage_pod.c:74:3: warning: format not a string literal and no format arguments [-Wformat-security]
Checking dependencies for dhcp-4.1.2
Compiling and installing dhcp-4.1.2...
Checking dependencies for DirectFB-1.4.9
Checking dependencies for jpeg-8c
Compiling and installing jpeg-8c...
Checking dependencies for zlib-1.2.5
Compiling and installing zlib-1.2.5...
Checking dependencies for libpng-1.5.0
Compiling and installing libpng-1.5.0...
Checking dependencies for freetype-2.4.4
Compiling and installing freetype-2.4.4...
Compiling and installing DirectFB-1.4.9...
Checking dependencies for faad-2.7
Compiling and installing faad-2.7...
Checking dependencies for gettext-0.18.1.1
Compiling and installing gettext-0.18.1.1...
Checking dependencies for glib-2.35.7
Checking dependencies for libffi-3.0.10
Compiling and installing libffi-3.0.10...
Compiling and installing glib-2.35.7...
Checking dependencies for gst-ffmpeg-0.10.13
Checking dependencies for gstreamer-0.10.36
Checking dependencies for libxml2-2.7.8
Compiling and installing libxml2-2.7.8...
Compiling and installing gstreamer-0.10.36...
Checking dependencies for gst-plugins-base-0.10.36
Checking dependencies for libogg-1.2.2
Compiling and installing libogg-1.2.2...
Checking dependencies for libvorbis-1.3.2
Compiling and installing libvorbis-1.3.2...
Checking dependencies for liboil-0.3.17
Compiling and installing liboil-0.3.17...
Compiling and installing gst-plugins-base-0.10.36...
Installing generated gstreamer plugins...
Compiling and installing gst-ffmpeg-0.10.13...
Installing generated gstreamer plugins...
Checking dependencies for gst-plugins-bad-0.10.23
Compiling and installing gst-plugins-bad-0.10.23...
Installing generated gstreamer plugins...
Checking dependencies for gst-plugins-good-0.10.31
Compiling and installing gst-plugins-good-0.10.31...
Installing generated gstreamer plugins...
Checking dependencies for gst-plugins-ugly-0.10.19
Checking dependencies for libid3tag-0.15.1b
Compiling and installing libid3tag-0.15.1b...
Checking dependencies for libmad-0.15.1b
Compiling and installing libmad-0.15.1b...
Compiling and installing gst-plugins-ugly-0.10.19...
Installing generated gstreamer plugins...
Checking dependencies for gst-rtsp-server-0.10.8
Compiling and installing gst-rtsp-server-0.10.8...
Checking dependencies for i2c-tools-3.0.3
Compiling and installing i2c-tools-3.0.3...
Checking dependencies for lzo-2.04
Compiling and installing lzo-2.04...
Checking dependencies for mtdutils-1.4.2
Checking dependencies for util-linux-2.22
Compiling and installing util-linux-2.22...
Compiling and installing mtdutils-1.4.2...
Checking dependencies for psplash-0.1
Compiling and installing psplash-0.1...
Checking dependencies for python-2.7.2
Compiling and installing python-2.7.2...
Checking dependencies for sysvinit-2011.5.11
Compiling and installing sysvinit-2011.5.11...
Checking dependencies for tslib-1.0
Compiling and installing tslib-1.0...
Entering /opt/RidgeRun-SDK-DM816x-Turrialba/toolchain...
Build complete
Entering arch...
Checking dependencies for base
Compiling and installing base...
Entering mach...
Checking dependencies for base
Compiling and installing base...
Entering proprietary_src...
Checking dependencies for ezsdk-5_05_02_00
Compiling and installing ezsdk-5_05_02_00...
Found EZSDK at /usr/local/ezsdk
Creating EZSDK tarball at /opt/RidgeRun-SDK-DM816x-Turrialba/downloads/ti-ezsdk_dm816x-evm_5_05_02_00-trimmed.tar.gz
tar: ../ti-ezsdk_dm816x-evm_5_05_02_00: Cannot stat: No such file or directory
tar: Exiting with failure status due to previous errors
Error: while creating /opt/RidgeRun-SDK-DM816x-Turrialba/downloads/ti-ezsdk_dm816x-evm_5_05_02_00-trimmed.tar.gz
make[3]: *** [ezsdk_fetch] Error 255
Error building ezsdk-5_05_02_00
make[2]: *** [dependency_build] Error 1
make[1]: *** [proprietary_src_build] Error 1
make: *** [fs_build] Error 2
root@priyanka-Inspiron-N5110:
we have ezsdk installed on the /usr/local path.Why is it that we are getting this error?