I am in the process of launching a bare-metal project on the AM3359 and I have trouble initializing the DDR2 RAM of the ICE (1.0A) eval board. I took all the parameters from the GEL file and wrote the following initalization routine:
{
//! Switch to System Mode
asm(" swi #1;");
//! Enable EMIF
CM_PER->EMIF_FW_CLKCTRL |= 2;
CM_PER->EMIF_CLKCTRL |= 2;
while (!(CM_PER->L3_CLKSTCTRL & ((1 << 4) | (1 << 2))));
//! Phy init
CONTROL_MODULE->VTP_CTRL |= (1 << 6);
CONTROL_MODULE->VTP_CTRL &= ~(1 << 0);
CONTROL_MODULE->VTP_CTRL |= (1 << 0);;
while (!(CONTROL_MODULE->VTP_CTRL & (1 << 5)));
DDR_PHY->CMD[0].SLAVE_RATIO = DDR_CONFIG_PHY_CMD0_SLAVE_RATIO;
DDR_PHY->CMD[0].SLAVE_FORCE = DDR_CONFIG_PHY_CMD0_SLAVE_FORCE;
DDR_PHY->CMD[0].SLAVE_DELAY = DDR_CONFIG_PHY_CMD0_SLAVE_DELAY;
DDR_PHY->CMD[0].DLL_LOCK_DIFF = DDR_CONFIG_PHY_CMD0_LOCK_DIFF;
DDR_PHY->CMD[0].INVERT_CLKOUT = DDR_CONFIG_PHY_CMD0_INVERT_CLKOUT;
DDR_PHY->CMD[1].SLAVE_RATIO = DDR_CONFIG_PHY_CMD1_SLAVE_RATIO;
DDR_PHY->CMD[1].SLAVE_FORCE = DDR_CONFIG_PHY_CMD1_SLAVE_FORCE;
DDR_PHY->CMD[1].SLAVE_DELAY = DDR_CONFIG_PHY_CMD1_SLAVE_DELAY;
DDR_PHY->CMD[1].DLL_LOCK_DIFF = DDR_CONFIG_PHY_CMD1_LOCK_DIFF;
DDR_PHY->CMD[1].INVERT_CLKOUT = DDR_CONFIG_PHY_CMD1_INVERT_CLKOUT;
DDR_PHY->CMD[2].SLAVE_RATIO = DDR_CONFIG_PHY_CMD2_SLAVE_RATIO;
DDR_PHY->CMD[2].SLAVE_FORCE = DDR_CONFIG_PHY_CMD2_SLAVE_FORCE;
DDR_PHY->CMD[2].SLAVE_DELAY = DDR_CONFIG_PHY_CMD2_SLAVE_DELAY;
DDR_PHY->CMD[2].DLL_LOCK_DIFF = DDR_CONFIG_PHY_CMD2_LOCK_DIFF;
DDR_PHY->CMD[2].INVERT_CLKOUT = DDR_CONFIG_PHY_CMD2_INVERT_CLKOUT;
DDR_PHY->DATA[0].RD_DQS_SLAVE_RATIO = DDR_CONFIG_PHY_DATA0_RD_DQS_SLAVE_RATIO;
DDR_PHY->DATA[0].WR_DQS_SLAVE_RATIO = DDR_CONFIG_PHY_DATA0_WR_DQS_SLAVE_RATIO;
DDR_PHY->DATA[0].FIFO_WE_SLAVE_RATIO = DDR_CONFIG_PHY_DATA0_FIFO_WE_SLAVE_RATIO;
DDR_PHY->DATA[0].WR_DATA_SLAVE_RATIO = DDR_CONFIG_PHY_DATA0_WR_DATA_SLAVE_RATIO;
DDR_PHY->DATA[1].RD_DQS_SLAVE_RATIO = DDR_CONFIG_PHY_DATA1_RD_DQS_SLAVE_RATIO;
DDR_PHY->DATA[1].WR_DQS_SLAVE_RATIO = DDR_CONFIG_PHY_DATA1_WR_DQS_SLAVE_RATIO;
DDR_PHY->DATA[1].FIFO_WE_SLAVE_RATIO = DDR_CONFIG_PHY_DATA1_FIFO_WE_SLAVE_RATIO;
DDR_PHY->DATA[1].WR_DATA_SLAVE_RATIO = DDR_CONFIG_PHY_DATA1_WR_DATA_SLAVE_RATIO;
//! Set control registers
CONTROL_MODULE->DDR_CMD0_IOCTRL = DDR_CONFIG_CMD0_IOCTRL;
CONTROL_MODULE->DDR_CMD1_IOCTRL = DDR_CONFIG_CMD1_IOCTRL;
CONTROL_MODULE->DDR_CMD2_IOCTRL = DDR_CONFIG_CMD2_IOCTRL;
CONTROL_MODULE->DDR_DATA0_IOCTRL = DDR_CONFIG_DATA0_IOCTRL;
CONTROL_MODULE->DDR_DATA1_IOCTRL = DDR_CONFIG_DATA1_IOCTRL;
CONTROL_MODULE->DDR_IO_CTRL &= DDR_CONFIG_IOCTRL;
CONTROL_MODULE->DDR_CKE_CTRL |= DDR_CONFIG_CKE_CTRL;
//! Set memory interface control registers
EMIF0->DDR_PHY_CTRL_1 = DDR_CONFIG_PHY_CTRL_1;
EMIF0->DDR_PHY_CTRL_1 |= DDR_CONFIG_DYN_PWRDN;
EMIF0->DDR_PHY_CTRL_1_SHDW = DDR_CONFIG_PHY_CTRL_1_SHDW;
EMIF0->DDR_PHY_CTRL_1_SHDW |= DDR_CONFIG_DYN_PWRDN_SHDW;
EMIF0->DDR_PHY_CTRL_2 = DDR_CONFIG_PHY_CTRL_2;
//! Set memory interface timing registers
EMIF0->SDRAM_TIM_1 = DDR_CONFIG_SD_TIM_1;
EMIF0->SDRAM_TIM_1_SHDW = DDR_CONFIG_SD_TIM_1_SHDW;
EMIF0->SDRAM_TIM_2 = DDR_CONFIG_SD_TIM_2;
EMIF0->SDRAM_TIM_2_SHDW = DDR_CONFIG_SD_TIM_2_SHDW;
EMIF0->SDRAM_TIM_3 = DDR_CONFIG_SD_TIM_3;
EMIF0->SDRAM_TIM_3_SHDW = DDR_CONFIG_SD_TIM_3_SHDW;
EMIF0->SDRAM_CONFIG = DDR_CONFIG_SD_CONFIG_BEFORE;
EMIF0->SDRAM_REF_CTRL = DDR_CONFIG_SD_REF_CTRL_BEFORE;
EMIF0->SDRAM_REF_CTRL_SHDW = DDR_CONFIG_SD_REF_CTRL_SHDW_BEFORE;
//! Wait for changes to take effect
uint32_t ulDelay = DDR_CONFIG_DELAY_INTERVAL;
while(ulDelay--);
EMIF0->SDRAM_REF_CTRL = DDR_CONFIG_SD_REF_CTRL_AFTER;
EMIF0->SDRAM_REF_CTRL_SHDW = DDR_CONFIG_SD_REF_CTRL_SHDW_AFTER;
EMIF0->ZQ_CONFIG = DDR_CONFIG_ZQ;
EMIF0->SDRAM_CONFIG = DDR_CONFIG_SD_CONFIG_AFTER;
CONTROL_MODULE->CONTROL_EMIF_SDRAM_CONFIG = DDR_CONFIG_SD_CONFIG_AFTER;
//! Switch to User Mode
asm(" swi #0;");
}
The defines look like this:
#define DDR_CONFIG_PHY_CMD0_SLAVE_RATIO (0x00000080UL) #define DDR_CONFIG_PHY_CMD0_SLAVE_FORCE (0x00000000UL) #define DDR_CONFIG_PHY_CMD0_SLAVE_DELAY (0x00000000UL) #define DDR_CONFIG_PHY_CMD0_LOCK_DIFF (0x00000000UL) #define DDR_CONFIG_PHY_CMD0_INVERT_CLKOUT (0x00000000UL) #define DDR_CONFIG_PHY_CMD1_SLAVE_RATIO (0x00000080UL) #define DDR_CONFIG_PHY_CMD1_SLAVE_FORCE (0x00000000UL) #define DDR_CONFIG_PHY_CMD1_SLAVE_DELAY (0x00000000UL) #define DDR_CONFIG_PHY_CMD1_LOCK_DIFF (0x00000000UL) #define DDR_CONFIG_PHY_CMD1_INVERT_CLKOUT (0x00000000UL) #define DDR_CONFIG_PHY_CMD2_SLAVE_RATIO (0x00000080UL) #define DDR_CONFIG_PHY_CMD2_SLAVE_FORCE (0x00000000UL) #define DDR_CONFIG_PHY_CMD2_SLAVE_DELAY (0x00000000UL) #define DDR_CONFIG_PHY_CMD2_LOCK_DIFF (0x00000000UL) #define DDR_CONFIG_PHY_CMD2_INVERT_CLKOUT (0x00000000UL) #define DDR_CONFIG_PHY_DATA0_RD_DQS_SLAVE_RATIO (0x00000012UL) #define DDR_CONFIG_PHY_DATA0_WR_DQS_SLAVE_RATIO (0x00000000UL) #define DDR_CONFIG_PHY_DATA0_FIFO_WE_SLAVE_RATIO (0x00000080UL) #define DDR_CONFIG_PHY_DATA0_WR_DATA_SLAVE_RATIO (0x00000040UL) #define DDR_CONFIG_PHY_DATA1_RD_DQS_SLAVE_RATIO (0x00000012UL) #define DDR_CONFIG_PHY_DATA1_WR_DQS_SLAVE_RATIO (0x00000000UL) #define DDR_CONFIG_PHY_DATA1_FIFO_WE_SLAVE_RATIO (0x00000080UL) #define DDR_CONFIG_PHY_DATA1_WR_DATA_SLAVE_RATIO (0x00000040UL) #define DDR_CONFIG_CMD0_IOCTRL (0x0000018BUL) #define DDR_CONFIG_CMD1_IOCTRL (0x0000018BUL) #define DDR_CONFIG_CMD2_IOCTRL (0x0000018BUL) #define DDR_CONFIG_DATA0_IOCTRL (0x0000018BUL) #define DDR_CONFIG_DATA1_IOCTRL (0x0000018BUL) #define DDR_CONFIG_IOCTRL (0x0FFFFFFFUL) #define DDR_CONFIG_CKE_CTRL (0x00000001UL) #define DDR_CONFIG_PHY_CTRL_1 (0x00000005UL) #define DDR_CONFIG_DYN_PWRDN (0x00000000UL) #define DDR_CONFIG_PHY_CTRL_1_SHDW (0x00000005UL) #define DDR_CONFIG_DYN_PWRDN_SHDW (0x00000000UL) #define DDR_CONFIG_PHY_CTRL_2 (0x00000005UL) #define DDR_CONFIG_SD_TIM_1 (0x0666B3C9UL) #define DDR_CONFIG_SD_TIM_1_SHDW (0x0666B3C9UL) #define DDR_CONFIG_SD_TIM_2 (0x243631CAUL) #define DDR_CONFIG_SD_TIM_2_SHDW (0x243631CAUL) #define DDR_CONFIG_SD_TIM_3 (0x0000033FUL) #define DDR_CONFIG_SD_TIM_3_SHDW (0x0000033FUL) #define DDR_CONFIG_SD_CONFIG_BEFORE (0x41805332UL) #define DDR_CONFIG_SD_REF_CTRL_BEFORE (0x00004650UL) #define DDR_CONFIG_SD_REF_CTRL_SHDW_BEFORE (0x00004650UL) #define DDR_CONFIG_DELAY_INTERVAL (5000UL) #define DDR_CONFIG_SD_CONFIG_AFTER (0x41805332UL) #define DDR_CONFIG_SD_REF_CTRL_AFTER (0x0000081AUL) #define DDR_CONFIG_SD_REF_CTRL_SHDW_AFTER (0x0000081AUL) #define DDR_CONFIG_ZQ (0x00000000UL)
The controller runs through the whole process, but the DDR looks kind of random with every step I do in the debugger. I am monitoring 0x80000000. Writing to this area with the debugger also does not work. The status register shows that the PHY is not ready.
Can anybody advise?
Thanks in advance!