Other Parts Discussed in Thread: DM385
Hello expert,
I use customize board, CPU is DM385, firmware is CBB RDK1.5
if encode 1080P + 720P is successfully, but 1080P + 1080P get failed.
my link is:
CAM(1080P) -> MERGE
CAP(480P x 4CH) INST 0 -> MOSAIC
CAP(480P x 4CH) INST 1 -> MOSAIC
MOSAIC -> SCLR(1080P) -> MERGE
MERGE -> ENC_H264 -> IPC_BITS_OUT_VIDEO -> IPC_BITS_IN_HOST
=======================================================================
[m3vpss ] 940: CAMERA: Create in progress !!!
[m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[m3vpss ] 941: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 941: CAMERA: VIP 0: VID DEC 268436756 (0x1a): 0002:20202020:20202020, AUD_STATUS 538976288
[m3vpss ] inside Iss_IMX140_EnableStreaming
[m3vpss ] 1025: CAMERA: Create Done !!!
[m3vpss ] 1112: CAMERA: Detect video in progress !!!
[m3vpss ] 1112: CAMERA: Detect video Done !!!
[m3vpss ] 2375: CAPTURE: Create in progress !!!
[m3vpss ] DCC server task running
[m3vpss ] 2451: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Line-mux Embedded Sync] !!!
[m3vpss ] CAPTURE:Create args numBufsPerCh[10] > max[8]Overriding create args
[m3vpss ] TODO Vps_tvp5158Control: 268828672 (Vps_tvp5158Control)
[m3vpss ] TODO Vps_tvp5158Control: 268832769 (Vps_tvp5158Control)
[m3vpss ] 2626: CAPTURE: VIP 0: VID DEC 1024 (0x58): 0000:0000:0000, AUD_STATUS 0
[m3vpss ] 2626: CAPTURE: VIP0 PortB capture mode is [ 8-bit, Line-mux Embedded Sync] !!!
[m3vpss ] CAPTURE:Create args numBufsPerCh[8] < min[10]Overriding create args
[m3vpss ] TODO Vps_tvp5158Control: 268828672 (Vps_tvp5158Control)
[m3vpss ] TODO Vps_tvp5158Control: 268832769 (Vps_tvp5158Control)
[m3vpss ] 2844: CAPTURE: VIP 1: VID DEC 1024 (0x59): 0000:0000:0000, AUD_STATUS 0
[m3vpss ] CAPTURE::HEAPID:0 USED:260168
[m3vpss ] 2845: CAPTURE: Create Done !!!
[m3vpss ] TODO Vps_tvp5158Control: 268828674 (Vps_tvp5158Control)
[m3vpss ] TODO Vps_tvp5158Control: 268828674 (Vps_tvp5158Control)
[m3vpss ] TODO Vps_tvp5158Control: 268828682 (Vps_tvp5158Control)
[m3vpss ] TODO Vps_tvp5158Control: 268828682 (Vps_tvp5158Control)
[m3vpss ] 2847: SWMS: Create in progress !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 36 (36)
[m3vpss ] SWMS: instance 0, sc id 5, start win 0 end win 15
[m3vpss ] 3022: SWMS : Loading Up-scaling Co-effs ...
[m3vpss ] 3022: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 3022: SWMS : ******* Configuring clock 30 secs...
[m3vpss ]
[m3vpss ] *** [SWMS1] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input | Output | Output | Output | |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Type | Start X, Y | Width x Height | Pitch Y / C | |
[m3vpss ] ------------------------------------------------------------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 0, 0 | 640 x 480 | 3840 / 0 | |
[m3vpss ] 1 | 1 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 640, 0 | 640 x 480 | 3840 / 0 | |
[m3vpss ] 2 | 2 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 1280, 0 | 640 x 480 | 3840 / 0 | |
[m3vpss ] 3 | 3 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 0, 480 | 640 x 480 | 3840 / 0 | |
[m3vpss ] 4 | 4 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 640, 480 | 640 x 480 | 3840 / 0 | |
[m3vpss ] 5 | 5 | 0, 0 | 704 x 240 | 1472 / 1472 | NON-TILED | 1280, 480 | 640 x 480 | 3840 / 0 | |
[m3vpss ]
[m3vpss ] 3035: SWMS: Create Done !!!
[m3vpss ] 3036: SCLR: Create in progress !!!
[m3vpss ] 3159: SCLR : Loading Up-scaling Co-effs ...
[m3vpss ] 3159: SCLR : Co-effs Loading ... DONE !!!
[m3vpss ] SCLR:HEAPID:0 USED:64
[m3vpss ] SCLR:HEAPID:1 USED:5952
[m3vpss ] 3160: SCLR: Create Done !!!
[m3vpss ] 3162: MERGE : Create Done !!!
[m3vpss ] 3163: ENCODE: Create in progress ... !!!
[m3vpss ] UTILS: MEM: BITS ALLOC, addr = 0xae427200, size = 9072128 bytes
[m3vpss ] 3280: ENCODE: Creating CH0 of 1920 x 1080, pitch = (1920, 1920) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[m3vpss ] ENCLINK_H264:HEAPID:0 USED:2373104
[m3vpss ] 3411: ENCODE: Creating CH1 of 1920 x 1080, pitch = (1920, 1920) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[m3vpss ]
[m3vpss ] 3482:ERR::linkID:20000049::channelID:1::errorCode:-4::FileName:links_m3video/iva_enc/encLink_h264.c::linuNum:1327::error)
[m3vpss ] 3484: Assertion @ Line: 913 in links_m3video/iva_enc/encLink_common.c: retVal == ENC_LINK_S_SUCCESS : failed !!!
=======================================================================
Please expert help, thanks
Have a good day.
Vic.