AM335X |
Signal Name |
Connector Pins |
LCD Panel Signal |
SOM Pin |
R1 |
LCD_DATA0 |
Red Data R3 |
Red Bit 1 |
Used when TFT LCD in 16 bit RGB connection |
R2 |
LCD_DATA1 |
Red Data R4 |
Red Bit 2 |
|
R3 |
LCD_DATA2 |
Red Data R5 |
Red Bit 3 |
|
R4 |
LCD_DATA3 |
Red Data R6 |
Red Bit 4 |
|
T1 |
LCD_DATA4 |
Red Data R7 |
Red Bit 5 |
|
T2 |
LCD_DATA5 |
Green Data G2 |
Green Bit 0 |
|
T3 |
LCD_DATA6 |
Green Data G3 |
Green Bit 1 |
|
T4 |
LCD_DATA7 |
Green Data G4 |
Green Bit 2 |
|
U1 |
LCD_DATA8 |
Green Data G5 |
Green Bit 3 |
|
U2 |
LCD_DATA9 |
Green Data G6 |
Green Bit 4 |
|
U3 |
LCD_DATA10 |
Green Data G7 |
Green Bit 5 |
|
U4 |
LCD_DATA11 |
Blue data B3 |
LCD Blue Bit 1 |
|
V2 |
LCD_DATA12 |
Blue data B4 |
LCD Blue Bit 2 |
|
V3 |
LCD_DATA13 |
Blue data B5 |
LCD Blue Bit 3 |
|
V4 |
LCD_DATA14 |
Blue data B6 |
LCD Blue Bit 4 |
|
T5 |
LCD_DATA15 |
Blue data B7 |
LCD Blue Bit 5 |
|
U13 |
LCD_DATA16 |
Red Data R2 |
Red Bit 2 |
Used when LCD RGB 24 bit connection |
V13 |
LCD_DATA17 |
Blue data B2 |
LCD Blue Bit 2 |
|
R12 |
LCD_DATA18 |
Red Data R1 |
Red Bit 1 |
|
T12 |
LCD_DATA19 |
Green Data G1 |
Green Bit 1 |
|
U12 |
LCD_DATA20 |
Blue data B1 |
LCD Blue Bit 1 |
|
T11 |
LCD_DATA21 |
Red Data R0 |
Red Bit 0 |
|
T10 |
LCD_DATA22 |
Green Data G0 |
Green Bit 0 |
|
U10 |
LCD_DATA23 |
Blue data B0 |
LCD Blue Bit 0 |
|
U5 |
LCD_VSYNC |
LCD_VSYNC |
LCD_VSYNC |
24 |
R5 |
LCD_HSYNC |
LCD_HSYNC |
LCD_HSYNC |
20 |
V5 |
LCD_PCLK |
LCD_PCLK |
LCD_PCLK |
22 |
R6 |
LCD_AC_BIAS_EN |
LCD_AC_BIAS_EN |
LCD_AC_BIAS_EN |
21 |
Hi , Kindly confirm the connection scheme for two different LCD's. At a time only one LCD can be used, it is alternative for each other as per requirement.
LCD RGB configured as per 565 configuration for 7 "LCD and RGB 24 bit configuration for LCD 4.3 Inch.
we are used LCD from Kyocera make TCG070WVLQAPNN-AN00-Base and TCG043WQLBAANN-GN00-Base
kindly confirm the same is correct or not? also refer TI Errata 3.1.1 while checking.