I've tested for SRIO loopback test example project using CCSv5.5.
But, it it not working and found error as below.
**** Build of configuration Debug for project SRIO_LoopbackK2HC66BiosTestProject ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: C:/ti/pdk_keystone2_3_01_01_04/packages/ti/drv/srio/test/Loopback/k2h/c66/bios/srio_test.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_25_06_96/xs" --xdcpath="C:/ti/edma3_lld_02_11_13_17/packages;C:/ti/ipc_3_22_02_11/packages;C:/ti/bios_6_37_03_30/packages;C:/ti/pdk_keystone2_3_01_01_04/packages;C:/ti/uia_1_03_02_10/packages;C:/ti/ccsv5/ccs_base;C:/Users/HSYOO/myRepository/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p myK2HBoard -r debug -c "C:/ti/ccsv5/tools/compiler/c6000_7.4.4" "C:/ti/pdk_keystone2_3_01_01_04/packages/ti/drv/srio/test/Loopback/k2h/c66/bios/srio_test.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring srio_test.xe66 from package/cfg/srio_test_pe66.cfg ...
js: "C:/ti/ipc_3_22_02_11/packages/ti/sdo/ipc/family/Settings.xs", line 704: The device (TMS320C66AK2H12) isn't supported by IPC
"C:/ti/ipc_3_22_02_11/packages/ti/sdo/utils/MultiProc.xs", line 157
"C:/ti/pdk_keystone2_3_01_01_04/packages/ti/drv/srio/test/Loopback/k2h/c66/bios/srio_test.cfg", line 82
"./package/cfg/srio_test_pe66.cfg", line 188
gmake.exe: *** [package/cfg/srio_test_pe66.xdl] Error 1
js: "C:/ti/xdctools_3_25_06_96/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake: *** [configPkg/linker.cmd] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****