C6748 build Project for .out , use AISgen Generate AIS,load .ais ,then star-up board didn't operated.is the issue cmd?
cmd:
// ===========================================================================
-stack 0x10000
-heap 0x00900000
// ============================================================================
// Specify the System Memory Map
// ============================================================================
MEMORY
{
L1P: o = 0x11E00000 l = 0x00008000
L1D: o = 0x11F00000 l = 0x00008000
L2: o = 0x11800000 l = 0x00040000
DDR2: o = 0xC0000000 l = 0x08000000
}
// ============================================================================
// Specify the Sections Allocation into Memory
// ============================================================================
SECTIONS
{
.cinit > DDR2 // Initialization Tables
.pinit > DDR2 // Constructor Tables
.init_array > DDR2 //
.binit > DDR2 // Boot Tables
.const > DDR2 // Constant Data
.switch > DDR2 // Jump Tables
.text > DDR2 // Executable Code
.text:_c_int00: align=1024 > L2//DDR2 // Entrypoint
GROUP (NEARDP_DATA) // group near data
{
.neardata
.rodata
.bss // note: removed fill = 0
} > DDR2
.far: fill = 0x0, load > DDR2 // Far Global & Static Variables
.fardata > DDR2 // Far RW Data
.stack > DDR2 // Software System Stack
.sysmem > DDR2 // Dynamic Memory Allocation Area
.cio > DDR2 // C I/O Buffer
.vecs > DDR2 // Interrupt Vectors
}