Hi all,
I am using following configurations.
IPNC_RDK = 3.8.0
Test Application = ipnc_mcfw/mcfw/src_linux/mcfw_api/usecases/multich_capturedisplay.c
I am trying to run capture, display usecase demo application from IPNC RDK, on our custom board. Our custom board has DM8127 and Omnivision's OV3642 camera sensor.
Sensor is configured to give YUV - 4:2:2 data.
I have integrated necessary changes for OV3642 sensor support. Also made necessary format related changes, as our sensor provides YUV data. But when I try to run the application it shows, error like: " IPC_FRAMES_IN : Recevived 0 framebufs !!! "
Please find below complete log, which includes loading of firmware modules, kernel modules and running the application.
./autroot@dm814x-evm:/opt/ipnc# ./autorun_caroot@dm814x-evm:/opt/ipnc# ./autorun_capturedisplay.sh &
root@dm814x-evm:/opt/ipnc# sbulla: unknown partition table
sbulla: unknown partition table
mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slotg_file_storage gadget: No serial-number string provided!
s and uses 32 seg_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
ctors.
Volume Ig_file_storage gadget: Number of LUNs=1
D is 0accd115, ng_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
o volume label.
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 80 [67%] [40.00dB] [on]
Front Right: Capture 80 [67%] [40.00dB] [on]
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.21.02.10
SysLink module created on Date:Dec 16 2014 Time:12:08:40
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
secss put in low power state
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00070207
Phy Addr : 0x4d0000e4 Data : 0x00000000
Phy Addr : 0x4c0000e4 Data : 0x00170207
Phy Addr : 0x4d0000e4 Data : 0x00100000
DDR IOs RX is shutdown
Phy Addr : 0x48180a04 Data : 0x00000000
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500]
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 )
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
[host] Attached to slave procId 2.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[host] Started slave procId 2.
[host] After Ipc_loadcallback status [0x00000000]
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3vpss ] notify_attach rtnVal 0
[m3vpss ] initProxyServer rtnVal 0
[m3vpss ]
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ]
[m3vpss ] 72: SYSTEM : System Common Init in progress !!!
[m3vpss ] 72: SYSTEM: IPC init in progress !!!
[m3vpss ] 72: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 122: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x00000000]
[m3vpss ] 125: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 125: SYSTEM: Attaching to [VIDEO-M3] ...
[host] Attached to slave procId 1.
[m3vpss ] 175: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 225: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 275: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 325: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 375: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 425: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 475: SYSTEM: Attaching to [VIDEO-M3] ...
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video]
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3video]
[m3video] 490: SYSTEM : System Common Init in progress !!!
[m3video] 490: SYSTEM: IPC init in progress !!!
[m3video] 490: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 525: SYSTEM: Attaching to [VIDEO-M3] ...
[host] After Ipc_startcallback status [0x00000000]
[m3video] 540: SYSTEM: Attaching to [HOST] ...
[m3video] 545: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3video] 545: SYSTEM: Attaching to [VPSS-M3] ...
[host] Attached to slave procId 0.
[m3vpss ] 575: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 595: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 625: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 625: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 626: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 625: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3vpss ] 626: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 626: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 626: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3vpss ] 628: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 629: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3vpss ] 629: SYSTEM: IPC init DONE !!!
[m3vpss ] 640: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 640: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[m3vpss ] 642: SYSTEM : System Common Init Done !!!
[host] Loaded file ./firmware/ipnc_rdk_fw_c6xdsp.xe674 on slave procId 0.
[host] Started slave procId 0.
[host] After Ipc_loadcallback status [0x00000000]
[c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 500000000
[m3video] 726: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[c6xdsp ]
[m3video] 727: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[c6xdsp ] *** UTILS: CPU KHz = 500000 Khz ***
[m3video] 727: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[c6xdsp ]
[m3video] 729: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[c6xdsp ] 1: SYSTEM : System Common Init in progress !!!
[m3video] 729: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[c6xdsp ] 2: SYSTEM: IPC init in progress !!!
[m3video] 729: SYSTEM: IPC init DONE !!!
[c6xdsp ] 2: SYSTEM: Attaching to [HOST] ...
[m3video] 740: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 740: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[c6xdsp ] 76: SYSTEM: Attaching to [HOST] ...
[m3video] 742: SYSTEM : System Common Init Done !!!
[c6xdsp ] 79: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[c6xdsp ] 79: SYSTEM: Attaching to [VIDEO-M3] ...
[host] After Ipc_startcallback status [0x00000000]
[c6xdsp ] 154: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 229: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 304: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 379: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 454: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 529: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 604: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 679: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 754: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 829: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 904: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 979: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1054: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1129: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1204: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1279: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1354: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1429: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1504: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1579: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1654: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1729: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1804: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1879: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 1954: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2029: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2104: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2179: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2254: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2329: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2404: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2479: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2554: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2629: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2704: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2779: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2854: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2929: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3004: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3079: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3154: SYSTEM: Attaching to [VIDEO-M3] ...
Creat queue id:0
queue id:0
Creat queue id:32769
queue id:32769
[c6xdsp ] 3229: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 3342: SYSTEM : System Video Init in progress !!!
[m3vpss ] 3342: SYSTEM : System VPSS Init in progress !!!
[m3video] 3343: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 3343: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 3343: SYSTEM: ListElem Shared Addr = 0xbe986880
[m3video] 3346: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 3346: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 3346: SYSTEM: ListElem Shared Addr = 0xbe989d80
[c6xdsp ] 3304: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 3356: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] === I2C0/2 Clk is active ===
[m3video] 3356: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[m3video] 3357: SYSTEM: ListElem Shared Addr = 0xbe98d280
[m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1
[m3video] 3359: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
[m3vpss ] 3361: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 3359: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
[m3vpss ] 3361: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 3360: SYSTEM: ListElem Shared Addr = 0xbe9a6f00
[m3vpss ] 3362: SYSTEM: ListElem Shared Addr = 0xbe9c0b80
[m3video] 3362: HDVICP: Doing PRCM for IVAHD[0] ...
[m3video] 3362: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3video] 3363: SYSTEM : Initializing Links !!!
[m3vpss ] 3364: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3vpss ] 3365: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3video] 3363: SYSTEM : FREE SPACE : System Heap = 6283280 B, Mbx = 10240 msgs)
[m3vpss ] 3365: SYSTEM: ListElem Shared Addr = 0xbe9c4080
[m3video] 3363: SYSTEM : FREE SPACE : SR0 Heap = 15975808 B (15 MB)
[m3vpss ] 3379: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3vpss ] 3379: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3video] 3363: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[m3vpss ] 3380: SYSTEM: ListElem Shared Addr = 0xbe9c7580
[m3vpss ] 3382: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3video] 3364: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 3383: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3vpss ] 3383: SYSTEM: ListElem Shared Addr = 0xbe9e6f80
[m3video] 3364: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 3386: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
[m3video] 3365: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[m3vpss ] 3386: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
[m3vpss ] 3387: SYSTEM: ListElem Shared Addr = 0xbea06980
[m3video] Entered the MctnfLink_init()
[m3vpss ] 3393: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 3393: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 3394: SYSTEM: ListElem Shared Addr = 0xbea26380
[m3vpss ] 3396: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
[m3vpss ] 3397: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
[m3vpss ] 3397: SYSTEM: ListElem Shared Addr = 0xbea40000
[m3vpss ] 3399: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 3399: SYSTEM : FVID2 Init in progress !!!
[c6xdsp ] 3379: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[m3video] 3425: SYSTEM : Initializing Links ... DONE !!!
[m3video] 3426: SYSTEM : System Video Init Done !!!
[m3vpss ] 3469: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 3469: SYSTEM : Device Init in progress !!!
[m3vpss ] Iss_init called !!!!!!
[c6xdsp ] 3454: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] CPIS_init DONE !!!!!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 1
[c6xdsp ] 3529: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3604: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3679: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[c6xdsp ] 3754: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3829: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3904: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 3979: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4054: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4129: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4204: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4279: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4354: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4429: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4504: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4579: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4654: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4729: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4804: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4879: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4954: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x34 !!!
[c6xdsp ] 5029: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5104: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5179: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x3c !!!
[c6xdsp ] 5254: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5329: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5404: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5479: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5554: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5629: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x50 !!!
[c6xdsp ] 5704: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x51 !!!
[m3vpss ] I2C0: Passed for address 0x52 !!!
[m3vpss ] I2C0: Passed for address 0x53 !!!
[m3vpss ] I2C0: Passed for address 0x54 !!!
[m3vpss ] I2C0: Passed for address 0x55 !!!
[c6xdsp ] 5779: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x56 !!!
[m3vpss ] I2C0: Passed for address 0x57 !!!
[c6xdsp ] 5854: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 5929: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6004: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6079: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6154: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] I2C0: Passed for address 0x68 !!!
[c6xdsp ] 6229: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6304: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6379: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6454: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6529: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6604: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6679: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 6754: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 6113: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] In function Iss_Ov3642Init at line: 793
[m3vpss ] gOv3642_I2c_ctrl.i2cInstId is 0
[m3vpss ] ov3642 FVID2_registerDriver start
[m3vpss ] gIss_Ov3642CommonObj.fvidDrvOps.create: 8dcf30dd
[m3vpss ] ov3642 FVID2_registerDriver end
[m3vpss ] 6142: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 6142: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 6142: SYSTEM : Initializing Links !!!
[m3vpss ] 6143: SYSTEM : FREE SPACE : System Heap = 1678704 B, Mbx = 10240 msgs)
[m3vpss ] 6143: SYSTEM : FREE SPACE : SR0 Heap = 15362432 B (14 MB)
[c6xdsp ] 6829: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 6143: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 6144: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 6144: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[c6xdsp ] 6904: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 6278: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] Received character 't'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
[c6xdsp ] 6979: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7054: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] drvId: 1536, instanceId: 0, createArgs: 0, drv->drvOps->create: 8dd12c35
[m3vpss ] drvId: 0, instanceId: 0, createArgs: bfb02000, drv->drvOps->create: 8dc99109
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2
[c6xdsp ] 7129: SYSTEM: Attaching to [VIDEO-M3] ...
DMA: Module install successful, device major num = 249
DRV: Module install successful
DRV: Module built on Dec 16 2014 12:10:46
[c6xdsp ] 7204: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7279: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7354: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7429: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7504: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7579: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7654: SYSTEM: Attaching to [VIDEO-M3I2C No Ack
] ...
HDMI failed to read E-EDID
[c6xdsp ] 7729: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7804: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7879: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 7954: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8029: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8104: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8179: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8254: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8329: SYSTEM: Attaching to [VIDEO-M3] ...
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
[c6xdsp ] 8404: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 8479: SYSTEM: Attaching to [VIDEO-M3] ...
[host] Vsys_params_init
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 0: SYSTEM: IPC init in progress !!!
[host] 8: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
[host] 8: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
[host] 8: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
[host] 8: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
[host] DMA: ChannelID allocated:4
8: SYSTEM: OpenDMA: ChannelID allocated:5
ing MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] 9: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 10: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[host] 11: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[host] 12: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 12: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 13: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 13: SYSTEM: IPC init DONE !!!
[host] 14: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[c6xdsp ] 8554: SYSTEM: Attaching to [VIDEO-M3] ...
[host] 16: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 17: SYSTEM: ListElem Shared Addr = 0x40d4cc80
[host] 17: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...
[host] 19: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...
[host] 20: SYSTEM: ListElem Shared Addr = 0x40d66900
[host] 21: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 23: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 24: SYSTEM: ListElem Shared Addr = 0x40d80580
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 26: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 27: SYSTEM: ListElem Shared Addr = 0x40d9ff80
[host] 28: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
[host] 29: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
[host] 30: SYSTEM: ListElem Shared Addr = 0x40dbf980
[host] 31: SYSTEM: System Common Init Done !!!
[host] Vsys_init
[host] Vcam_params_init
[host] Vcam_init
[host] Vsys_allocBuf - addr = 0x4c6ec000,size = 65011712
##########pInfo->totalsize 63897600
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5
[host]
App_streamSysInit Completed
[host]
App_ipcBitsInit Completed
[host]
Enable RAW Frame Write
[host]
App_ipcFramesCreate Completed
[host]
App_ipcFramesInSetCbInfo Completed
[host] Opened file [/opt/ipnc/VID_CH00.yuv] for writing CH0
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] Vsys_allocBuf - addr = 0x40164000,size = 33603
[host] DCC buffer allocated for size 33603
[host] DCC Default File Intialization Done
[host]
dccParamInit Completed
[host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[m3vpss ] drvId: 1536, instanceId: 0, createArgs: 0, drv->drvOps->create: 8dd12c35
[c6xdsp ] 8629: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] VPS_DCTRL_INST_0
[m3vpss ] drvId: 0, instanceId: 0, createArgs: 8f025ca8, drv->drvOps->create: 8dc99109
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[host]
********* Entered Capture + Display usecase - H264 1080p @60 fps, H264 D1 @30fps ********
[host] 108: MCFW : CPU Revision [ES2.1] !!!
[host] 108: MCFW : Detected [UNKNOWN] Board !!!
[host] 108: MCFW : Base Board Revision [REV A] !!!
[c6xdsp ] 8704: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7596: CAMERA: Create in progress !!!
[m3vpss ] drvId: 268435712, instanceId: 255, createArgs: 0, drv->drvOps->create: 8dc246ed
[m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[m3vpss ] 7597: CAMERA: VIP0 PortA camera mode is [ 8-bit, Line-mux Embedded Sync] !!!
[m3vpss ] In function CameraLink_drvCreateSensor at line: 145
[m3vpss ] In function CameraLink_drvCreateSensor at line: 154
[c6xdsp ] 8779: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] In function CameraLink_drvCreateSensor at line: 189
[m3vpss ] In function CameraLink_drvCreateSensor at line: 249
[m3vpss ] In function CameraLink_drvCreateSensor at line: 262
[m3vpss ] drvId: 268436757, instanceId: 0, createArgs: 8f32cd9c, drv->drvOps->create: 8dcf30dd
[m3vpss ] In function Iss_Ov3642Create at line: 661
[m3vpss ] In function Iss_Ov3642Create at line: 709
[m3vpss ] 7600: CAMERA: VIP 0: VID DEC 268436757 (0x3c): 0002:20202020:20202020, AUD_STATUS 538976288
[m3vpss ] drvId: 268435712, instanceId: 0, createArgs: 8f32c214, drv->drvOps->create: 8dc246ed
[c6xdsp ] 8854: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] Iss_captCreate:1661
[m3vpss ] 7705: CAMERA: Create Done !!!
[m3vpss ] 7748: CAMERA: Detect video in progress !!!
[m3vpss ] 7748: CAMERA: Detect video Done !!!
[m3vpss ] 7825: DUP : Create Done !!!
[m3vpss ] 7832: DUP : Create Done !!!
[host] IpcFramesInLink_tskMain:Entered
[host] 254: IPC_FRAMES_IN : Create in progress !!!
[host] 254: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_25] ...
[host] 255: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_25] ...
[host] 258: IPC_FRAMES_IN : Create Done !!!
[host] 258: IPC_FRAMES_OUT : Create in progress !!!
[host] 259: IPC_FRAMES_OUT : Create Done !!!
[m3vpss ] DCC server task running
[m3vpss ] 7836: NULL : Create Done !!!
[m3vpss ] 7837: NULL : Create Done !!!
[m3vpss ] 7837: IPC_FRAMES_OUT : Create in progress !!!
[c6xdsp ] 8929: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7840: IPC_FRAMES_OUT : Create Done !!!
[m3vpss ] 7848: IPC_FRAMES_IN : Create in progress !!!
[m3vpss ] 7848: SYSTEM: Opening ListMP [HOST_IPC_OUT_24] ...
[m3vpss ] 7849: SYSTEM: Opening ListMP [HOST_IPC_IN_24] ...
[m3vpss ] 7850: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[host] 274: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 275: IPC_FRAMES_OUT : Received Notify !!!
[host] 275: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[m3vpss ] IPC_FRAMES_IN:HEAPID:0 USED:304
[m3vpss ] 7853: IPC_FRAMES_IN : Create Done !!!
[m3vpss ] 7853: DISPLAY: Create in progress !!!
[m3vpss ] DisplayId = 1,DataFormat = 0
[m3vpss ] BP0 displayInstId = 0
[m3vpss ] drvId: 1, instanceId: 0, createArgs: 8ede4780, drv->drvOps->create: 8dc807e5
[m3vpss ] 7855: DISPLAY: Create Done !!!
[m3vpss ] 7855: DISPLAY: Create in progress !!!
[m3vpss ] DisplayId = 4,DataFormat = 0
[m3vpss ] SD displayInstId = 2
[m3vpss ] drvId: 1, instanceId: 2, createArgs: 8edfb420, drv->drvOps->create: 8dc807e5
[host] 290: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7861: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7861: Assertion @ Line: 848 in links_m3vpss/display/displayLink_drv.c: status == FVID2_SOK : failed !!!
[m3vpss ] 7869: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7877: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 291: IPC_FRAMES_OUT : Received Notify !!!
[host] 291: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 627: IPC_FRAMES_OUT : Received Notify !!!
[host] 627: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 306: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 627: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] IPC_FRAMESOUTLINK:!WARNING!.Commands not being processed by link.TimeSinceLastPutFull:436,TimeSinceLastGetFree:436
[host] IPC_FRAMESINLINK:!WARNING!.Commands not being processed by link.TimeSinceLastAlloc:450,TimeSinceLastFree:450 [m3vpss ] 7885: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9004: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7893: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9079: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7901: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9154: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7909: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9229: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7917: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9304: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7925: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9379: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7933: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[c6xdsp ] 9454: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 7941: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7949: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7957: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7965: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7973: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7981: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7989: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 7997: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8005: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8013: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8021: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8029: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8037: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8045: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8053: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8061: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8069: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8077: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8085: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[m3vpss ] 8093: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 643: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 963: IPC_FRAMES_OUT : Received Notify !!!
[host] 963: IPC_FRAMES_OUT : Releasing 0 framebufs !!!
[host] 644: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 963: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 963: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 964: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 964: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 964: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 964: IPC_FRAMES_IN : Recevived 0 framebufs !!!
[host] 17117: IPC_FRAMES_IN : Recevived 0 framebufs !!!
Any help would be highly appreciated.
Regards,
Krinali Shah