USB3.0 port couldn't operate at EVMK2HX - EVMK2H Evaluation Module. Below Memory sticks doesn't run:
USB3.0 16GB Kingstone Data Traveler G4
USB3.0 16GB Sandisk Ultra
USB3.0 16GB Sandisk Ultra Fit
USB2.0 16GB Hi-Level
USB2.0 4GB Texas Instruments
U-Boot screen is below:
U-Boot 2013.01-dirty (Jan 22 2015 - 13:16:06)
I2C: ready
Detected SO-DIMM [«
]
DRAM: 2 GiB
NAND: 512 MiB
Net: TCI6638_EMAC, TCI6638_EMAC1
## NETAS U-boot version 1.03
Hit any key to stop autoboot: 0
## prediv 0x00000001 ...
## mult 0x00000014 ...
## output_div 0x00000006 ...
## ret 0x13DE4355 ...
SF: Detected N25Q128A with page size 64 KiB, total 16 MiB
## prediv 0x00000001 ...
## mult 0x00000014 ...
## output_div 0x00000006 ...
## ret 0x13DE4355 ...
## installed monitor, freq [204800000], status 0
core 1 powered on successfully
core 2 powered on successfully
core 3 powered on successfully
## Setting UCPM area at 0xF8000000 ...
## Filling MCPM area with EMPTY at 0x0C5B6B00 size:0x00020000 ...
NETAS >>
NETAS >>
NETAS >>
NETAS >> usb reset
(Re)start USB...
USB0: No power optimization available
Register 2001040 NbrPorts 2
Starting the controller
USB XHCI 1.00
scanning bus 0 for devices... 1 USB Device(s) found
scanning usb for storage devices... 0 Storage Device(s) found
NETAS >>
Below memory stick detected:
USB2.0 4GB AWR
NETAS >> usb reset
(Re)start USB...
USB0: No power optimization available
Register 2001040 NbrPorts 2
Starting the controller
USB XHCI 1.00
scanning bus 0 for devices... 2 USB Device(s) found
scanning usb for storage devices... 1 Storage Device(s) found
NETAS >>