Hello , I'm using the OMAP35x-PSP-SDK_02.01.03.11 on the OMAP35x EVM(REV D, ES2.1). When the board is booted, i get the below dss message nad the LCD backlight goes off.
omap-dss: Could not find exact pixel clock. Requested 25189 kHz, got 25188 kHz omap-dss: Could not find exact pixel clock. Requested 25189 kHz, got 25188 kHz.
How can I solve the error?I am looking for your reply.
Best Regards,
Liuwen
ps : the log from my teraterm window.
<3>omap-dss DISPC error: Requested pixel clock not possible with the current OMAP2_DSS_MIN_FCK_PER_PCK setting. Turning the constraint off.
omap-dss DISPC error: Requested pixel clock not possible with the current OMAP2_DSS_MIN_FCK_PER_PCK setting. Turning the constraint off.
<4>omap-dss: Could not find exact pixel clock. Requested 25190 kHz, got 25189 kHz
omap-dss: Could not find exact pixel clock. Requested 25190 kHz, got 25189 kHz
<4>Display already enabled
Display already enabled
<4>Display already enabled
Display already enabled
<6>Buffer Size = 3686400
Buffer Size = 3686400
<6>omap_vout: registered and initialized video device 0 [v4l2]
omap_vout: registered and initialized video device 0 [v4l2]
<6>Buffer Size = 3686400
Buffer Size = 3686400
<6>omap_vout: registered and initialized video device 1 [v4l2]
omap_vout: registered and initialized video device 1 [v4l2]
<6>display->updated
display->updated