hello, everyone.
Now i'm working with dm365 EVM(revD) with dvsdk2_10, MV kernel 2.6.18.
And I integrate the mpeg4_hdvicp with following document.
http://processors.wiki.ti.com/images/9/95/Readme_DM365codec_integration_dvsdk2_10.pdf
After compiled, i excute encode demo with 720p component input.
I expect it encode with 30fps, but it's not over 28fps.
How can i change to get 30fps?
I've nothing changed without the guide.
Thanks in advance.
melon.
ps. Here's a log.
root@:/opt/# ./encode_HD -v test.m4vhd -y3
Encode demo started.
i2c_adapter i2c-0: TVP2002 - clocks per line detected = 137
davinci_resizer davinci_resizer.2: RSZ_G_CONFIG:0:1:108
davinci_previewer davinci_previewer.2: ipipe_set_preview_config
davinci_previewer davinci_previewer.2: ipipe_set_preview_config
vpfe ccdc capture vpfe ccdc capture.1: IMP chained
vpfe ccdc capture vpfe ccdc capture.1: Resizer present
i2c_adapter i2c-0: TVP2002 - clocks per line detected = 137
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 1280, vpitch = 720, bpp = 1
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 1280, vpitch = 720, bpp = 1
Starting ccdc_config_ycbcr...<7>
starting ccdc_reset...<7>
End of ccdc_reset...<7>
Starting ccdc_setwin...<7>ipipe_set_resizer, resizer - A enabled
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 1280,
layer.pix_fmt.width = 1280,
layer.pix_fmt.height = 720,
layer.pix_fmt.sizeimage =1382400
DavinciDisplay DavinciDisplay.1: pixfmt->width = 1280,
layer->layer_info.config.line_length= 1280
ARM Load: 15% Video fps: 29 fps Video bit rate: 626 kbps Sound bit rate: 0 kbps Time: 00:00:01 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 10% Video fps: 28 fps Video bit rate: 600 kbps Sound bit rate: 0 kbps Time: 00:00:02 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 8% Video fps: 27 fps Video bit rate: 884 kbps Sound bit rate: 0 kbps Time: 00:00:03 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 7% Video fps: 27 fps Video bit rate: 826 kbps Sound bit rate: 0 kbps Time: 00:00:04 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 8% Video fps: 28 fps Video bit rate: 758 kbps Sound bit rate: 0 kbps Time: 00:00:06 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A
ARM Load: 7% Video fps: 28 fps Video bit rate: 515 kbps Sound bit rate: 0 kbps Time: 00:00:07 Demo: Encode Display: 720P 60Hz Video Codec: MPEG4 HDVICP Video Resolution: 1280x720 Sound Codec: N/A Sampling Freq: N/A