Hi,
This C6678 EVM is inserted a Linux PC with PCIe boot. For command cat /proc/interrupts, it shows
IRQ 7 for TI 667x PCIE
but lspci -d 104c:b005 -x -v
shows IRQ 16, see below please.
Why are they different (7 vs. 16)?
Is my understanding wrong?
Thanks,
~$ cat /proc/interrupts CPU0 CPU1 CPU2 CPU3 0: 42 0 0 0 IO-APIC-edge timer 1: 1 0 0 2 IO-APIC-edge i8042 5: 0 0 0 0 IO-APIC-edge parport0 7: 2 0 0 0 IO-APIC-edge TI 667x PCIE 8: 0 0 0 1 IO-APIC-edge rtc0 9: 0 0 0 0 IO-APIC-fasteoi acpi 12: 0 0 0 4 IO-APIC-edge i8042 14: 3819 0 0 129 IO-APIC-edge pata_atiixp 15: 0 0 0 0 IO-APIC-edge pata_atiixp 16: 198886 0 4 1111 IO-APIC-fasteoi mmc0, snd_hda_intel 17: 0 3861672 3 643 IO-APIC-fasteoi ehci_hcd:usb1, ehci_hcd:usb2 18: 9410 0 48165 68 IO-APIC-fasteoi ohci_hcd:usb3, ohci_hcd:usb4, ohci_hcd:usb5 19: 27929 0 4 5183 IO-APIC-fasteoi ahci 40: 0 0 0 0 PCI-MSI-edge PCIe PME 41: 0 0 0 0 PCI-MSI-edge PCIe PME 42: 0 0 0 0 PCI-MSI-edge PCIe PME 43: 0 0 0 0 PCI-MSI-edge xhci_hcd 44: 0 0 0 0 PCI-MSI-edge xhci_hcd 45: 0 0 0 0 PCI-MSI-edge xhci_hcd 46: 0 0 0 0 PCI-MSI-edge xhci_hcd 47: 0 0 0 0 PCI-MSI-edge xhci_hcd 48: 0 0 0 0 PCI-MSI-edge xhci_hcd 49: 0 0 0 0 PCI-MSI-edge xhci_hcd 50: 0 0 0 0 PCI-MSI-edge xhci_hcd 51: 0 0 0 0 PCI-MSI-edge xhci_hcd 52: 0 0 0 0 PCI-MSI-edge xhci_hcd 53: 58718 0 0 76 PCI-MSI-edge eth0 54: 175228 0 0 28915 PCI-MSI-edge radeon 55: 0 0 736 217 PCI-MSI-edge snd_hda_intel NMI: 13 13 11 11 Non-maskable interrupts LOC: 275834 315739 232716 242301 Local timer interrupts SPU: 0 0 0 0 Spurious interrupts PMI: 13 13 11 11 Performance monitoring interrupts IWI: 21062 17830 16580 8886 IRQ work interrupts RTR: 0 0 0 0 APIC ICR read retries RES: 543185 546761 533622 509859 Rescheduling interrupts CAL: 369 408 395 282 Function call interrupts TLB: 10813 9273 9435 8277 TLB shootdowns TRM: 0 0 0 0 Thermal event interrupts THR: 0 0 0 0 Threshold APIC interrupts MCE: 0 0 0 0 Machine check exceptions MCP: 14 14 14 14 Machine check polls ERR: 1 MIS: 0 r04@rj1204-MS-7696:~$ lspci -d 104c:b005 -x -v 04:00.0 Multimedia controller: Texas Instruments Device b005 (rev 01) Flags: bus master, fast devsel, latency 0, IRQ 16 Memory at fe900000 (32-bit, non-prefetchable) [size=1M] Memory at d1400000 (32-bit, prefetchable) [size=512K] Memory at d1000000 (32-bit, prefetchable) [size=4M] Memory at d0000000 (32-bit, prefetchable) [size=16M] Memory at d1490000 (32-bit, prefetchable) [size=4K] Memory at d1480000 (32-bit, prefetchable) [size=64K] Capabilities: <access denied> 00: 4c 10 05 b0 07 01 18 40 01 00 80 04 10 00 00 00 10: 00 00 90 fe 08 00 40 d1 08 00 00 d1 08 00 00 d0 20: 08 00 49 d1 08 00 48 d1 00 00 00 00 00 00 01 00 30: 00 00 00 00 40 00 00 00 00 00 00 00 07 01 00 00