Hi
I am trying to build the example i2c edma3 project found at E:\ti\biospsp_03_00_01_00\drivers\examples\evm6748\i2c on my system, and I get the errors shown below when building.
I am using CCS6.1 with bios_6_42_01_20, biospsp_03_00_01_00, edma3_lld_02_12_00_20, xdctools_3_31_00_24_core.
Can anyone help?
**** Build of configuration Debug for project i2cSample ****
"E:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building target: i2cSample.out'
'Invoking: C6000 Linker'
"E:/ti/ccsv6/tools/compiler/c6000_7.4.12/bin/cl6x" -mv6740 --abi=eabi -g --define=CHIP_C6748 --diag_warning=225 -z -m"i2cSample.map" -i"E:/ti/ccsv6/tools/compiler/c6000_7.4.12/lib" -i"E:/ti/ccsv6/tools/compiler/c6000_7.4.12/include" --reread_libs --warn_sections --xml_link_info="i2cSample_linkInfo.xml" --rom_model -o "i2cSample.out" -l"./configPkg/linker.cmd" -l"libc.a" -l"E:\ti\edma3_lld_02_12_00_20\packages\ti\sdo\edma3\drv\lib\674\debug\edma3_lld_drv.ae674" -l"E:\ti\edma3_lld_02_12_00_20\packages\ti\sdo\edma3\rm\lib\c6748-evm\674\debug\edma3_lld_rm.ae674" -l"E:\ti\edma3_lld_02_12_00_20\packages\ti\sdo\edma3\drv\sample\lib\c6748-evm\674\debug\edma3_lld_drv_sample.ae674" -l"E:\ti\edma3_lld_02_12_00_20\packages\ti\sdo\edma3\rm\sample\lib\c6748-evm\674\debug\edma3_lld_rm_sample.ae674" -l"E:\ti\biospsp_03_00_01_00\drivers\i2c\lib\c6748-evm\674\debug\bios_psp_i2c.ae674" -l"E:\ti\biospsp_03_00_01_00\drivers\psc\lib\c6748-evm\674\debug\bios_psp_psc.ae674" -l"E:\ti\biospsp_03_00_01_00\platforms\evm6748\lib\c6748-evm\674\debug\bios_psp_platform_evm6748.ae674"
<Linking>
warning: output section ".fardata" refers to load symbol "i2cSampleTask" and
hence cannot be compressed; compression "rle" is ignored
undefined first referenced
symbol in file
--------- ----------------
i2cParams E:\ti\biospsp_03_00_01_00\drivers\examples\evm6748\i2c\Debug\configPkg\package\cfg\i2cSample_pe674.oe674
i2cSampleTask E:\ti\biospsp_03_00_01_00\drivers\examples\evm6748\i2c\Debug\configPkg\package\cfg\i2cSample_pe674.oe674
main E:\ti\ccsv6\tools\compiler\c6000_7.4.12\lib\rts6740_elf.lib<args_main.obj>
user_i2c_init E:\ti\biospsp_03_00_01_00\drivers\examples\evm6748\i2c\Debug\configPkg\package\cfg\i2cSample_pe674.oe674
error: unresolved symbols remain
>> Compilation failure
error: errors encountered during linking; "i2cSample.out" not built
gmake: *** [i2cSample.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****