Hi All
We are working on a custom board right now that is based on DM8168 with EZSDK 5_05_02_00. We are trying to verify PAL output from IOUTD.
When we are trying the following command:
/usr/share/ti/ti-omx/decode_display_a8host_debug.xv5T -i /usr/share/ti/data/videos/dm816x_1080p_demo.264 -w 1920 -h 1080 -f 30 -g 0 -c h264 -d 0
We are getting the output on HDMI. But when we try with this command
/usr/share/ti/ti-omx/decode_display_a8host_debug.xv5T -i /usr/share/ti/data/videos/dm816x_1080p_demo.264 -w 1920 -h 1080 -f 30 -g 0 -c h264 -d 2
We are facing a problem:
/usr/share/ti/ti-omx/decode_display_a8host_debug.xv5T -i /usr/share/ti/data/videos/dm816x_1080p_demo.264 -w 1920 -h 1080 -f 30 -g 0 -c h264 - d 2
input file: /usr/share/ti/data/videos/dm816x_1080p_demo.264
width: 1920
height: 1080
frame_rate: 30
gfx: fbdev disable
codec: h264
display_id: 2
Decoder-Display example
===============================
OMX_Init completed
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
UIAClient is ready to send a UIA configuration command
UIAClient received UIA_CONFIGURE_ACK
UIAClient is done sending requests
opening file
decoder compoenent is created
PADX: 32 PADY: 24
level set is 12
scalar compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 736, height = 480)
set number of channels
set input resolution
set output resolution
enable scalar input port
got eventEnable/Disable Event
enable scalar output port
got eventEnable/Disable Event
NF compoenent is created
set input port params (width = 1920, height = 1080)
set output port params (width = 736, height = 480)
set number of channels
set input resolution
set output resolution
enable NF input port
got eventEnable/Disable Event
enable NF output port
got eventEnable/Disable Event
found handle 0x13fb70 for component OMX.TI.VPSSM3.VFDC
got display handle
found handle 0x143b78 for component OMX.TI.VPSSM3.CTRL.DC
Buffer Size computed: 353280
set input port params (width = 1920, height = 1080)
setting input and output memory type to default
enable input port
got eventEnable/Disable Event
connect call for decoder-scalar
connect call for scalar - nf
connect call for nf - display
decoder inport buffers allocated
decoder outport buffers allocated
got eventState changed to: OMX_StateIdle
decoder state IDLE
Scalar input port use buffer done
scalar outport buffers allocated
got eventState changed to: OMX_StateIdle
scalar state IDLE
Noise Filter input port use buffer done
Noise Filter outport buffers allocated
got eventState changed to: OMX_StateIdle
Noise Filter state IDLE
got eventState changed to: OMX_StateIdle
ctrl-dc state IDLE
got eventState changed to: OMX_StateIdle
display state IDLE
got eventState changed to: OMX_StateExecuting
display control state execute
got event*** unrecoverable error: OMX_ErrorBadParameter (0x80001005)
It used to work well with EVM. Can anyone suggest what can be the problem?