Other Parts Discussed in Thread: SYSBIOS
Compiler: c6000 7.6.0
UIA: 1.4.0.6
NDK:2.24.0.11
MCSDK: 2.01.02.06
CCS: 5.5
CPU: C6678
Board: EVM6678LE & Custom C6678 board
I am trying to build your image_processing_evmc6678l_master project that comes with MCSDK: 2.01.02.06 and I have the linking errors below. The image_processing_evmc6678l_slave project builds fine and it has the same ti.uia.sysbios configuration. A screen shot of Product & Repositories I am building with are below. I have not changed any of the code or cfgs files. How can I fix this linking error?
undefined first referenced
symbol in file
--------- ----------------
accept C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
bind C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
listen C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
recv C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
send C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
sendto C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
setsockopt C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
socket C:\ti\uia_1_04_00_06\packages\ti\uia\sysbios\lib\release\ti.uia.sysbios.ae66<TransportNdk.oe66>
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking;
"image_processing_evmc6678l_master.out" not built
>> Compilation failure
gmake[1]: *** [image_processing_evmc6678l_master.out] Error 1
gmake[1]: Target `main-build' not remade because of errors.
gmake: *** [all] Error 2