We wish to get an off the shelf hardware before designing a custom hardware for a payment terminal.The major requirements are:
- ARM Cortex-Ax core running at around 1GHz
- Support for >= 1GB RAM
- Connectivity – Ethernet, USB Host, UART, SPI, SD Card
- Hardware accelerators for cryptographic functions – AES, DES, SHA, RSA-2048 and others
- Availability of SOM (preferred)
- Availability of Android and/or Linux port
plz. suggest any suitable hardware for the same.