Hi,
I am getting following errors which I use WolfSSL for simpleLink. Please do the needful
undefined first referenced
symbol in file
--------- ----------------
NDK_recv C:\wolfssl\tirtos\packages\ti\net\wolfssl\lib\wolfssl.aem4f<io.oem4f>
NDK_send C:\wolfssl\tirtos\packages\ti\net\wolfssl\lib\wolfssl.aem4f<io.oem4f>
SSWolfssl_setContext ./modules/httpTask/https.obj
SemPost C:/ti/tirtos_tivac_2_14_04_31/packages/ti/drivers/lib/drivers_tivaware.aem4f<EMACSnow.oem4f>
fdError C:\wolfssl\tirtos\packages\ti\net\wolfssl\lib\wolfssl.aem4f<io.oem4f>
Other details
Board DK-TM4C129x.
Summary of flag set(CCS Build->ARM Compiler)
-mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O0 --fp_mode=strict
--include_path="C:/ti/tirtos_tivac_2_14_04_31/products/ndk_2_24_03_35/packages/ti/ndk/inc/bsd"
--include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/include"
--include_path="C:/ti/xdctools_3_31_01_33_core/packages/xdc"
--include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/include"
--include_path="C:/wolfssl" --include_path="C:/CCS_workspace/gluon-firmware/board"
--include_path="C:/ti/tirtos_tivac_2_14_04_31/products/TivaWare_C_Series-2.1.1.71b"
--include_path="C:/ti/tirtos_tivac_2_14_04_31/packages/ti/drivers/wifi/cc3100/Simplelink"
--include_path="C:/ti/tirtos_tivac_2_14_04_31/packages/ti/drivers/wifi/cc3100/Simplelink/Include"
--include_path="C:/ti/xdctools_3_31_01_33_core/packages/xdc"
-g --gcc --define=ccs="ccs" --define=PART_TM4C129XNCZAD --define=NET_SL --define=WOLFSSL_TIRTOS --define=TIVAWARE --diag_warning=225 --display_error_number --diag_wrap=off
Summary of flag set(CCS Build->ARM linker)
-mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O0 --fp_mode=strict -g --gcc --define=ccs="ccs" --define=PART_TM4C129XNCZAD --define=NET_SL --define=WOLFSSL_TIRTOS --define=TIVAWARE --diag_warning=225 --display_error_number --diag_wrap=off -z -m"example.map" --heap_size=0 --stack_size=512 -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/lib"
-i"C:/wolfssl/tirtos/packages/ti/net/wolfssl/lib"
-i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/include"
-i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/lib"
-i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/include"
--reread_libs --warn_sections --diag_wrap=off --display_error_number --xml_link_info="example_linkInfo.xml" --rom_model