Other Parts Discussed in Thread: AM5728
Hi,
There are following mentions in Table 5-4 Recommended Operating Conditions of the data sheet of AM5728.
The specifications of this VDDSHV10 list it with Maximum noise (peak-peak) 50mVppmax.
Which is correct as a definition of Maximum noise of MAX_DC or MAX of 3.3V?
MAX_DC
①3.30V +50mV = 3.35V
②3.366V +50mV = 3.416V
MAX
①3.30V +50mV = 3.35V
②3.465V +50mV = 3.515V
Best Regards,
Shigehiro Tsuda