Hi all:
I had tryed to update the AV_SERVER to match this request:
1). Capture number is 1.
2). Encode number may be 1, 2, or 3, all encode resolution are the same one.
3). Need enable the KTNF feature.
when I try to reduce the numCaptureStream to 1, the "Division by zero in kernel" will happened, I use the IPNC SDK V1.5.
Any help would be appreciate!!!!
Here is the detail for you reference:
Check ID success!
APPRO Setting Applied
CAPTURE: Create...DONE
VIDEO_swosdCreate(729): SWOSD_WINDOWS_MAX=7,SWOSD_WINDOWS_ID_MAX=3,SWOSD_WINDOWS_TEXT_0=3
string_patern= !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGHIJKLMNOPQRSTUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~
DM365MM Init Successful AVSERVER MAIN: Create encodeTsk ...
ENCODE: Recevied CMD = 0x0300
ENCODE: Create...
Creat queue id:0
queue id:0
Rate Control Type: IVIDEO_NONERate Control Type: IVIDEO_NONE ALG: ImgEnc: XDM_GETBUFINFO: min in bufs:2 buf(0):122880 buf(1):61440
AVSERVER MAIN: Create streamTsk ...
STREAM: Recevied CMD = 0x0300
STREAM: Create...
STREAM: Ext 0: 320x240
STREAM: Ext 1: 320x240
Creat queue id:32769
queue id:32769
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
Creat queue id:131076
queue id:131076
STREAM: Create...DONE
AVSERVER MAIN: Create fdTsk ...
FD: Recevied CMD = 0x0300
FD: Create...
FF: FF open
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 736,
layer.pix_fmt.width = 720,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =529920
FR : 0 usersDavinciDisplay DavinciDisplay.1: pixfmt->width = 720,
layer->layer_info.config.line_length= 736
registered from exsiting face album
FF: FF open done.
AVSERVER MAIN: Create displayTsk ...
DISPLAY: Recevied CMD = 0x0300
DISPLAY: Create...
FD: Create...DONE
AVSERVER MAIN: Create aewbTsk ...
2A: Recevied CMD = 0x0300
2A: Create...
APPRO 2A Created
DISPLAY: Create...DONE
EE SETUP SHIFT VALUE: 3
GBCE in EVAL MODE
2A: Create...DONE
AVSERVER MAIN: Create audioTsk ...
AVSERVER MAIN: Create motionTsk ...
MOTION: Recevied CMD = 0x0300
MOTION: Create...
Creat queue id:163845
queue id:163845
AVSERVER MAIN: Create swosdTsk ...
MOTION: Create...DONE
SWOSD: Recevied CMD = 0x0300
AVSERVER MAIN: Allocing Buffers ...
AVSERVER MAIN: Allocating buffers ...
AVSERVER MAIN: Stream 0: Allocating LDC buffers: 0 of size 221312 bytes
AVSERVER MAIN: Stream 0: Allocating VNF buffers: 0 of size 221312 bytes
AVSERVER MAIN: Stream 0: Allocating Encode IN buffers: 3 of size 221312 bytes
AVSERVER MAIN: Stream 0: Assigning Resize IN buffers: 0 of size 221312 bytes
AVSERVER MAIN: Stream 0: Getting Capture OUT buffers
AVSERVER MAIN: Stream 0: Capture OUT buffers 0
AVSERVER MAIN: StrDivision by zero in kernel.
eam 0: Capture OUT buffers 1
AVSERVER MAIN: Stream 0: Capture OUT buffers 2
AVSERVER MAIN: Allocating FD buffers: 3 of size 184448 bytes
AVSERVER MAIN: Assigning Display buffers: 3 of size 184448 bytes
AVSERVER MAIN: Stream 0: Allocating Encrypt buffers: 0 of size 38912 bytes
AVSERVER MAIN: Stream 0: Allocating Stream buffers: 3 of size 389Division by zero in kernel.
12 bytes
AVSERVER MAIN: Stream 1: Allocating Encrypt buffers: 0 of size 38912 bytes
AVSERVER MAIN: Stream 1: Allocating Stream buffers: 3 of size 38912 bytes
AVSERVER MAIN: Stream 2: Allocating Encrypt buffers: 0 of size 77824 bytes
AVSERVER MAIN: Stream 2: Allocating Stream buffers: 3 of size 77824 bytes
AVSERVER MAIN: Allocating buffers .Division by zero in kernel.
..DONE
AVSERVER MAIN: Start aewbTsk ...
2A: Start...
2A: Start...DONE
AVSERVER MAIN: Start captureTsk ...
CAPTURE: Start...