Other Parts Discussed in Thread: AM4372
Hello everyone.
I have such device tree config for SPI 1.
am4372.dtsi:
spi1: spi@481a0000 {
compatible = "ti,am4372-mcspi","ti,omap4-mcspi";
reg = <0x481a0000 0x400>;
interrupts = <GIC_SPI 125 IRQ_TYPE_LEVEL_HIGH>;
ti,hwmods = "spi1";
#address-cells = <1>;
#size-cells = <0>;
#status = "disabled";
status = "okay";
};
am437x-cm-t43.dts:
spi1_pins_default: spi1_pins_default {
pinctrl-single,pins = <
0x164 ( PIN_INPUT_PULLUP | MUX_MODE4 ) /* (G24) eCAP0_in_PWM0_out.spi1_sclk */
0x168 ( PIN_OUTPUT_PULLUP | MUX_MODE4 ) /* (L25) uart0_ctsn.spi1_d0 */
0x16c ( PIN_INPUT_PULLUP | MUX_MODE4 ) /* (J25) uart0_rtsn.spi1_d1 */
0x178 ( PIN_OUTPUT_PULLUP | MUX_MODE4 ) /* (K22) uart1_ctsn.spi1_cs0 */
0x270 ( PIN_OUTPUT_PULLUP | MUX_MODE4 ) /* (D24) xdma_event_intr0.spi1_cs1 */
>;
};
&spi1 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&spi1_pins_default>;
spidev@0 {
compatible = "rohm,dh2228fv";
spi-max-frequency = <48000000>;
reg = <0x0>;
status = "okay";
};
};
When i'm running spidev_test (MOSI and MISO are connected) I see such error:
root@cm-t43:~# ./spidev_test -D /dev/spidev2.0 [ 112.450725] ------------[ cut here ]------------ [ 112.455632] WARNING: CPU: 0 PID: 725 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x220/0x348() [ 112.465609] 44000000.ocp:L3 Custom Error: MASTER M2 (64-bit) TARGET L4_PER_0 (Idle): Data Access in Supervisor mode during Functional access [ 112.478879] Modules linked in: [ 112.482102] CPU: 0 PID: 725 Comm: spidev_test Not tainted 4.2.0-cm-t43-4 #2 [ 112.489427] Hardware name: Generic AM43 (Flattened Device Tree) [ 112.495693] [<c0016044>] (unwind_backtrace) from [<c00129a0>] (show_stack+0x10/0x14) [ 112.503857] [<c00129a0>] (show_stack) from [<c05ab008>] (dump_stack+0x80/0xcc) [ 112.511465] [<c05ab008>] (dump_stack) from [<c00357f8>] (warn_slowpath_common+0x78/0xb4) [ 112.519984] [<c00357f8>] (warn_slowpath_common) from [<c00358c8>] (warn_slowpath_fmt+0x30/0x40) [ 112.529148] [<c00358c8>] (warn_slowpath_fmt) from [<c02f6f98>] (l3_interrupt_handler+0x220/0x348) [ 112.538502] [<c02f6f98>] (l3_interrupt_handler) from [<c0071c9c>] (handle_irq_event_percpu+0x5c/0x284) [ 112.548303] [<c0071c9c>] (handle_irq_event_percpu) from [<c0071f04>] (handle_irq_event+0x40/0x64) [ 112.557651] [<c0071f04>] (handle_irq_event) from [<c0074ccc>] (handle_fasteoi_irq+0xb4/0x18c) [ 112.566629] [<c0074ccc>] (handle_fasteoi_irq) from [<c00715c8>] (generic_handle_irq+0x20/0x30) [ 112.575699] [<c00715c8>] (generic_handle_irq) from [<c00716c4>] (__handle_domain_irq+0x54/0xb4) [ 112.584860] [<c00716c4>] (__handle_domain_irq) from [<c000948c>] (gic_handle_irq+0x20/0x5c) [ 112.593664] [<c000948c>] (gic_handle_irq) from [<c05b03c0>] (__irq_svc+0x40/0x74) [ 112.601541] Exception stack(0xee63de40 to 0xee63de88) [ 112.606860] de40: ee3b1400 00000001 200103c0 c03ebc58 ee3b1400 00000000 00000000 00000000 [ 112.615468] de60: ee3b9c14 ee63c000 ee3b7c78 000112fe 00000003 ee63de88 c03e7358 c03ebc58 [ 112.624078] de80: a0000013 ffffffff [ 112.627753] [<c05b03c0>] (__irq_svc) from [<c03ebc58>] (omap2_mcspi_setup+0x0/0x284) [ 112.635906] [<c03ebc58>] (omap2_mcspi_setup) from [<00000003>] (0x3) [ 112.642594] ---[ end trace a353ec7493605ee6 ]--- [ 112.647843] Unhandled fault: imprecise external abort (0x1406) at 0x4624c384 [ 112.655267] pgd = ed194000 [ 112.658113] [4624c384] *pgd=ae6eb831, *pte=8097c18f, *ppte=8097ca3e [ 112.665069] spidev spi2.0: not using DMA for McSPI [ 112.670225] spidev spi2.0: not using DMA for McSPI [ 112.675373] spidev spi2.0: not using DMA for McSPI spi mode: 0 bits per word: 8 max speed: 500000 Hz (500 KHz) 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
I can see MOSI and SCLK signals with oscilloscope. I think that this is a RX side IRQ problem. Can anybody help with this?
My kernel:
root@cm-t43:~# uname -a Linux cm-t43 4.2.0-cm-t43-4 #2 SMP PREEMPT Mon Aug 22 09:25:52 EDT 2016 armv7l GNU/Linux
Interrupts:
root@cm-t43:~# cat /proc/interrupts
CPU0
16: 2884 WUGEN 68 Level gp_timer
18: 1 WUGEN 9 Level l3-dbg-irq
19: 1 WUGEN 10 Level l3-app-irq
20: 1905 WUGEN 12 Level edma
22: 29 WUGEN 14 Level edma_error
23: 560 WUGEN 72 Level OMAP UART0
180: 537 48320000.gpio 19 Edge 47810000.mmc
226: 68 WUGEN 70 Level 44e0b000.i2c
227: 0 WUGEN 71 Level 4802a000.i2c
229: 5896 WUGEN 28 Level mmc0
230: 342 WUGEN 29 Level mmc1
233: 6479 WUGEN 41 Level 4a100000.ethernet
234: 4 WUGEN 42 Level 4a100000.ethernet
236: 0 WUGEN 16 Level TI-am335x-tsc
240: 0 WUGEN 4 Level 48080000.elm
241: 0 WUGEN 100 Level gpmc
242: 5 WUGEN 172 Level dwc3-omap
243: 5 WUGEN 178 Level dwc3-omap
244: 0 WUGEN 168 Level xhci-hcd:usb1
245: 0 WUGEN 174 Level xhci-hcd:usb3
248: 0 GIC 39 Edge tps65218
IPI0: 0 CPU wakeup interrupts
IPI1: 0 Timer broadcast interrupts
IPI2: 0 Rescheduling interrupts
IPI3: 0 Function call interrupts
IPI4: 0 Single function call interrupts
IPI5: 0 CPU stop interrupts
IPI6: 0 IRQ work interrupts
IPI7: 0 completion interrupts
Err: 0
Max.