Dear,
I build uImage Error,What problem with this error?
1.SDK I used is :ti-processor-sdk-linux-am335x-evm-03.01.00.06-Linux-x86-Install.bin
2.Unbuntu is 64bit 16.04 Kylin.
3.GCC PATH is ti-processor-sdk-linux-am335x-evm-03.01.00.06/linux-devkit/sysroots/x86_64-arago-linux/usr
4.I make mrproper & make tisdk_am335x-evm_defconfig before building uImage.
5.I tried other build command: make ARCH=arm CROSS_COMPILE=arm-linux-gnueabihf- tisdk_am335x-evm_defconfig
& make ARCH=arm CROSS_COMPILE=arm-linux-gnueabihf- uImage
Below is my print code:
eric@ubuntu:~/ti-processor-sdk-linux-am335x-evm-03.01.00.06/board-support/linux-4.4.19+gitAUTOINC+db0b54cdad-gdb0b54cdad$ make uImage
CHK include/config/kernel.release
CHK include/generated/uapi/linux/version.h
CHK include/generated/utsrelease.h
make[1]: 'include/generated/mach-types.h' is up to date.
CHK include/generated/bounds.h
CHK include/generated/timeconst.h
CHK include/generated/asm-offsets.h
CALL scripts/checksyscalls.sh
CHK include/generated/compile.h
CHK kernel/config_data.h
DTC drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb
DTB drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S
AS drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.o
LD drivers/gpu/drm/tilcdc/built-in.o
rm drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S
LD drivers/gpu/drm/built-in.o
LD drivers/gpu/built-in.o
LD drivers/built-in.o
LINK vmlinux
LD vmlinux.o
MODPOST vmlinux.o
GEN .version
CHK include/generated/compile.h
UPD include/generated/compile.h
CC init/version.o
LD init/built-in.o
KSYM .tmp_kallsyms1.o
KSYM .tmp_kallsyms2.o
LD vmlinux
SORTEX vmlinux
SYSMAP System.map
OBJCOPY arch/arm/boot/Image
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/Image is ready
LZMA arch/arm/boot/compressed/piggy.lzma
AS arch/arm/boot/compressed/piggy.lzma.o
LD arch/arm/boot/compressed/vmlinux
OBJCOPY arch/arm/boot/zImage
Kernel: arch/arm/boot/zImage is ready
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
multiple (or no) load addresses:
This is incompatible with uImages
Specify LOADADDR on the commandline to build an uImage
arch/arm/boot/Makefile:79: recipe for target 'arch/arm/boot/uImage' failed
make[1]: *** [arch/arm/boot/uImage] Error 1
arch/arm/Makefile:327: recipe for target 'uImage' failed
make: *** [uImage] Error 2