Other Parts Discussed in Thread: AM3352
| Stackup: | 6 Layer | |||||||
| Layer | Usage | Thickness | Er Constant | Trace Width | Zo Impedance | Zo Differntial | Trace Width | Gap |
| mask | 0.5 | 3.3 | ||||||
| plating | 0.5 | |||||||
| L1 Comp / Trace | signal | 0.5 | 4.3 | 6.5 | 49.8 | 100 | 4 | 4.7 |
| substrate | 4 | |||||||
| L2 GND | plane | 1 | 4.3 | 6 | 49.1 | |||
| substrate | 5 | |||||||
| L3 VCC | plane | 1 | 4.3 | 5 | 50.1 | |||
| substrate | 39.5 | |||||||
| L4 Vref / DDR trace | plane | 1 | 4.3 | 5 | 50.1 | |||
| substrate | 5 | |||||||
| L5 GND | plane | 1 | 4.3 | 6 | 49.1 | |||
| substrate | 4 | |||||||
| L6 Comp / Trace | signal | 0.5 | 4.3 | 6.5 | 49.8 | 100 | 4 | 4.7 |
| plating | 0.5 | |||||||
| mask | 0.5 | 3.3 |