Part Number: TMS320DM365
Other Parts Discussed in Thread: TVP5150
Tool/software: TI C/C++ Compiler
Hi,
We have changed below parameters in /yourapp/Source/ipnc_rdk/Rules.mk .
SYSTEM_PLATFORM := EVM
IPNC_DEVICE := DM365
FILESYS_MODE := NFS
Commented all sensors and IMGS_ID , as we are using TVP5150 on Reference design .
I made AEWB_BUILD_MODE := no , then also while compiling it gives undefined reference to appro library.
ipnc_rdk/../ipnc_rdk/av_capture/build/../framework/alg/lib/dmvastub.a /home/nimesh/yourapp/Source/ipnc_rdk/../dvsdk_ipnctools/dm365mm-module_01_00_03/lib/libdm365mm.a
/home/nimesh/yourapp/Source/ipnc_rdk/../ipnc_rdk/av_capture/build/lib/debug/alg.a(alg_aewb.o): In function `ALG_aewbCreate':
/home/nimesh/yourapp/Source/ipnc_rdk/av_capture/framework/alg/src/alg_aewb.c:345: undefined reference to `TI_2A_init_tables'
/home/nimesh/yourapp/Source/ipnc_rdk/av_capture/framework/alg/src/alg_aewb.c:351: undefined reference to
Could you please let me know whether DM365 EVM works with IPNC ? Or It only supported on APPRO and Leopard boards ?
Our requirement is to take the D1(NTSC) and Audio from DM365 and stream to Mobile using RTSP or HTTP . Please help us to achieve this with IPNC.