Part Number: DRA725
Tool/software: Linux
Hi,
My customer use omapconf v1.72 and below command on DRA72x to test the DDR Bandwidth.
omapconf trace bw --tr r+w --m0 dss --m1 gpu_p1 --m2 gpu_p2 --m3 ipu2 --m4 sdma_rd --m5 alldmm
SW Build Details:
Build:
Version: _____ _____ _ _
Kernel:
Version: 3.14.57
Author: ubuntu@ubuntu-desktop
Toolchain: gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03)
Type: #1 SMP PREEMPT
Date: Thu Jan 5 22:56:26 CST 2017
Counter: 0 Master: dss Transaction: r+w Probe: emif1
Counter: 1 Master: gpu_p1 Transaction: r+w Probe: emif1
Counter: 2 Master: gpu_p2 Transaction: r+w Probe: emif1
Counter: 3 Master: ipu2 Transaction: r+w Probe: emif1
Counter: 4 Master: sdma_rd Transaction: r+w Probe: emif1
Counter: 5 Master: alldmm Transaction: r+w Probe: emif1
delay in us: 1000000
overflow delay in us: 1000000 (iterations=1)
accumulation type: 2
iterations (0=infinite): 0
Overflow counter index: DISABLED (overflow delay used)
Overflow threshold: DISABLED (overflow delay used)
Time Stamp(32KHz ticks) -> Throughput(MB/s)
time: End Start Delta -> Counter0 Counter1 Counter2 Counter3 Counter4 Counter5
time: 47593272 47560479 32793 -> 221.00 809.71 976.73 3.59 0.52 2011.99
time: 47626066 47593272 32794 -> 221.00 809.54 976.33 3.59 0.52 2011.41
time: 47658858 47626066 32792 -> 221.00 806.11 972.76 3.59 0.52 2004.43
Question is the DRA72x should have a single core GPU, why both gpu_1&gpu_2 have the measurement number?
Best Regards.
Marvin