Part Number: TMS320DM8148
hello TI-friends,
I use DM8148, IPNC RDK3.8 to encode 480P yuv420 data to jpeg.
When the input image gain is high,the JPEG encode failed with message "JPEG Extended error 20000 ".
[m3video] 52151747:!ERROR!:ENCLINK::links_m3video/iva_enc/encLink_jpeg.c:[193]::INTERNAL ERROR:-1
[m3video] ALGPROCESS FAILED
[m3video] JPEG Extended error 20000
[m3video] 52151747:WARN
[m3video] ENCLINK:ERROR in Enclink_JPEGEncodeFrame.Status[-1]
[m3video] 52151747:WARN
[m3video] ENC : IVAHDID : 0 ENCLINK:ERROR in EncLink_SubmitBatch.Status[-1]
And I have checked MJPEG_Encoder_HDVICP2_UserGuide.pdf under REL.500.V.MJPEG.E.IVAHD.01.00.04.00\500.V.MJPEG.E.IVAHD.01.00\IVAHD_001\docs
,and got the following
17
IJPEGVENC_ERR_INVALID_MBOX_MESSAGE
Invalid MailBox Message has been received
This error will occur only when number of mail box messages from HDVICP2 to Media Controller exceeds (232 - 1).
I do not know why?