Hi all,
I am getting following error while running time.
47.506710 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 47.506832 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 647872 B (632 KB)
[HOST ] 45.752211 s: NULL_SRC: NETWORK_RX: Server listening (port=6000) !!!
[HOST ] 45.752607 s: IPC_OUT_0 : Create in progress !!!
[HOST ] 45.752638 s: IPC_OUT_0 : Create Done !!!
[HOST ] 45.945739 s: IPC_IN_0 : Create in progress !!!
[HOST ] 45.946044 s: IPC_IN_0 : Create Done !!!
[HOST ] 45.946288 s: ALGORITHM: Create in progress (algId = 5) !!!
[HOST ] 45.956444 s: ALGORITHM: Create Done (algId = 5) !!!
[HOST ] 45.956536 s: IPC_OUT_1 : Create in progress !!!
[HOST ] 45.956566 s: IPC_OUT_1 : Create Done !!!
[HOST ] 47.507259 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[HOST ] 47.507289 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 100663296 B (98304 KB), Free size = 100233864 B (97884 KB)
[DSP1 ] 47.507503 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP1 ] 47.507533 s: SYSTEM: Heap = LOCAL_L2 @ 0x87a52214, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP1 ] 47.507594 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 516472 B (504 KB)
[DSP2 ] 47.507838 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP2 ] 47.507899 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP2 ] 47.507930 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 518736 B (506 KB)
[HOST ] 60.963612 s: NULL_SRC: NETWORK_RX: Connected to client (port=6000) !!!
[HOST ] 60.978679 s:
[HOST ] 60.978679 s: ### XDC ASSERT - ERROR CALLBACK START ###
[HOST ] 60.978710 s:
[HOST ] 60.978740 s: E_spOutOfBounds: Task 0x898a7488 stack error, SP = 0x89934a8c.
[HOST ] 60.978740 s:
[HOST ] 60.978740 s: ### XDC ASSERT - ERROR CALLBACK END ###