Tool/software: Linux
H Forum,
I have been facing issues compile demo application. please refer the below source and the issues I am facing.Please suggest me any solution to over come this problem. SDK version ti-processor-sdk-linux-am437x-evm-03.03.00.04-Linux-x86.
#include <stdio.h> #include <stdlib.h> #include <string.h> #include <stdbool.h> #include <math.h> #include <assert.h> #include <signal.h> #include <linux/input.h> #include <wayland-client.h> #include <wayland-client-core.h> #include <wayland-egl-core.h> #include <wayland-egl.h> #include <wayland-cursor.h> #include <GLES2/gl2.h> #include <EGL/egl.h> struct window; struct seat; struct display { struct wl_display *display; struct wl_registry *registry; struct wl_compositor *compositor; struct wl_shell *shell; struct wl_seat *seat; struct wl_pointer *pointer; struct wl_keyboard *keyboard; struct wl_shm *shm; struct wl_cursor_theme *cursor_theme; struct wl_cursor *default_cursor; struct wl_surface *cursor_surface; struct { EGLDisplay dpy; EGLContext ctx; EGLConfig conf; } egl; struct window *window; }; struct geometry { int width, height; }; struct window { struct display *display; struct geometry geometry, window_size; struct { GLuint rotation_uniform; GLuint pos; GLuint col; } gl; struct wl_egl_window *native; struct wl_surface *surface; struct wl_shell_surface *shell_surface; EGLSurface egl_surface; struct wl_callback *callback; int fullscreen, configured, opaque; }; static const char *vert_shader_text = "uniform mat4 rotation;\n" "attribute vec4 pos;\n" "attribute vec4 color;\n" "varying vec4 v_color;\n" "void main() {\n" " gl_Position = rotation * pos;\n" " v_color = color;\n" "}\n"; static const char *frag_shader_text = "precision mediump float;\n" "varying vec4 v_color;\n" "void main() {\n" " gl_FragColor = v_color;\n" "}\n"; static int running = 1; static void init_egl(struct display *display, int opaque) { static const EGLint context_attribs[] = { EGL_CONTEXT_CLIENT_VERSION, 2, EGL_NONE }; EGLint config_attribs[] = { EGL_SURFACE_TYPE, EGL_WINDOW_BIT, EGL_RED_SIZE, 1, EGL_GREEN_SIZE, 1, EGL_BLUE_SIZE, 1, EGL_ALPHA_SIZE, 1, EGL_RENDERABLE_TYPE, EGL_OPENGL_ES2_BIT, EGL_NONE }; EGLint major, minor, n; EGLBoolean ret; if (opaque) config_attribs[9] = 0; display->egl.dpy = eglGetDisplay(display->display); assert(display->egl.dpy); ret = eglInitialize(display->egl.dpy, &major, &minor); assert(ret == EGL_TRUE); ret = eglBindAPI(EGL_OPENGL_ES_API); assert(ret == EGL_TRUE); ret = eglChooseConfig(display->egl.dpy, config_attribs, &display->egl.conf, 1, &n); assert(ret && n == 1); display->egl.ctx = eglCreateContext(display->egl.dpy, display->egl.conf, EGL_NO_CONTEXT, context_attribs); assert(display->egl.ctx); } static void fini_egl(struct display *display) { /* Required, otherwise segfault in egl_dri2.c: dri2_make_current() * on eglReleaseThread(). */ eglMakeCurrent(display->egl.dpy, EGL_NO_SURFACE, EGL_NO_SURFACE, EGL_NO_CONTEXT); eglTerminate(display->egl.dpy); eglReleaseThread(); } static GLuint create_shader(struct window *window, const char *source, GLenum shader_type) { GLuint shader; GLint status; shader = glCreateShader(shader_type); assert(shader != 0); glShaderSource(shader, 1, (const char **) &source, NULL); glCompileShader(shader); glGetShaderiv(shader, GL_COMPILE_STATUS, &status); if (!status) { char log[1000]; GLsizei len; glGetShaderInfoLog(shader, 1000, &len, log); fprintf(stderr, "Error: compiling %s: %*s\n", shader_type == GL_VERTEX_SHADER ? "vertex" : "fragment", len, log); exit(1); } return shader; } static void init_gl(struct window *window) { GLuint frag, vert; GLuint program; GLint status; frag = create_shader(window, frag_shader_text, GL_FRAGMENT_SHADER); vert = create_shader(window, vert_shader_text, GL_VERTEX_SHADER); program = glCreateProgram(); glAttachShader(program, frag); glAttachShader(program, vert); glLinkProgram(program); glGetProgramiv(program, GL_LINK_STATUS, &status); if (!status) { char log[1000]; GLsizei len; glGetProgramInfoLog(program, 1000, &len, log); fprintf(stderr, "Error: linking:\n%*s\n", len, log); exit(1); } glUseProgram(program); window->gl.pos = 0; window->gl.col = 1; glBindAttribLocation(program, window->gl.pos, "pos"); glBindAttribLocation(program, window->gl.col, "color"); glLinkProgram(program); window->gl.rotation_uniform = glGetUniformLocation(program, "rotation"); } static void handle_ping(void *data, struct wl_shell_surface *shell_surface, uint32_t serial) { wl_shell_surface_pong(shell_surface, serial); } static void handle_configure(void *data, struct wl_shell_surface *shell_surface, uint32_t edges, int32_t width, int32_t height) { struct window *window = data; if (window->native) wl_egl_window_resize(window->native, width, height, 0, 0); window->geometry.width = width; window->geometry.height = height; if (!window->fullscreen) window->window_size = window->geometry; } static void handle_popup_done(void *data, struct wl_shell_surface *shell_surface) { } static const struct wl_shell_surface_listener shell_surface_listener = { handle_ping, handle_configure, handle_popup_done }; static void redraw(void *data, struct wl_callback *callback, uint32_t time); static void configure_callback(void *data, struct wl_callback *callback, uint32_t time) { struct window *window = data; wl_callback_destroy(callback); window->configured = 1; if (window->callback == NULL) redraw(data, NULL, time); } static struct wl_callback_listener configure_callback_listener = { configure_callback, }; static void toggle_fullscreen(struct window *window, int fullscreen) { struct wl_callback *callback; window->fullscreen = fullscreen; window->configured = 0; if (fullscreen) { wl_shell_surface_set_fullscreen(window->shell_surface, WL_SHELL_SURFACE_FULLSCREEN_METHOD_DEFAULT, 0, NULL); } else { wl_shell_surface_set_toplevel(window->shell_surface); handle_configure(window, window->shell_surface, 0, window->window_size.width, window->window_size.height); } callback = wl_display_sync(window->display->display); wl_callback_add_listener(callback, &configure_callback_listener, window); } static void create_surface(struct window *window) { struct display *display = window->display; EGLBoolean ret; window->surface = wl_compositor_create_surface(display->compositor); window->shell_surface = wl_shell_get_shell_surface(display->shell, window->surface); wl_shell_surface_add_listener(window->shell_surface, &shell_surface_listener, window); window->native = wl_egl_window_create(window->surface, window->window_size.width, window->window_size.height); window->egl_surface = eglCreateWindowSurface(display->egl.dpy, display->egl.conf, window->native, NULL); wl_shell_surface_set_title(window->shell_surface, "simple-egl"); ret = eglMakeCurrent(window->display->egl.dpy, window->egl_surface, window->egl_surface, window->display->egl.ctx); assert(ret == EGL_TRUE); toggle_fullscreen(window, window->fullscreen); } static void destroy_surface(struct window *window) { wl_egl_window_destroy(window->native); wl_shell_surface_destroy(window->shell_surface); wl_surface_destroy(window->surface); if (window->callback) wl_callback_destroy(window->callback); } static const struct wl_callback_listener frame_listener; static void redraw(void *data, struct wl_callback *callback, uint32_t time) { struct window *window = data; static const GLfloat verts[3][2] = { { -0.5, -0.5 }, { 0.5, -0.5 }, { 0, 0.5 } }; static const GLfloat colors[3][3] = { { 1, 0, 0 }, { 0, 1, 0 }, { 0, 0, 1 } }; GLfloat angle; GLfloat rotation[4][4] = { { 1, 0, 0, 0 }, { 0, 1, 0, 0 }, { 0, 0, 1, 0 }, { 0, 0, 0, 1 } }; static const int32_t speed_div = 5; static uint32_t start_time = 0; struct wl_region *region; assert(window->callback == callback); window->callback = NULL; if (callback) wl_callback_destroy(callback); if (!window->configured) return; if (start_time == 0) start_time = time; angle = ((time-start_time) / speed_div) % 360 * M_PI / 180.0; rotation[0][0] = cos(angle); rotation[0][2] = sin(angle); rotation[2][0] = -sin(angle); rotation[2][2] = cos(angle); glViewport(0, 0, window->geometry.width, window->geometry.height); glUniformMatrix4fv(window->gl.rotation_uniform, 1, GL_FALSE, (GLfloat *) rotation); glClearColor(0.0, 0.0, 0.0, 0.5); glClear(GL_COLOR_BUFFER_BIT); glVertexAttribPointer(window->gl.pos, 2, GL_FLOAT, GL_FALSE, 0, verts); glVertexAttribPointer(window->gl.col, 3, GL_FLOAT, GL_FALSE, 0, colors); glEnableVertexAttribArray(window->gl.pos); glEnableVertexAttribArray(window->gl.col); glDrawArrays(GL_TRIANGLES, 0, 3); glDisableVertexAttribArray(window->gl.pos); glDisableVertexAttribArray(window->gl.col); if (window->opaque || window->fullscreen) { region = wl_compositor_create_region(window->display->compositor); wl_region_add(region, 0, 0, window->geometry.width, window->geometry.height); wl_surface_set_opaque_region(window->surface, region); wl_region_destroy(region); } else { wl_surface_set_opaque_region(window->surface, NULL); } window->callback = wl_surface_frame(window->surface); wl_callback_add_listener(window->callback, &frame_listener, window); eglSwapBuffers(window->display->egl.dpy, window->egl_surface); } static const struct wl_callback_listener frame_listener = { redraw }; static void pointer_handle_enter(void *data, struct wl_pointer *pointer, uint32_t serial, struct wl_surface *surface, wl_fixed_t sx, wl_fixed_t sy) { struct display *display = data; struct wl_buffer *buffer; struct wl_cursor *cursor = display->default_cursor; struct wl_cursor_image *image; if (display->window->fullscreen) wl_pointer_set_cursor(pointer, serial, NULL, 0, 0); else if (cursor) { image = display->default_cursor->images[0]; buffer = wl_cursor_image_get_buffer(image); wl_pointer_set_cursor(pointer, serial, display->cursor_surface, image->hotspot_x, image->hotspot_y); wl_surface_attach(display->cursor_surface, buffer, 0, 0); wl_surface_damage(display->cursor_surface, 0, 0, image->width, image->height); wl_surface_commit(display->cursor_surface); } } static void pointer_handle_leave(void *data, struct wl_pointer *pointer, uint32_t serial, struct wl_surface *surface) { } static void pointer_handle_motion(void *data, struct wl_pointer *pointer, uint32_t time, wl_fixed_t sx, wl_fixed_t sy) { } static void pointer_handle_button(void *data, struct wl_pointer *wl_pointer, uint32_t serial, uint32_t time, uint32_t button, uint32_t state) { struct display *display = data; if (button == BTN_LEFT && state == WL_POINTER_BUTTON_STATE_PRESSED) wl_shell_surface_move(display->window->shell_surface, display->seat, serial); } static void pointer_handle_axis(void *data, struct wl_pointer *wl_pointer, uint32_t time, uint32_t axis, wl_fixed_t value) { } static const struct wl_pointer_listener pointer_listener = { pointer_handle_enter, pointer_handle_leave, pointer_handle_motion, pointer_handle_button, pointer_handle_axis, }; static void keyboard_handle_keymap(void *data, struct wl_keyboard *keyboard, uint32_t format, int fd, uint32_t size) { } static void keyboard_handle_enter(void *data, struct wl_keyboard *keyboard, uint32_t serial, struct wl_surface *surface, struct wl_array *keys) { } static void keyboard_handle_leave(void *data, struct wl_keyboard *keyboard, uint32_t serial, struct wl_surface *surface) { } static void keyboard_handle_key(void *data, struct wl_keyboard *keyboard, uint32_t serial, uint32_t time, uint32_t key, uint32_t state) { struct display *d = data; if (key == KEY_F11 && state) toggle_fullscreen(d->window, d->window->fullscreen ^ 1); else if (key == KEY_ESC && state) running = 0; } static void keyboard_handle_modifiers(void *data, struct wl_keyboard *keyboard, uint32_t serial, uint32_t mods_depressed, uint32_t mods_latched, uint32_t mods_locked, uint32_t group) { } static const struct wl_keyboard_listener keyboard_listener = { keyboard_handle_keymap, keyboard_handle_enter, keyboard_handle_leave, keyboard_handle_key, keyboard_handle_modifiers, }; static void seat_handle_capabilities(void *data, struct wl_seat *seat, enum wl_seat_capability caps) { struct display *d = data; if ((caps & WL_SEAT_CAPABILITY_POINTER) && !d->pointer) { d->pointer = wl_seat_get_pointer(seat); wl_pointer_add_listener(d->pointer, &pointer_listener, d); } else if (!(caps & WL_SEAT_CAPABILITY_POINTER) && d->pointer) { wl_pointer_destroy(d->pointer); d->pointer = NULL; } if ((caps & WL_SEAT_CAPABILITY_KEYBOARD) && !d->keyboard) { d->keyboard = wl_seat_get_keyboard(seat); wl_keyboard_add_listener(d->keyboard, &keyboard_listener, d); } else if (!(caps & WL_SEAT_CAPABILITY_KEYBOARD) && d->keyboard) { wl_keyboard_destroy(d->keyboard); d->keyboard = NULL; } } static const struct wl_seat_listener seat_listener = { seat_handle_capabilities, }; static void registry_handle_global(void *data, struct wl_registry *registry, uint32_t name, const char *interface, uint32_t version) { struct display *d = data; if (strcmp(interface, "wl_compositor") == 0) { d->compositor = wl_registry_bind(registry, name, &wl_compositor_interface, 1); } else if (strcmp(interface, "wl_shell") == 0) { d->shell = wl_registry_bind(registry, name, &wl_shell_interface, 1); } else if (strcmp(interface, "wl_seat") == 0) { d->seat = wl_registry_bind(registry, name, &wl_seat_interface, 1); wl_seat_add_listener(d->seat, &seat_listener, d); } else if (strcmp(interface, "wl_shm") == 0) { d->shm = wl_registry_bind(registry, name, &wl_shm_interface, 1); d->cursor_theme = wl_cursor_theme_load(NULL, 32, d->shm); d->default_cursor = wl_cursor_theme_get_cursor(d->cursor_theme, "left_ptr"); } } static void registry_handle_global_remove(void *data, struct wl_registry *registry, uint32_t name) { } static const struct wl_registry_listener registry_listener = { registry_handle_global, registry_handle_global_remove }; static void signal_int(int signum) { running = 0; } static void usage(int error_code) { fprintf(stderr, "Usage: simple-egl [OPTIONS]\n\n" " -f\tRun in fullscreen mode\n" " -o\tCreate an opaque surface\n" " -h\tThis help text\n\n"); exit(error_code); } int main(int argc, char **argv) { struct sigaction sigint; struct display display = { 0 }; struct window window = { 0 }; int i, ret = 0; window.display = &display; display.window = &window; window.window_size.width = 250; window.window_size.height = 250; for (i = 1; i < argc; i++) { if (strcmp("-f", argv[i]) == 0) window.fullscreen = 1; else if (strcmp("-o", argv[i]) == 0) window.opaque = 1; else if (strcmp("-h", argv[i]) == 0) usage(EXIT_SUCCESS); else usage(EXIT_FAILURE); } display.display = wl_display_connect(NULL); assert(display.display); display.registry = wl_display_get_registry(display.display); wl_registry_add_listener(display.registry, ®istry_listener, &display); wl_display_dispatch(display.display); init_egl(&display, window.opaque); create_surface(&window); init_gl(&window); display.cursor_surface = wl_compositor_create_surface(display.compositor); sigint.sa_handler = signal_int; sigemptyset(&sigint.sa_mask); sigint.sa_flags = SA_RESETHAND; sigaction(SIGINT, &sigint, NULL); while (running && ret != -1) ret = wl_display_dispatch(display.display); fprintf(stderr, "simple-egl exiting\n"); destroy_surface(&window); fini_egl(&display); wl_surface_destroy(display.cursor_surface); if (display.cursor_theme) wl_cursor_theme_destroy(display.cursor_theme); if (display.shell) wl_shell_destroy(display.shell); if (display.compositor) wl_compositor_destroy(display.compositor); wl_registry_destroy(display.registry); wl_display_flush(display.display); wl_display_disconnect(display.display); return 0; }
issues
10:12:30 **** Incremental Build of configuration Debug for project simple **** make all Building target: simple Invoking: Cross GCC Linker arm-linux-gnueabihf-gcc -o "simple" ./main.o -lGLES_CM -lEGL -lGLESv2 -lm -lwayland-cursor -lwayland-client -lwayland-server -lcairo ./main.o: In function `handle_configure': /home/alpha/workspace_v7/simple/Debug/../main.c:223: undefined reference to `wl_egl_window_resize' makefile:35: recipe for target 'simple' failed ./main.o: In function `create_surface': /home/alpha/workspace_v7/simple/Debug/../main.c:301: undefined reference to `wl_egl_window_create' ./main.o: In function `destroy_surface': /home/alpha/workspace_v7/simple/Debug/../main.c:321: undefined reference to `wl_egl_window_destroy' collect2: error: ld returned 1 exit status make: *** [simple] Error 1
Any Suggestions will be appreciated.
Regards
-Parker