Part Number: AM4379
Tool/software: Linux
H Forum,
I have been facing issues compile demo application. please refer the below source and the issues I am facing.Please suggest me any solution to over come this problem. SDK version ti-processor-sdk-linux-am437x-evm-03.03.00.04-Linux-x86.
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <stdbool.h>
#include <math.h>
#include <assert.h>
#include <signal.h>
#include <linux/input.h>
#include <wayland-client.h>
#include <wayland-client-core.h>
#include <wayland-egl-core.h>
#include <wayland-egl.h>
#include <wayland-cursor.h>
#include <GLES2/gl2.h>
#include <EGL/egl.h>
struct window;
struct seat;
struct display {
struct wl_display *display;
struct wl_registry *registry;
struct wl_compositor *compositor;
struct wl_shell *shell;
struct wl_seat *seat;
struct wl_pointer *pointer;
struct wl_keyboard *keyboard;
struct wl_shm *shm;
struct wl_cursor_theme *cursor_theme;
struct wl_cursor *default_cursor;
struct wl_surface *cursor_surface;
struct {
EGLDisplay dpy;
EGLContext ctx;
EGLConfig conf;
} egl;
struct window *window;
};
struct geometry {
int width, height;
};
struct window {
struct display *display;
struct geometry geometry, window_size;
struct {
GLuint rotation_uniform;
GLuint pos;
GLuint col;
} gl;
struct wl_egl_window *native;
struct wl_surface *surface;
struct wl_shell_surface *shell_surface;
EGLSurface egl_surface;
struct wl_callback *callback;
int fullscreen, configured, opaque;
};
static const char *vert_shader_text =
"uniform mat4 rotation;\n"
"attribute vec4 pos;\n"
"attribute vec4 color;\n"
"varying vec4 v_color;\n"
"void main() {\n"
" gl_Position = rotation * pos;\n"
" v_color = color;\n"
"}\n";
static const char *frag_shader_text =
"precision mediump float;\n"
"varying vec4 v_color;\n"
"void main() {\n"
" gl_FragColor = v_color;\n"
"}\n";
static int running = 1;
static void
init_egl(struct display *display, int opaque)
{
static const EGLint context_attribs[] = {
EGL_CONTEXT_CLIENT_VERSION, 2,
EGL_NONE
};
EGLint config_attribs[] = {
EGL_SURFACE_TYPE, EGL_WINDOW_BIT,
EGL_RED_SIZE, 1,
EGL_GREEN_SIZE, 1,
EGL_BLUE_SIZE, 1,
EGL_ALPHA_SIZE, 1,
EGL_RENDERABLE_TYPE, EGL_OPENGL_ES2_BIT,
EGL_NONE
};
EGLint major, minor, n;
EGLBoolean ret;
if (opaque)
config_attribs[9] = 0;
display->egl.dpy = eglGetDisplay(display->display);
assert(display->egl.dpy);
ret = eglInitialize(display->egl.dpy, &major, &minor);
assert(ret == EGL_TRUE);
ret = eglBindAPI(EGL_OPENGL_ES_API);
assert(ret == EGL_TRUE);
ret = eglChooseConfig(display->egl.dpy, config_attribs,
&display->egl.conf, 1, &n);
assert(ret && n == 1);
display->egl.ctx = eglCreateContext(display->egl.dpy,
display->egl.conf,
EGL_NO_CONTEXT, context_attribs);
assert(display->egl.ctx);
}
static void
fini_egl(struct display *display)
{
/* Required, otherwise segfault in egl_dri2.c: dri2_make_current()
* on eglReleaseThread(). */
eglMakeCurrent(display->egl.dpy, EGL_NO_SURFACE, EGL_NO_SURFACE,
EGL_NO_CONTEXT);
eglTerminate(display->egl.dpy);
eglReleaseThread();
}
static GLuint
create_shader(struct window *window, const char *source, GLenum shader_type)
{
GLuint shader;
GLint status;
shader = glCreateShader(shader_type);
assert(shader != 0);
glShaderSource(shader, 1, (const char **) &source, NULL);
glCompileShader(shader);
glGetShaderiv(shader, GL_COMPILE_STATUS, &status);
if (!status) {
char log[1000];
GLsizei len;
glGetShaderInfoLog(shader, 1000, &len, log);
fprintf(stderr, "Error: compiling %s: %*s\n",
shader_type == GL_VERTEX_SHADER ? "vertex" : "fragment",
len, log);
exit(1);
}
return shader;
}
static void
init_gl(struct window *window)
{
GLuint frag, vert;
GLuint program;
GLint status;
frag = create_shader(window, frag_shader_text, GL_FRAGMENT_SHADER);
vert = create_shader(window, vert_shader_text, GL_VERTEX_SHADER);
program = glCreateProgram();
glAttachShader(program, frag);
glAttachShader(program, vert);
glLinkProgram(program);
glGetProgramiv(program, GL_LINK_STATUS, &status);
if (!status) {
char log[1000];
GLsizei len;
glGetProgramInfoLog(program, 1000, &len, log);
fprintf(stderr, "Error: linking:\n%*s\n", len, log);
exit(1);
}
glUseProgram(program);
window->gl.pos = 0;
window->gl.col = 1;
glBindAttribLocation(program, window->gl.pos, "pos");
glBindAttribLocation(program, window->gl.col, "color");
glLinkProgram(program);
window->gl.rotation_uniform =
glGetUniformLocation(program, "rotation");
}
static void
handle_ping(void *data, struct wl_shell_surface *shell_surface,
uint32_t serial)
{
wl_shell_surface_pong(shell_surface, serial);
}
static void
handle_configure(void *data, struct wl_shell_surface *shell_surface,
uint32_t edges, int32_t width, int32_t height)
{
struct window *window = data;
if (window->native)
wl_egl_window_resize(window->native, width, height, 0, 0);
window->geometry.width = width;
window->geometry.height = height;
if (!window->fullscreen)
window->window_size = window->geometry;
}
static void
handle_popup_done(void *data, struct wl_shell_surface *shell_surface)
{
}
static const struct wl_shell_surface_listener shell_surface_listener = {
handle_ping,
handle_configure,
handle_popup_done
};
static void
redraw(void *data, struct wl_callback *callback, uint32_t time);
static void
configure_callback(void *data, struct wl_callback *callback, uint32_t time)
{
struct window *window = data;
wl_callback_destroy(callback);
window->configured = 1;
if (window->callback == NULL)
redraw(data, NULL, time);
}
static struct wl_callback_listener configure_callback_listener = {
configure_callback,
};
static void
toggle_fullscreen(struct window *window, int fullscreen)
{
struct wl_callback *callback;
window->fullscreen = fullscreen;
window->configured = 0;
if (fullscreen) {
wl_shell_surface_set_fullscreen(window->shell_surface,
WL_SHELL_SURFACE_FULLSCREEN_METHOD_DEFAULT,
0, NULL);
} else {
wl_shell_surface_set_toplevel(window->shell_surface);
handle_configure(window, window->shell_surface, 0,
window->window_size.width,
window->window_size.height);
}
callback = wl_display_sync(window->display->display);
wl_callback_add_listener(callback, &configure_callback_listener,
window);
}
static void
create_surface(struct window *window)
{
struct display *display = window->display;
EGLBoolean ret;
window->surface = wl_compositor_create_surface(display->compositor);
window->shell_surface = wl_shell_get_shell_surface(display->shell,
window->surface);
wl_shell_surface_add_listener(window->shell_surface,
&shell_surface_listener, window);
window->native =
wl_egl_window_create(window->surface,
window->window_size.width,
window->window_size.height);
window->egl_surface =
eglCreateWindowSurface(display->egl.dpy,
display->egl.conf,
window->native, NULL);
wl_shell_surface_set_title(window->shell_surface, "simple-egl");
ret = eglMakeCurrent(window->display->egl.dpy, window->egl_surface,
window->egl_surface, window->display->egl.ctx);
assert(ret == EGL_TRUE);
toggle_fullscreen(window, window->fullscreen);
}
static void
destroy_surface(struct window *window)
{
wl_egl_window_destroy(window->native);
wl_shell_surface_destroy(window->shell_surface);
wl_surface_destroy(window->surface);
if (window->callback)
wl_callback_destroy(window->callback);
}
static const struct wl_callback_listener frame_listener;
static void
redraw(void *data, struct wl_callback *callback, uint32_t time)
{
struct window *window = data;
static const GLfloat verts[3][2] = {
{ -0.5, -0.5 },
{ 0.5, -0.5 },
{ 0, 0.5 }
};
static const GLfloat colors[3][3] = {
{ 1, 0, 0 },
{ 0, 1, 0 },
{ 0, 0, 1 }
};
GLfloat angle;
GLfloat rotation[4][4] = {
{ 1, 0, 0, 0 },
{ 0, 1, 0, 0 },
{ 0, 0, 1, 0 },
{ 0, 0, 0, 1 }
};
static const int32_t speed_div = 5;
static uint32_t start_time = 0;
struct wl_region *region;
assert(window->callback == callback);
window->callback = NULL;
if (callback)
wl_callback_destroy(callback);
if (!window->configured)
return;
if (start_time == 0)
start_time = time;
angle = ((time-start_time) / speed_div) % 360 * M_PI / 180.0;
rotation[0][0] = cos(angle);
rotation[0][2] = sin(angle);
rotation[2][0] = -sin(angle);
rotation[2][2] = cos(angle);
glViewport(0, 0, window->geometry.width, window->geometry.height);
glUniformMatrix4fv(window->gl.rotation_uniform, 1, GL_FALSE,
(GLfloat *) rotation);
glClearColor(0.0, 0.0, 0.0, 0.5);
glClear(GL_COLOR_BUFFER_BIT);
glVertexAttribPointer(window->gl.pos, 2, GL_FLOAT, GL_FALSE, 0, verts);
glVertexAttribPointer(window->gl.col, 3, GL_FLOAT, GL_FALSE, 0, colors);
glEnableVertexAttribArray(window->gl.pos);
glEnableVertexAttribArray(window->gl.col);
glDrawArrays(GL_TRIANGLES, 0, 3);
glDisableVertexAttribArray(window->gl.pos);
glDisableVertexAttribArray(window->gl.col);
if (window->opaque || window->fullscreen) {
region = wl_compositor_create_region(window->display->compositor);
wl_region_add(region, 0, 0,
window->geometry.width,
window->geometry.height);
wl_surface_set_opaque_region(window->surface, region);
wl_region_destroy(region);
} else {
wl_surface_set_opaque_region(window->surface, NULL);
}
window->callback = wl_surface_frame(window->surface);
wl_callback_add_listener(window->callback, &frame_listener, window);
eglSwapBuffers(window->display->egl.dpy, window->egl_surface);
}
static const struct wl_callback_listener frame_listener = {
redraw
};
static void
pointer_handle_enter(void *data, struct wl_pointer *pointer,
uint32_t serial, struct wl_surface *surface,
wl_fixed_t sx, wl_fixed_t sy)
{
struct display *display = data;
struct wl_buffer *buffer;
struct wl_cursor *cursor = display->default_cursor;
struct wl_cursor_image *image;
if (display->window->fullscreen)
wl_pointer_set_cursor(pointer, serial, NULL, 0, 0);
else if (cursor) {
image = display->default_cursor->images[0];
buffer = wl_cursor_image_get_buffer(image);
wl_pointer_set_cursor(pointer, serial,
display->cursor_surface,
image->hotspot_x,
image->hotspot_y);
wl_surface_attach(display->cursor_surface, buffer, 0, 0);
wl_surface_damage(display->cursor_surface, 0, 0,
image->width, image->height);
wl_surface_commit(display->cursor_surface);
}
}
static void
pointer_handle_leave(void *data, struct wl_pointer *pointer,
uint32_t serial, struct wl_surface *surface)
{
}
static void
pointer_handle_motion(void *data, struct wl_pointer *pointer,
uint32_t time, wl_fixed_t sx, wl_fixed_t sy)
{
}
static void
pointer_handle_button(void *data, struct wl_pointer *wl_pointer,
uint32_t serial, uint32_t time, uint32_t button,
uint32_t state)
{
struct display *display = data;
if (button == BTN_LEFT && state == WL_POINTER_BUTTON_STATE_PRESSED)
wl_shell_surface_move(display->window->shell_surface,
display->seat, serial);
}
static void
pointer_handle_axis(void *data, struct wl_pointer *wl_pointer,
uint32_t time, uint32_t axis, wl_fixed_t value)
{
}
static const struct wl_pointer_listener pointer_listener = {
pointer_handle_enter,
pointer_handle_leave,
pointer_handle_motion,
pointer_handle_button,
pointer_handle_axis,
};
static void
keyboard_handle_keymap(void *data, struct wl_keyboard *keyboard,
uint32_t format, int fd, uint32_t size)
{
}
static void
keyboard_handle_enter(void *data, struct wl_keyboard *keyboard,
uint32_t serial, struct wl_surface *surface,
struct wl_array *keys)
{
}
static void
keyboard_handle_leave(void *data, struct wl_keyboard *keyboard,
uint32_t serial, struct wl_surface *surface)
{
}
static void
keyboard_handle_key(void *data, struct wl_keyboard *keyboard,
uint32_t serial, uint32_t time, uint32_t key,
uint32_t state)
{
struct display *d = data;
if (key == KEY_F11 && state)
toggle_fullscreen(d->window, d->window->fullscreen ^ 1);
else if (key == KEY_ESC && state)
running = 0;
}
static void
keyboard_handle_modifiers(void *data, struct wl_keyboard *keyboard,
uint32_t serial, uint32_t mods_depressed,
uint32_t mods_latched, uint32_t mods_locked,
uint32_t group)
{
}
static const struct wl_keyboard_listener keyboard_listener = {
keyboard_handle_keymap,
keyboard_handle_enter,
keyboard_handle_leave,
keyboard_handle_key,
keyboard_handle_modifiers,
};
static void
seat_handle_capabilities(void *data, struct wl_seat *seat,
enum wl_seat_capability caps)
{
struct display *d = data;
if ((caps & WL_SEAT_CAPABILITY_POINTER) && !d->pointer) {
d->pointer = wl_seat_get_pointer(seat);
wl_pointer_add_listener(d->pointer, &pointer_listener, d);
} else if (!(caps & WL_SEAT_CAPABILITY_POINTER) && d->pointer) {
wl_pointer_destroy(d->pointer);
d->pointer = NULL;
}
if ((caps & WL_SEAT_CAPABILITY_KEYBOARD) && !d->keyboard) {
d->keyboard = wl_seat_get_keyboard(seat);
wl_keyboard_add_listener(d->keyboard, &keyboard_listener, d);
} else if (!(caps & WL_SEAT_CAPABILITY_KEYBOARD) && d->keyboard) {
wl_keyboard_destroy(d->keyboard);
d->keyboard = NULL;
}
}
static const struct wl_seat_listener seat_listener = {
seat_handle_capabilities,
};
static void
registry_handle_global(void *data, struct wl_registry *registry,
uint32_t name, const char *interface, uint32_t version)
{
struct display *d = data;
if (strcmp(interface, "wl_compositor") == 0) {
d->compositor =
wl_registry_bind(registry, name,
&wl_compositor_interface, 1);
} else if (strcmp(interface, "wl_shell") == 0) {
d->shell = wl_registry_bind(registry, name,
&wl_shell_interface, 1);
} else if (strcmp(interface, "wl_seat") == 0) {
d->seat = wl_registry_bind(registry, name,
&wl_seat_interface, 1);
wl_seat_add_listener(d->seat, &seat_listener, d);
} else if (strcmp(interface, "wl_shm") == 0) {
d->shm = wl_registry_bind(registry, name,
&wl_shm_interface, 1);
d->cursor_theme = wl_cursor_theme_load(NULL, 32, d->shm);
d->default_cursor =
wl_cursor_theme_get_cursor(d->cursor_theme, "left_ptr");
}
}
static void
registry_handle_global_remove(void *data, struct wl_registry *registry,
uint32_t name)
{
}
static const struct wl_registry_listener registry_listener = {
registry_handle_global,
registry_handle_global_remove
};
static void
signal_int(int signum)
{
running = 0;
}
static void
usage(int error_code)
{
fprintf(stderr, "Usage: simple-egl [OPTIONS]\n\n"
" -f\tRun in fullscreen mode\n"
" -o\tCreate an opaque surface\n"
" -h\tThis help text\n\n");
exit(error_code);
}
int
main(int argc, char **argv)
{
struct sigaction sigint;
struct display display = { 0 };
struct window window = { 0 };
int i, ret = 0;
window.display = &display;
display.window = &window;
window.window_size.width = 250;
window.window_size.height = 250;
for (i = 1; i < argc; i++) {
if (strcmp("-f", argv[i]) == 0)
window.fullscreen = 1;
else if (strcmp("-o", argv[i]) == 0)
window.opaque = 1;
else if (strcmp("-h", argv[i]) == 0)
usage(EXIT_SUCCESS);
else
usage(EXIT_FAILURE);
}
display.display = wl_display_connect(NULL);
assert(display.display);
display.registry = wl_display_get_registry(display.display);
wl_registry_add_listener(display.registry,
®istry_listener, &display);
wl_display_dispatch(display.display);
init_egl(&display, window.opaque);
create_surface(&window);
init_gl(&window);
display.cursor_surface =
wl_compositor_create_surface(display.compositor);
sigint.sa_handler = signal_int;
sigemptyset(&sigint.sa_mask);
sigint.sa_flags = SA_RESETHAND;
sigaction(SIGINT, &sigint, NULL);
while (running && ret != -1)
ret = wl_display_dispatch(display.display);
fprintf(stderr, "simple-egl exiting\n");
destroy_surface(&window);
fini_egl(&display);
wl_surface_destroy(display.cursor_surface);
if (display.cursor_theme)
wl_cursor_theme_destroy(display.cursor_theme);
if (display.shell)
wl_shell_destroy(display.shell);
if (display.compositor)
wl_compositor_destroy(display.compositor);
wl_registry_destroy(display.registry);
wl_display_flush(display.display);
wl_display_disconnect(display.display);
return 0;
}
issues
10:12:30 **** Incremental Build of configuration Debug for project simple **** make all Building target: simple Invoking: Cross GCC Linker arm-linux-gnueabihf-gcc -o "simple" ./main.o -lGLES_CM -lEGL -lGLESv2 -lm -lwayland-cursor -lwayland-client -lwayland-server -lcairo ./main.o: In function `handle_configure': /home/alpha/workspace_v7/simple/Debug/../main.c:223: undefined reference to `wl_egl_window_resize' makefile:35: recipe for target 'simple' failed ./main.o: In function `create_surface': /home/alpha/workspace_v7/simple/Debug/../main.c:301: undefined reference to `wl_egl_window_create' ./main.o: In function `destroy_surface': /home/alpha/workspace_v7/simple/Debug/../main.c:321: undefined reference to `wl_egl_window_destroy' collect2: error: ld returned 1 exit status make: *** [simple] Error 1
Any Suggestions will be appreciated.
Regards
-Parker