Part Number: AM3358
Hello Champs,
Customer used SDK030, he could use the weston-calibrator on TI EVM board, but failed on his own board. Attached is the log.
root@am335x-evm:~# modetest
trying to open device 'i915'...failed
trying to open device 'radeon'...failed
trying to open device 'nouveau'...failed
trying to open device 'vmwgfx'...failed
trying to open device 'omapdrm'...failed
trying to open device 'exynos'...failed
trying to open device 'tilcdc'...done
Encoders:
id crtc type possible crtcs possible clones
25 24 LVDS 0x00000001 0x00000000
Connectors:
id encoder status name size (mm) modes encoders
26 25 connected LVDS-1 0x0 1 25
modes:
name refresh (Hz) hdisp hss hse htot vdisp vss vse vtot)
800x600 60 800 840 968 1056 600 601 604 628 flags: phsync, pvsync; type: preferred, driver
props:
1 EDID:
flags: immutable blob
blobs:
value:
2 DPMS:
flags: enum
enums: On=0 Standby=1 Suspend=2 Off=3
value: 0
CRTCs:
id fb pos size
24 32 (0,0) (800x600)
800x600 60 800 840 968 1056 600 601 604 628 flags: phsync, pvsync; type: preferred, driver
props:
Planes:
id crtc fb CRTC x,y x,y gamma size possible crtcs
23 24 32 0,0 0,0 0 0x00000001
formats: XR24 AR24
props:
5 type:
flags: immutable enum
enums: Overlay=0 Primary=1 Cursor=2
value: 1
Frame buffers:
id size pitch
root@am335x-evm:~#
============================================================================================================================================================
root@am335x-evm:~# cat /var/log/weston.log
Date: 2017-01-16 UTC
[01:43:19.653] weston 1.9.0
http://wayland.freedesktop.org
Bug reports to: https://bugs.freedesktop.org/enter_bug.cgi?product=Wayland&component=weston&version=1.9.0
Build: 1.8.93-2-gb05cdb8 configure.ac: bump to version 1.9.0 for the official release (2015-09-21 18:11:26 -0700)
[01:43:19.653] OS: Linux, 4.4.19-rt25-gf572d285f0, #5 PREEMPT RT Thu Jan 5 11:24:05 CST 2017, armv7l
[01:43:19.660] Using config file '/etc//weston.ini'
[01:43:19.675] Loading module '/usr/lib/weston/drm-backend.so'
[01:43:19.754] Output repaint window is 7 ms maximum.
[01:43:19.754] initializing drm backend
[01:43:19.799] using /dev/dri/card0
[01:43:19.812] Loading module '/usr/lib/weston/gl-renderer.so'
failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory
failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory
loaded module : gbm_pvr.so
found valid GBM backend : gbm_pvr.so
[01:43:19.936] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay.
[01:43:19.994] warning: EGL_EXT_buffer_age not supported. Performance could be affected.
[01:43:19.994] Retrieving EGL client extension string failed.
[01:43:20.010] input device 'ti-tsc', /dev/input/event0 is tagged by udev as: Touchscreen
[01:43:20.010] input device 'ti-tsc', /dev/input/event0 is a touch device
[01:43:20.065] input device 'USB OPTICAL MOUSE ', /dev/input/event1 is tagged by udev as: Mouse
[01:43:20.065] input device 'USB OPTICAL MOUSE ', /dev/input/event1 is a pointer caps
[01:43:20.159] EGL version: 1.4 build 1.14@3699939 (MAIN)
[01:43:20.159] EGL vendor: Imagination Technologies
[01:43:20.159] EGL client APIs: OpenGL_ES
[01:43:20.159] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image
EGL_KHR_image_base EGL_KHR_gl_texture_2D_image
EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image
EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync
EGL_IMG_context_priority EGL_IMG_hibernate_process
EGL_IMG_image_plane_attribs EGL_KHR_surfaceless_context
EGL_KHR_wait_sync EGL_KHR_create_context
EGL_WL_bind_wayland_display
[01:43:20.159] GL version: OpenGL ES 2.0 build 1.14@3699939 (MAIN)
[01:43:20.159] GLSL version: OpenGL ES GLSL ES 1.00 build 1.14@3699939 (MAIN)
[01:43:20.159] GL vendor: Imagination Technologies
[01:43:20.159] GL renderer: PowerVR SGX 530
[01:43:20.159] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24
GL_OES_vertex_half_float GL_OES_texture_float
GL_OES_texture_half_float GL_OES_element_index_uint
GL_OES_mapbuffer GL_OES_fragment_precision_high
GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image
GL_OES_EGL_image_external GL_OES_required_internalformat
GL_OES_depth_texture GL_OES_get_program_binary
GL_OES_packed_depth_stencil GL_OES_standard_derivatives
GL_OES_vertex_array_object GL_OES_egl_sync
GL_OES_surfaceless_context GL_EXT_discard_framebuffer
GL_EXT_blend_minmax GL_EXT_multi_draw_arrays
GL_EXT_multisampled_render_to_texture GL_EXT_shader_texture_lod
GL_EXT_texture_format_BGRA8888 GL_EXT_texture_rg
GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc
GL_IMG_texture_npot GL_IMG_texture_format_BGRA8888
GL_IMG_read_format GL_IMG_program_binary
GL_IMG_uniform_buffer_object
GL_IMG_multisampled_render_to_texture GL_KHR_debug
[01:43:20.160] GL ES 2 renderer features:
read-back format: RGBA
wl_shm sub-image to texture: no
EGL Wayland extension: yes
[01:43:20.160] Chosen EGL config details:
RGBA bits: 8 8 8 8
swap interval range: 1 - 1
[01:43:20.160] cursor buffers unavailable, using gl cursors
[01:43:20.160] Failed to initialize backlight
[01:43:20.162] Applying calibration: 0.991399 0.009865 -1.011108 0.007399 0.995098 -1.997589 (normalized -0.001264 -0.003329)
[01:43:20.162] Output LVDS-1, (connector 26, crtc 24)
mode 800x600@60.3, preferred, current
mode 800x600@60.3, preferred
[01:43:20.179] Compositor capabilities:
arbitrary surface rotation: yes
screen capture uses y-flip: yes
presentation clock: CLOCK_MONOTONIC, id 1
[01:43:20.186] Loading module '/usr/lib/weston/desktop-shell.so'
[01:43:20.193] launching '/usr/libexec/weston-keyboard'
[01:43:20.206] launching '/usr/libexec/weston-desktop-shell'
[01:43:20.562] Warning: computed repaint delay is insane: -24839 msec
root@am335x-evm:~#
The hardware of his own board is very similar to TI EVM except for some pins. He could use the ts_calibrate on his own board.
Thanks.
Rgds
Shine