Part Number: AM5728
Tool/software: Linux
I am receiving a failure during the compile of the SDK in an Ubuntu 16.04 environment.
NOTE: make -j 32 DESTDIR=/data/bsp/PHYTEC_BSPs/yocto_ti/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/input-utils/1.0-r0/image STRIP=
| Make.config:1: *** empty variable name. Stop.
| ERROR: oe_runmake failed
Blessing,