Part Number: TMS320DM8148
Tool/software: Linux
I'm using DVR_RDK 4.1 to receive uncompressed video data. The network stack size is set as follows:
- sysctl -w net.core.rmem_max=33554432
- sysctl -w net.core.wmem_max=33554432
- sysctl -w net.core.rmem_default=33554432
- sysctl -w net.core.wmem_default=33554432
- sysctl -w net.ipv4.udp_mem='4096 87380 33554432'
- sysctl -w net.ipv4.route.flush=1
Each packet is 1300 bytes (UDP) and each stream is transmitted at a rate of 12800 packets per second. It works with 2 streams but I get a page allocation failure if I add a third one. How do I fix this?
vidapp: page allocation failure. order:0, mode:0x4020
Backtrace:
[<c004cfc4>] (dump_backtrace+0x0/0x110) from [<c035b48c>] (dump_stack+0x18/0x1c)
r6:c04b5ee0 r5:00000000 r4:00004020 r3:60000193
[<c035b474>] (dump_stack+0x0/0x1c) from [<c00a95c0>] (__alloc_pages_nodemask+0x4fc/0x560)
[<c00a90c4>] (__alloc_pages_nodemask+0x0/0x560) from [<c00c67cc>] (new_slab+0x7c/0x200)
[<c00c6750>] (new_slab+0x0/0x200) from [<c00c6e44>] (__slab_alloc.clone.66+0x114/0x1e0)
r8:c02cde60 r7:00000020 r6:00000000 r5:c4802400 r4:00000000
r3:003fffff
[<c00c6d30>] (__slab_alloc.clone.66+0x0/0x1e0) from [<c00c8360>] (__kmalloc_track_caller+0x84/0xc8)
r8:c02cde60 r7:00000000 r6:a0000113 r5:00000020 r4:c4802400
r3:c05f2060
[<c00c82dc>] (__kmalloc_track_caller+0x0/0xc8) from [<c02cd7e0>] (__alloc_skb+0x58/0xe8)
r8:c02cde60 r7:00000020 r6:000006c0 r5:c4802100 r4:c3e96180
r3:c05f2018
[<c02cd788>] (__alloc_skb+0x0/0xe8) from [<c02cde60>] (__netdev_alloc_skb+0x24/0x4c)
[<c02cde3c>] (__netdev_alloc_skb+0x0/0x4c) from [<c0274f88>] (cpsw_rx_handler+0xc0/0x13c)
r4:c4916000 r3:00000003
[<c0274ec8>] (cpsw_rx_handler+0x0/0x13c) from [<c0270f10>] (__cpdma_chan_free+0x88/0x8c)
r7:00020000 r6:c3977f40 r5:c3978380 r4:60000113
[<c0270e88>] (__cpdma_chan_free+0x0/0x8c) from [<c0271010>] (__cpdma_chan_process+0xfc/0x110)
[<c0270f14>] (__cpdma_chan_process+0x0/0x110) from [<c0271054>] (cpdma_chan_process+0x30/0x54)
r7:00000000 r6:00000040 r5:00000001 r4:c3978380
[<c0271024>] (cpdma_chan_process+0x0/0x54) from [<c0274078>] (cpsw_poll+0x34/0xa0)
r6:00000040 r5:c4916370 r4:c4916360 r3:c0274044
[<c0274044>] (cpsw_poll+0x0/0xa0) from [<c02d4f7c>] (net_rx_action+0x6c/0x15c)
r8:00000040 r7:0000010e r6:00000001 r5:c04b5f40 r4:c4916370
r3:c0274044
[<c02d4f10>] (net_rx_action+0x0/0x15c) from [<c0076348>] (__do_softirq+0x84/0x114)
[<c00762c4>] (__do_softirq+0x0/0x114) from [<c0076738>] (irq_exit+0x48/0x98)
[<c00766f0>] (irq_exit+0x0/0x98) from [<c003f07c>] (asm_do_IRQ+0x7c/0x9c)
[<c003f000>] (asm_do_IRQ+0x0/0x9c) from [<c035d67c>] (__irq_usr+0x3c/0xa0)
Exception stack(0xc1fe9fb0 to 0xc1fe9ff8)
9fa0: 00000001 00000514 00000514 00000001
9fc0: 50ec84d8 50ec8490 4013f550 00000152 003d0f00 4014b3d8 00000000 50ec7e24
9fe0: 50ec7e0c 50ec78e8 00010cf0 000106a0 60000010 ffffffff
r5:fa200000 r4:ffffffff
Mem-info:
Normal per-cpu:
CPU 0: hi: 18, btch: 3 usd: 3
active_anon:1083 inactive_anon:22 isolated_anon:0
active_file:344 inactive_file:680 isolated_file:32
unevictable:0 dirty:0 writeback:0 unstable:0
free:104 slab_reclaimable:343 slab_unreclaimable:5107
mapped:477 shmem:50 pagetables:111 bounce:0
Normal free:416kB min:1112kB low:1388kB high:1668kB active_anon:4332kB inactive_anon:88kB active_file:1376kB inactive_file:2720kB unevictable:0kB isolated(anon):0kB isolated(file):128kB present:77824kB mlocked:0kB dirty:0kB writeback:0kB mapped:1908kB shmem:200kB slab_reclaimable:1372kB slab_unreclaimable:20428kB kernel_stack:512kB pagetables:444kB unstable:0kB bounce:0kB writeback_tmp:0kB pages_scanned:32 all_unreclaimable? no
lowmem_reserve[]: 0 0 0
Normal: 52*4kB 12*8kB 1*16kB 1*32kB 1*64kB 0*128kB 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB = 416kB
1092 total pagecache pages
32768 pages of RAM
224 free pages
14558 reserved pages
2344 slab pages
1777 pages shared
0 pages swap cached
SLUB: Unable to allocate memory on node -1 (gfp=0x20)
cache: kmalloc-2048, object size: 2048, buffer size: 2048, default order: 2, min order: 0
node 0: slabs: 1028, objs: 8134, free: 0