Hi,everyone :
I meet some problems ,I flashed the ubl and u-boot to nand flash, the following are the printing information. I cannot boot kernel image with NFS filesystem.
----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Booting PSP Boot Loader
Starting NAND Copy
Booting Application @ 0x81080000
U-Boot 2009.08 (Aug 13 2010 - 16:58:46)
I2C: ready
DRAM: 256 MB
NAND: 128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 297MHz
DDR Clock :- 297MHz
Net: Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 0
DM6467 EVM > print
bootdelay=3
baudrate=115200
addclk=setenv bootargs ${bootargs} clkref=${clkref}
ethaddr=00:0e:99:10:08:16
ethact=DaVinci EMAC
bootfile=uImage
nfshost=192.168.0.108
rootpath=/home/GuoFeng/workdir/filesys/
filesize=14C6000
fileaddr=83000000
ipaddr=192.168.0.41
serverip=192.168.0.108
bootcmd=nboot 80700000 0 100000; ping 192.168.0.30; bootm
bootargs=console=ttyS0,115200n8 noinitrd rw ip=192.168.0.41 root=/dev/nfs nfsroot=$(nfshost):$(rootpath),nolock mem=120M davincihd_capture.channel0_numbuffe4
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 2009.08 (Aug 13 2010 - 16:58:46)
Environment size: 586/16380 bytes
DM6467 EVM > boot
Loading from NAND 128MiB 3,3V 8-bit, offset 0x100000
Image Name: Linux-2.6.18_pro500-davinci_evm-
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1924084 Bytes = 1.8 MB
Load Address: 80008000
Entry Point: 80008000
Using DaVinci EMAC device
ping failed; host 192.168.0.30 is not alive
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_evm-
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1924084 Bytes = 1.8 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux............................................................................................................................... done, boo.
Linux version 2.6.18_pro500-davinci_evm-arm_v5t_le (root@rxb) (gcc 锟?.锟?锟?4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Tue Jul 6 16:20:320
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM6467 EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci DM6467 variant 0x1
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 30720
Kernel command line: console=ttyS0,115200n8 noinitrd rw ip=192.168.0.41 root=/dev/nfs nfsroot=$(nfshost):$(rootpath),nolock mem=120M davincihd_capture.chann4
Unknown boot option `davincihd_capture.channel0_numbuffers=4': ignoring
PID hash table entries: 512 (order: 9, 2048 bytes)
Clock event device timer0_0 configured with caps set: 03
Console: colour dummy device 80x30
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 120MB = 120MB total
Memory: 117632KB available (3297K code, 663K data, 168K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
DaVinci: 48 gpio irqs
SCSI subsystem initialized
usbcore: registered new driver usbfs
usbcore: registered new driver hub
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 4096 bind 2048)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Jul 14 2010 10:06:46 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
CIR device registered successfully (Major = 252, Minor = 0)
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfec20000 (irq = 40) is a ST16654
serial8250.0: ttyS1 at MMIO map 0x1c20400 mem 0xfec20400 (irq = 41) is a ST16650V2
serial8250 serial8250.0: unable to register port at index 2 (IO0 MEM1c20800 IRQ42): -28
RAMDISK driver initialized: 1 RAM disks of 32768K size 4096 blocksize
loop: loaded (max 8 devices)
nbd: registered device at major 43
netconsole: not configured, aborting
TI DaVinci EMAC: MAC address is 00:0e:99:10:08:16
TI DaVinci EMAC Linux version updated 4.0
TI DaVinci EMAC: Installed 1 instances.
i2c /dev entries driver
Uniform Multi-Platform E-IDE driver Revision: 7.00alpha2
ide: Assuming 50MHz system bus speed for PIO modes; override with idebus=xx
MUX: initialized ATAEN
ide0: MMIO-DMA , BIOS settings: hda:pio, hdb:pio
Palm Chip BK3710 IDE Register Fail
nand_davinci nand_davinci.0: Using soft ECC
NAND device: Manufacturer ID: 0x20, Chip ID: 0xf1 (ST Micro NAND 128MiB 3,3V 8-bit)
Scanning device for bad blocks
Creating 5 MTD partitions on "nand_davinci.0":
0x00000000-0x00080000 : "bootloader"
0x00080000-0x00100000 : "params"
0x00100000-0x00500000 : "kernel"
0x00500000-0x04500000 : "root"
0x04500000-0x08000000 : "yaffs2"
nand_davinci nand_davinci.0: hardware revision: 2.2
Initializing USB Mass Storage driver...
usbcore: registered new driver usb-storage
USB Mass Storage support registered.
usbcore: registered new driver usbhid
drivers/usb/input/hid-core.c: v2.6:USB HID core driver
musb_hdrc: version 6.0, cppi-dma, host, debug=0
musb_hdrc: USB Host mode controller at c805c000 using DMA, IRQ 13
musb_hdrc musb_hdrc: MUSB HDRC host driver
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
usb usb1: configuration #1 chosen from 1 choice
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mice: PS/2 mouse device common for all mice
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC).
ASoC version 0.13.1
AIC3X Audio Codec 0.1
ALSA device list:
No soundcards found.
IPv4 over IPv4 tunneling driver
GRE over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
IP-Config: Incomplete network configuration information.
Root-NFS: No NFS server available, giving up.
VFS: Unable to mount root fs via NFS, trying floppy.
VFS: Cannot open root device "nfs" or unknown-block(2,0)
Please append a correct "root=" boot option
Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(2,0)