Part Number: TMS320DM8168
Other Parts Discussed in Thread: PCF8575, PMP, TVP5158, AM3715, DM3730
Tool/software: Linux
U-Boot 2010.06 (Dec 09 2011 - 12:31:16)
DRAM: 2 GiB
Using default environment
MMC: OMAP SD/MMC: 0
Hit any key to stop autoboot: 0
raise: Signal # 8 caught
reading u-boot.bin
184792 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Dec 09 2011 - 12:10:47)
TI8168-GP rev 2.0
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
MMC: OMAP SD/MMC: 0
Net: Detected MACID:84:7e:40:ce:3b:52
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 0
NAND read: device 0 offset 0x580000, size 0x300000
3145728 bytes read: OK
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2659252 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (a0393400@bangvideoapps01) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Wed Oct 23 13:45:53 IST 2013
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
bootconsole [earlycon0] enabled
vram size = 52428800 at 0x0
ti81xx_reserve: ### Reserved DDR region @8ff00000
reserved size = 52428800 at 0x0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 2.0
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 51968
Kernel command line: console=ttyO2,115200n8 rootwait root=/dev/mmcblk0p2 rw mem=256M earlyprintk notifyk.vpssm3_sva=0xBEE00000 vram=50M ti816xfb.vram=0:16M,1:16M,2:6M ip=off noinitrd ddr_mem=1024M
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 204MB 1MB = 205MB total
Memory: 201904k/201904k available, 60240k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc0041000 ( 228 kB)
.text : 0xc0041000 - 0xc0509000 (4896 kB)
.data : 0xc050a000 - 0xc055da80 ( 335 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x8ff00000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_gpio_vr device
registered ti816x_sr device
Cannot clk_get ck_32
pm_dbg_init: only OMAP3 supported
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
registered ti81xx_vin device
NSS Crypto DMA hardware revision 1.9 @ IRQ 116
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xd0830000
ti81xx_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
ti81xx_pcie: PCI scan done.
bio: create slab <bio-0> at 0
regulator: VFB: 800 <--> 1025 mV at 1010 mV
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
USBSS revision 4ea20809
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
I2C: Read failed at pcf8575_cir_enable 670 with error code: -121
I2C: Transfer failed at pcf8575_cir_enable 676 with error code: -121
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d081e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
MUSB controller-1 revision 4ea20800
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d082a800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 394
alg: No test for stdrng (krng)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
nss_rng nss_rng: NSS Random Number Generator ver. 2.0
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled, bootconsole disabled
console [ttyO2] enabled, bootconsole disabled
brd: module loaded
loop: module loaded
ahci probe: devid name is ahci
ahci CAP register dump =0x6726ff81
Modified ahci CAP register dump =0x6f26ff81
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci: SSS flag set, parallel bus scan disabled
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
m25p80 spi1.0: found m25p05-nonjedec, expected m25p80
m25p80 spi1.0: m25p05-nonjedec (64 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
mtd: partition "U-Boot" extends beyond the end of device "spi_flash" -- size truncated to 0x10000
0x000000010000-0x000000012000 : "U-Boot Env"
mtd: partition "U-Boot Env" is out of reach -- disabled
0x000000000000-0x000000280000 : "Kernel"
mtd: partition "Kernel" extends beyond the end of device "spi_flash" -- size truncated to 0x10000
0x000000010000-0x000000010000 : "File System"
mtd: partition "File System" is out of reach -- disabled
omap2-nand driver initializing
ONFI param page 0 valid
ONFI flash detected
NAND device: Maf ID: 0x2c, Chip ID: 0xca (Micron, NAND 256MiB 3,3V 16-bit)
erasesize: 0x20000, writesize: 2048, oobsize: 64
omap2-nand: detected x16 NAND flash
Creating 6 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x000000580000 : "U-Boot Logo"
0x000000580000-0x0000009c0000 : "Kernel"
0x0000009c0000-0x00000d1e0000 : "File System"
0x00000d1e0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffd
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
nss_aes_mod_init: loading NSS AES driver
nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 0 @0x41140000)
nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 1 @0x41141000)
nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 2 @0x411a0000)
nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 3 @0x411a1000)
ata1: SATA link down (SStatus 0 SControl 300)
hub 2-0:1.0: over-current change on port 1
nss_aes_probe: probe() done
nss_des_mod_init: loading NSS DES driver
nss-des nss-des: NSS DES hw accel rev: 2.2 (context 0 @0x41160000)
nss-des nss-des: NSS DES hw accel rev: 2.2 (context 1 @0x41161000)
nss_des_probe: probe() done
nss_sham_mod_init: loading NSS SHA/MD5 driver
nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 0 @0x41100000)
nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 1 @0x41101000)
nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 2 @0x411c0000)
nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 3 @0x411c1000)
nss_sham_probe: probe() done
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000
usbcore: registered new interface driver snd-usb-audio
Registered tvp5158 audio codec
asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
#0: TI81XX SOUND0
#1: TI81XX SOUND1
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
smartreflex smartreflex: Driver initialized
omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801)
mmc0: new high speed SDHC card at address 59b4
mmcblk0: mmc0:59b4 SD08G 7.42 GiB
mmcblk0: p1 p2
ata2: SATA link down (SStatus 0 SControl 300)
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 228K
INIT: version 2.86 booting
Please wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (113): /proc/113/oom_adj is deprecated, please use /proc/113/oom_score_adj instead.
Remounting root file system...
Caching udev devnodes
ALSA: Restoring mixer settings...
Configuring network interfaces... davinci_mdio davinci_mdio.0: resetting idled controller
net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014)
udhcpc (v1.13.2) started
Sending discover...
Sending discover...
Sending discover...
No lease, forking to background
done.
Setting up IP spoofing protection: rp_filter.
Thu Jan 24 20:03:00 UTC 2013
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
/etc/rc5.d/S99lcd-display: line 1: can't create /sys/devices/platform/vpss/graphics0/enabled: nonexistent directory
/etc/rc5.d/S99lcd-display: line 2: can't create /sys/devices/platform/vpss/graphics0/nodes: nonexistent directory
/etc/rc5.d/S99lcd-display: line 4: can't create /sys/devices/platform/vpss/display1/enabled: nonexistent directory
/etc/rc5.d/S99lcd-display: line 5: can't create /sys/devices/platform/vpss/display1/timings: nonexistent directory
/etc/rc5.d/S99lcd-display: line 6: can't create /sys/devices/platform/vpss/display1/output: nonexistent directory
/etc/rc5.d/S99lcd-display: line 7: can't create /sys/devices/platform/vpss/display1/enabled: nonexistent directory
open /dev/fb0: No such file or directory
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org dm816x-evm ttyO2
Arago 2011.09 dm816x-evm ttyO2
dm816x-evm login:
I use SD card to start the DVRRDK development environment, but the red part is wrong.Can you tell me what‘s’ the reason,
I used the card making tool of EZSDK mksdboot.sh, only to modify the file system part