Part Number: DRA722
Tool/software: Linux
when i Integrate vision_sdk_2_11 and ti-glsdk_dra7xx-evm_704_00_03,i meet flow questions:
i compile vision_sd_2_11 linked with roofs of glsdk, compile error:
libdrm_omap.so.1.0.0 has no symbol omap_bo_new_paddr
libgbm.so.1.0.0 has no symbol gbm_device_precalculate_stride
i replace this libs whith roofs of vision_sdk_2_11 linux version,compile sucessfully .
when i compile vision_sdk_2_11 successfully, i run 3d demo of vision_sdk_2_11, when run 3dSRVLink :
[HOST ] 194.687122 s: IPC_IN_3 : Create in progress !!!
[HOST ] 194.687397 s: IPC_IN_3 : Create Done !!!
[HOST ] 194.690874 s: IPC_IN_1 : Create in progress !!!
[HOST ] 194.691118 s: IPC_IN_1 : Create Done !!!
[HOST ] 194.691209 s: SGX3DSRV Link: Create in progress !!!
[HOST ] 194.691301 s: SYSTEM_PVRSCOPE: FIFO /opt/vision_sdk/gpufifo opened successfully
loaded module: gbm_pvr.so
PVR: Hint: Setting PDSFragBufferSize to 102400
PVR: Hint: Setting ParamBufferSize to 0
PVR:(Warning): PVRSRVOpenDCDevice: Warning - 138 returned [80, /bridged_pvr_dc_glue.c]
****** Segmentation fault caught ....
Faulty address is (nil), called from 0xb6efefcc
Totally Obtained 0 stack frames. signal number =11
Signal number = 11, Signal errno = 0
SI code = 1 (Address not mapped to object)
Fault addr = (nil)
[bt] Execution path:
how can i solve this quesstion