Part Number: TDA2EXEVM
Hello,
We are using TDA2EX custom board. we want 8bit BT656 embedded sync data from vout2.
We are using vision sdk 2.12. we are running as Linux(ARM) + BIOS(IPU2).
Use case: capture -> Display
From SOC to external encoder vout2_d[0:7], vout2_clk
I probed vout2_clk. its 27MHZ. but in display there is no data?
Below is my display configuration
pPrm->deviceId = DISPLAYCTRL_LINK_USE_LCD;
pVInfo->vencId = SYSTEM_DCTRL_DSS_VENC_LCD2;
pVInfo->outputPort = SYSTEM_DCTRL_DSS_DPI2_OUTPUT;
pVInfo->mInfo.scanFormat = SYSTEM_SF_INTERLACED;
pVInfo->mInfo.standard = SYSTEM_STD_NTSC;
pVInfo->mInfo.width = 720U;
pVInfo->mInfo.height = 480U;
pVInfo->mInfo.pixelClock = 27000U;
pVInfo->mInfo.fps = 0U;
pVInfo->mInfo.hFrontPorch = 0U;
pVInfo->mInfo.hBackPorch = 0U;
pVInfo->mInfo.hSyncLen = 0U;
pVInfo->mInfo.vFrontPorch = 0U;
pVInfo->mInfo.vBackPorch = 0U;
pVInfo->mInfo.vSyncLen = 0U;
pVInfo->vencDivisorInfo.divisorLCD = 1;
pVInfo->vencDivisorInfo.divisorPCD = 1;
pVInfo->vencOutputInfo.dataFormat = SYSTEM_DF_YUV422I_YUYV;//SYSTEM_DF_YUV422P;//SYSTEM_DF_RGB24_888;
pVInfo->vencOutputInfo.dvoFormat = SYSTEM_DCTRL_DVOFMT_BT656_EMBSYNC;
pVInfo->vencOutputInfo.videoIfWidth = SYSTEM_VIFW_12BIT;
pVInfo->vencOutputInfo.pixelClkPolarity = SYSTEM_DCTRL_POLARITY_ACT_LOW;//SYSTEM_DCTRL_POLARITY_ACT_HIGH;
pVInfo->vencOutputInfo.aFmt = SYSTEM_DCTRL_A_OUTPUT_MAX;
ovlyPrms->vencId = SYSTEM_DCTRL_DSS_VENC_LCD2;
Could you help us for this issue?
Regards,
RAJ M