Part Number: TMS320DM8168
Hi,
Table 4.5 GPIO Terminal Functions of 8168 datasheet states that the state for GPMC_A[27]/GP1[9] as below:
PULL: DIS / IPD
DRIVE: Z / Z
DVDD_3P3
PULL: A / B, where:
A is the state of the internal pull resistor during POR reset
B is the state of the internal pull resistor after POR and Warm reset are de-asserted and during Warm reset
IPD = Internal Pulldown Enabled, IPU = Internal Pullup Enabled, DIS = Internal Pull Disabled
DRIVE: A / B, where;
A is the driving state of the pin during POR reset
B is the driving state of the pin after POR and Warm reset are de-asserted and during Warm reset
H = Driving High, L = Driving Low, Z = 3-State
Also the technical reference manual (
) shows that the register values for PINCTRL189 are set to
PULLTYPESEL = 0 (Pulldown selected)
PULLDIS = 0 (Pullup or Pulldown enabled)
Is there a way to hold the internal pull down resistor during the POR?
Thanks.