Part Number: TDA2EVM5777
Hello,
I use the TDA2EVM and Vision SDK 03.00.00.
During compilation no issue was identified.
I boot the board from SD card and on SD card I have next files: AppImage, MLO, IN.RGB, NET.BIN, PRM.BIN, TIDLCFG.TXT.
As soon as the board boots up I have in the selection menu: "f: TIDL File I/O Usecase". I try to run this, select DSP core and no matter next selection (
1: Dump Output Frames to file/ 2: Free Run (Output Frames are not dumped)) I receive next output on my terminal:
[IPU1-0] 139.973982 s: Assertion @ Line: 164 in C:/ti/Vision_SDK_03_00_00/vision_sdk/apps/src/rtos/usecases/tidl/chains_tidl.c: readSize == sizeof(sTIDL_Network_t) : failed !!!
[IPU1-0] 139.974806 s: Assertion @ Line: 164 in C:/ti/Vision_SDK_03_00_00/vision_sdk/apps/src/rtos/usecases/tidl/chains_tidl.c: readSize == sizeof(sTIDL_Network_t) : failed !!!
[IPU1-1] 240.207680 s: Service Status: DHCPC : Enabled : Fault : 002
and since this happens I am not able to run the TIDL example from VisionSDK 03.00.00.
Can you tell em why do I have this error and how to solve it? There were no changes made from my side and all files have the original content.
I attach also the log from console.
BR,
Aliosa
TDA2xx SBL Boot DPLL Configuration Completed Clock Domain Configuration Completed Module Enable Configuration Completed TI EVM PAD Config Completed DDR Config Completed App Image Download Begins SD Boot - file open completed successfully MPU CPU0 Image Load Completed IPU1 CPU0 Image Load Completed IPU1 CPU1 Image Load Completed IPU2 CPU0 and CPU1 Image Load Completed DSP1 Image Load Completed DSP2 Image Load Completed EVE1 Image Load Completed EVE2 Image Load Completed EVE3 Image Load Completed EVE4 Image Load Completed App Image Download Completed Putting MPU CPU1 in Off mode EVE MMU configuration completed EVE MMU configuration completed EVE MMU configuration completed EVE MMU configuration completed ***************************************************************** PMCCNTR counts once every 64 clock cycles, multiple by 64 to get actual CPU cycles SBL Initial Config Cycles - 143966 (12.28 ms) SOC Init Cycles - 170769 (14.57 ms) DDR Config Clock Cycles - 43345 (3.69 ms) App Image Load Cycles - 831726195 (70973.96 ms) Slave Core Bootup Cycles - 208406 (17.78 ms) SBL Boot-up Cycles - 832293743 (71022.39 ms) ***************************************************************** Jumping to MPU CPU0 App [IPU1-0] 71.432989 s: ***** IPU1_0 Firmware build time 01:46:32 Aug 20 2017 [IPU1-0] 71.433203 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [IPU1-0] 72.190721 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [IPU1-0] 72.190935 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [IPU1-0] 72.191026 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [IPU1-0] 72.191148 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [IPU1-0] 72.191270 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [IPU1-0] 72.191362 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [IPU1-0] 72.191484 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [IPU1-0] 72.191606 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [IPU1-0] 72.191697 s: SYSTEM: Notify register to [HOST] line 0, event 15... [IPU1-0] 72.193649 s: SYSTEM: System Common Init in progress !!! [IPU1-0] 72.206490 s: UTILS: CIO: Init Done !!! [IPU1-0] 72.206582 s: SYSTEM: IPC init in progress !!! [IPU1-0] 72.206673 s: SYSTEM: Notify init done !!! [IPU1-0] 72.208503 s: SYSTEM: MsgQ init done !!! [IPU1-0] 72.208595 s: SYSTEM: IPC init DONE !!! [IPU1-0] 72.212438 s: tivxInit CoreId = 0 [IPU1-0] 72.212651 s: VX_ZONE_INIT:Enabled [IPU1-0] 72.212773 s: VX_ZONE_ERROR:Enabled [IPU1-0] 72.212956 s: VX_ZONE_WARNING:Enabled [IPU1-0] 72.217196 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [IPU1-0] 72.217318 s: HostInit CoreId = 0 [IPU1-0] 72.217684 s: VX_ZONE_INIT:[tivxHostInit:22] Initialization Done for HOST !!! [IPU1-0] 72.217867 s: SYSTEM: System Common Init Done !!! [IPU1-0] 72.217958 s: SYSTEM: System Init in progress !!! [IPU1-0] 72.218050 s: SYSTEM: BSP Common Init in progress !!! [IPU1-0] 72.218111 s: SYSTEM: BSP Common Init Done !!! [IPU1-0] 72.218202 s: SYSTEM: BSP Platform Init in progress !!! [IPU1-0] 72.218355 s: SYSTEM: BSP Platform Init Done !!! [IPU1-0] 72.218446 s: SYSTEM: FVID2 Init in progress !!! [IPU1-0] 72.218629 s: SYSTEM: FVID2 Init Done !!! [IPU1-0] 72.218690 s: SYSTEM: VPS Init in progress !!! [IPU1-0] 72.218782 s: SYSTEM: VPDMA Descriptor Memory Address translation ENABLED [0xa0000000 -> 0x80000000] [IPU1-0] 72.223205 s: *** VPDMA Firmware Loading... *** [IPU1-0] 72.223327 s: VPDMA Firmware Address = 0x9fcfb240 [IPU1-0] 72.223418 s: VPDMA Load Address = 0x4897d004 [IPU1-0] 72.223540 s: VPDMA Firmware Version = 0x4d0001b8 [IPU1-0] 72.223662 s: VPDMA List Busy Status = 0x00000000 [IPU1-0] 72.223754 s: *** VPDMA Firmware Load Success *** [IPU1-0] 72.224425 s: *** VPDMA Firmware Loading... *** [IPU1-0] 72.224547 s: VPDMA Firmware Address = 0x9fcfb240 [IPU1-0] 72.224638 s: VPDMA Load Address = 0x4899d004 [IPU1-0] 72.224730 s: VPDMA Firmware Version = 0x4d0001b8 [IPU1-0] 72.224913 s: VPDMA List Busy Status = 0x00000000 [IPU1-0] 72.224974 s: *** VPDMA Firmware Load Success *** [IPU1-0] 72.225401 s: *** VPDMA Firmware Loading... *** [IPU1-0] 72.225523 s: VPDMA Firmware Address = 0x9fcfb240 [IPU1-0] 72.225614 s: VPDMA Load Address = 0x489bd004 [IPU1-0] 72.225706 s: VPDMA Firmware Version = 0x4d0001b8 [IPU1-0] 72.225858 s: VPDMA List Busy Status = 0x00000000 [IPU1-0] 72.225950 s: *** VPDMA Firmware Load Success *** [IPU1-0] 72.226377 s: *** VPDMA Firmware Loading... *** [IPU1-0] 72.226529 s: VPDMA Firmware Address = 0x9fcfb240 [IPU1-0] 72.226682 s: VPDMA Load Address = 0x489dd004 [IPU1-0] 72.227048 s: VPDMA Firmware Version = 0x4d0001b8 [IPU1-0] 72.227231 s: VPDMA List Busy Status = 0x00000000 [IPU1-0] 72.227322 s: *** VPDMA Firmware Load Success *** [IPU1-0] 72.291252 s: SYSTEM: VPS Init Done !!! [IPU1-0] 72.292197 s: UTILS: DMA: HWI Create for INT34 !!! [IPU1-0] 72.292411 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [IPU1-0] 72.292533 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252288 B (246 KB) [IPU1-0] 72.292746 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB) [IPU1-0] 72.292990 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x89d03000, Total size = 368037888 B (350 MB), Free size = 368037888 B (350 MB) [IPU1-0] 72.293234 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 127360 B (0 MB), Free size = 92800 B (0 MB) [IPU1-0] 72.293417 s: SYSTEM: Initializing Links !!! [IPU1-0] 72.554077 s: SYSTEM: Initializing Links ... DONE !!! [IPU1-0] 72.641798 s: BOARD: Board Init in progress !!! [IPU1-0] 72.642194 s: BOARD: Board Init Done !!! [IPU1-0] 72.652839 s: [IPU1-0] 72.652900 s: Vision SDK Version : [PROCESSOR_SDK_VISION_03_00_00_00] [IPU1-0] 72.652992 s: FVID2 Version : [FVID_02_01_00_01] [IPU1-0] 72.653053 s: BSP Version : [PDK_01_07_00_xx] [IPU1-0] 72.653144 s: Platform : [EVM] [IPU1-0] 72.653205 s: SOC : [TDA2XX] [IPU1-0] 72.653266 s: SOC Revision : [ES2.0] [IPU1-0] 72.653327 s: Board Detected : [Vision] [IPU1-0] 72.659061 s: EEPROM Base Board Name: [5777xCPU-DDR3] [IPU1-0] 72.659122 s: Base Board Revision : [REV E] [IPU1-0] 72.660434 s: Daughter Card Revision: [REV D] [IPU1-0] 72.660525 s: [IPU1-0] 72.664277 s: SYSTEM: UART: INTERRUPT Mode is Selected [IPU1-1] 71.449917 s: ***** IPU1_1 Firmware build time 01:43:06 Aug 20 2017 [IPU1-1] 71.450131 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [IPU1-1] 72.193405 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [IPU1-1] 72.193649 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [IPU1-1] 72.193802 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [IPU1-1] 72.193954 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [IPU1-1] 72.194046 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [IPU1-1] 72.194168 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [IPU1-1] 72.194290 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [IPU1-1] 72.194412 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [IPU1-1] 72.194534 s: SYSTEM: Notify register to [HOST] line 0, event 15... [IPU1-1] 72.203959 s: SYSTEM: System Common Init in progress !!! [IPU1-1] 72.205118 s: UTILS: CIO: Init Done !!! [IPU1-1] 72.205209 s: SYSTEM: IPC init in progress !!! [IPU1-1] 72.205301 s: SYSTEM: Notify init done !!! [IPU1-1] 72.207100 s: SYSTEM: MsgQ init done !!! [IPU1-1] 72.207192 s: SYSTEM: IPC init DONE !!! [IPU1-1] 72.211065 s: tivxInit CoreId = 1 [IPU1-1] 72.211248 s: VX_ZONE_INIT:Enabled [IPU1-1] 72.211370 s: VX_ZONE_ERROR:Enabled [IPU1-1] 72.211492 s: VX_ZONE_WARNING:Enabled [IPU1-1] 72.215488 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [IPU1-1] 72.215579 s: SYSTEM: System Common Init Done !!! [IPU1-1] 72.215640 s: SYSTEM: System IPU1_1 Init in progress !!! [IPU1-1] 72.216586 s: UTILS: DMA: HWI Create for INT25 !!! [IPU1-1] 72.217043 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [IPU1-1] 72.217287 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 620304 B (605 KB) [IPU1-1] 72.217440 s: SYSTEM: Initializing Links !!! [IPU1-1] 72.336729 s: UTILS: PRF: ##### Cannot allocate Object for SYNC3 #### [IPU1-1] 72.339779 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM0 #### [IPU1-1] 72.343103 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM1 #### [IPU1-1] 72.346336 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM2 #### [IPU1-1] 72.349417 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM3 #### [IPU1-1] 72.353047 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM4 #### [IPU1-1] 72.356249 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM5 #### [IPU1-1] 72.359543 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM6 #### [IPU1-1] 72.363020 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM7 #### [IPU1-1] 72.363142 s: SYSTEM: Initializing Links ... DONE !!! [IPU1-1] 72.364454 s: SYSTEM: System IPU1_1 Init Done !!! [IPU1-1] 72.498139 s: NSP GMAC: PHY 2 Found on MAC Port 0 [IPU1-1] 72.498718 s: NSP GMAC: PHY 3 Found on MAC Port 1 [HOST ] 71.514884 s: ***** A15_0 Firmware build time 01:45:06 Aug 20 2017 [HOST ] 71.514914 s: *** SYSTEM: CPU Frequency <ORG = 750000000 Hz>, <NEW = 750000000 Hz> [HOST ] 72.191789 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [HOST ] 72.191789 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [HOST ] 72.191819 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [HOST ] 72.191819 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [HOST ] 72.191850 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [HOST ] 72.191850 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [HOST ] 72.191880 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [HOST ] 72.191880 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [HOST ] 72.191911 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [HOST ] 72.191941 s: SYSTEM: System Common Init in progress !!! [HOST ] 72.192002 s: SYSTEM: IPC init in progress !!! [HOST ] 72.192002 s: SYSTEM: Notify init done !!! [HOST ] 72.192063 s: SYSTEM: MsgQ init done !!! [HOST ] 72.192063 s: SYSTEM: IPC init DONE !!! [HOST ] 72.192612 s: tivxInit CoreId = 2 [HOST ] 72.192673 s: SYSTEM: System Common Init Done !!! [HOST ] 72.192673 s: SYSTEM: System A15 Init in progress !!! [HOST ] 72.192734 s: UTILS: DMA: HWI Create for INT66 !!! [HOST ] 72.192734 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [HOST ] 72.192765 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6279536 B (6132 KB) [HOST ] 72.192795 s: SYSTEM: Initializing Links !!! [HOST ] 72.195388 s: UTILS: PRF: ##### Cannot allocate Object for SYNC3 #### [HOST ] 72.195449 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM0 #### [HOST ] 72.195540 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM1 #### [HOST ] 72.195601 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM2 #### [HOST ] 72.195662 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM3 #### [HOST ] 72.195754 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM4 #### [HOST ] 72.195815 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM5 #### [HOST ] 72.195906 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM6 #### [HOST ] 72.195998 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM7 #### [HOST ] 72.195998 s: SYSTEM: Initializing Links ... DONE !!! [HOST ] 72.195998 s: SYSTEM: System A15 Init Done !!! [DSP1 ] 71.525834 s: ***** DSP1 Firmware build time 01:38:39 Aug 20 2017 [DSP1 ] 71.525895 s: *** SYSTEM: CPU Frequency <ORG = 600000000 Hz>, <NEW = 600000000 Hz> [DSP1 ] 72.196028 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [DSP1 ] 72.196120 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [DSP1 ] 72.196150 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [DSP1 ] 72.196211 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [DSP1 ] 72.196242 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [DSP1 ] 72.196272 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [DSP1 ] 72.196333 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [DSP1 ] 72.196364 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [DSP1 ] 72.196425 s: SYSTEM: Notify register to [HOST] line 0, event 15... [DSP1 ] 72.196638 s: SYSTEM: System Common Init in progress !!! [DSP1 ] 72.196913 s: UTILS: CIO: Init Done !!! [DSP1 ] 72.196943 s: SYSTEM: IPC init in progress !!! [DSP1 ] 72.196974 s: SYSTEM: Notify init done !!! [DSP1 ] 72.197157 s: SYSTEM: MsgQ init done !!! [DSP1 ] 72.197187 s: SYSTEM: IPC init DONE !!! [DSP1 ] 72.198072 s: tivxInit CoreId = 3 [DSP1 ] 72.198133 s: VX_ZONE_INIT:Enabled [DSP1 ] 72.198194 s: VX_ZONE_ERROR:Enabled [DSP1 ] 72.198224 s: VX_ZONE_WARNING:Enabled [DSP1 ] 72.198621 s: VX_ZONE_INIT:[ownReserveC66xL2MEM:97] BAM memory config: IBUF 180224 bytes @ 0x00800000, WBUF 45056 bytes @ 0x0082c000 !!! [DSP1 ] 72.199048 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [DSP1 ] 72.199078 s: SYSTEM: System Common Init Done !!! [DSP1 ] 72.199078 s: SYSTEM: System DSP Init in progress !!! [DSP1 ] 72.199353 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [DSP1 ] 72.199414 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP1 ] 72.199444 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514744 B (502 KB) [DSP1 ] 72.199505 s: SYSTEM: Initializing Links !!! [DSP1 ] 72.208168 s: SYSTEM: Initializing Links ... DONE !!! [DSP1 ] 72.208229 s: SYSTEM: System DSP Init Done !!! [DSP1 ] 72.567772 s: UTILS: XMC_MPU: Segments used = 5 [DSP1 ] 72.567833 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after boot !!! [DSP1 ] 72.567864 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after update by APP !!! [DSP2 ] 71.525834 s: ***** DSP2 Firmware build time 01:41:04 Aug 20 2017 [DSP2 ] 71.525895 s: *** SYSTEM: CPU Frequency <ORG = 600000000 Hz>, <NEW = 600000000 Hz> [DSP2 ] 72.197187 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [DSP2 ] 72.197248 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [DSP2 ] 72.197309 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [DSP2 ] 72.197340 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [DSP2 ] 72.197370 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [DSP2 ] 72.197431 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [DSP2 ] 72.197462 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [DSP2 ] 72.197492 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [DSP2 ] 72.197553 s: SYSTEM: Notify register to [HOST] line 0, event 15... [DSP2 ] 72.197767 s: SYSTEM: System Common Init in progress !!! [DSP2 ] 72.198041 s: UTILS: CIO: Init Done !!! [DSP2 ] 72.198072 s: SYSTEM: IPC init in progress !!! [DSP2 ] 72.198102 s: SYSTEM: Notify init done !!! [DSP2 ] 72.198285 s: SYSTEM: MsgQ init done !!! [DSP2 ] 72.198316 s: SYSTEM: IPC init DONE !!! [DSP2 ] 72.199200 s: tivxInit CoreId = 4 [DSP2 ] 72.199261 s: VX_ZONE_INIT:Enabled [DSP2 ] 72.199322 s: VX_ZONE_ERROR:Enabled [DSP2 ] 72.199353 s: VX_ZONE_WARNING:Enabled [DSP2 ] 72.199749 s: VX_ZONE_INIT:[ownReserveC66xL2MEM:97] BAM memory config: IBUF 180224 bytes @ 0x00800000, WBUF 45056 bytes @ 0x0082c000 !!! [DSP2 ] 72.200176 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [DSP2 ] 72.200207 s: SYSTEM: System Common Init Done !!! [DSP2 ] 72.200237 s: SYSTEM: System DSP Init in progress !!! [DSP2 ] 72.200512 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [DSP2 ] 72.200542 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP2 ] 72.200603 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514744 B (502 KB) [DSP2 ] 72.200634 s: SYSTEM: Initializing Links !!! [DSP2 ] 72.210821 s: SYSTEM: Initializing Links ... DONE !!! [DSP2 ] 72.210882 s: SYSTEM: System DSP Init Done !!! [DSP2 ] 72.569785 s: UTILS: XMC_MPU: Segments used = 5 [DSP2 ] 72.569816 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after boot !!! [DSP2 ] 72.569846 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after update by APP !!! [EVE1 ] 72.174861 s: ***** EVE Firmware build time 01:33:22 Aug 20 2017 [EVE1 ] 72.176782 s: *** SYSTEM: CPU Frequency <ORG = 267500000 Hz>, <NEW = 267500000 Hz> [EVE1 ] 72.200146 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [EVE1 ] 72.201915 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [EVE1 ] 72.203592 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [EVE1 ] 72.205240 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [EVE1 ] 72.206826 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [EVE1 ] 72.208412 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [EVE1 ] 72.209937 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [EVE1 ] 72.211431 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [EVE1 ] 72.212926 s: SYSTEM: Notify register to [HOST] line 0, event 15... [EVE1 ] 72.215213 s: SYSTEM: System Common Init in progress !!! [EVE1 ] 72.217592 s: UTILS: CIO: Init Done !!! [EVE1 ] 72.218660 s: SYSTEM: IPC init in progress !!! [EVE1 ] 72.220368 s: SYSTEM: Notify init done !!! [EVE1 ] 72.222442 s: SYSTEM: MsgQ init done !!! [EVE1 ] 72.223479 s: SYSTEM: IPC init DONE !!! [EVE1 ] 72.238394 s: tivxInit CoreId = 5 [EVE1 ] 72.240010 s: VX_ZONE_INIT:Enabled [EVE1 ] 72.241688 s: VX_ZONE_ERROR:Enabled [EVE1 ] 72.243335 s: VX_ZONE_WARNING:Enabled [EVE1 ] 72.247605 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [EVE1 ] 72.249008 s: SYSTEM: System Common Init Done !!! [EVE1 ] 72.250076 s: SYSTEM: System EVE Init in progress !!! [EVE1 ] 72.252546 s: UTILS: DMA: HWI Create for INT8 !!! [EVE1 ] 72.253858 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [EVE1 ] 72.255261 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE1 ] 72.257823 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252552 B (246 KB) [EVE1 ] 72.260324 s: SYSTEM: Initializing Links !!! [EVE1 ] 72.354511 s: SYSTEM: Initializing Links ... DONE !!! [EVE1 ] 72.355639 s: SYSTEM: System EVE Init Done !!! [EVE2 ] 72.173305 s: ***** EVE Firmware build time 01:34:35 Aug 20 2017 [EVE2 ] 72.175471 s: *** SYSTEM: CPU Frequency <ORG = 267500000 Hz>, <NEW = 267500000 Hz> [EVE2 ] 72.202433 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [EVE2 ] 72.204111 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [EVE2 ] 72.205789 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [EVE2 ] 72.207375 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [EVE2 ] 72.208961 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [EVE2 ] 72.210455 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [EVE2 ] 72.211950 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [EVE2 ] 72.213444 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [EVE2 ] 72.215122 s: SYSTEM: Notify register to [HOST] line 0, event 15... [EVE2 ] 72.217379 s: SYSTEM: System Common Init in progress !!! [EVE2 ] 72.220337 s: UTILS: CIO: Init Done !!! [EVE2 ] 72.221405 s: SYSTEM: IPC init in progress !!! [EVE2 ] 72.222656 s: SYSTEM: Notify init done !!! [EVE2 ] 72.224669 s: SYSTEM: MsgQ init done !!! [EVE2 ] 72.225706 s: SYSTEM: IPC init DONE !!! [EVE2 ] 72.240529 s: tivxInit CoreId = 6 [EVE2 ] 72.242237 s: VX_ZONE_INIT:Enabled [EVE2 ] 72.243823 s: VX_ZONE_ERROR:Enabled [EVE2 ] 72.245775 s: VX_ZONE_WARNING:Enabled [EVE2 ] 72.249923 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [EVE2 ] 72.251967 s: SYSTEM: System Common Init Done !!! [EVE2 ] 72.253065 s: SYSTEM: System EVE Init in progress !!! [EVE2 ] 72.254651 s: UTILS: DMA: HWI Create for INT8 !!! [EVE2 ] 72.256023 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [EVE2 ] 72.257487 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE2 ] 72.260050 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252552 B (246 KB) [EVE2 ] 72.262581 s: SYSTEM: Initializing Links !!! [EVE2 ] 72.356463 s: SYSTEM: Initializing Links ... DONE !!! [EVE2 ] 72.357530 s: SYSTEM: System EVE Init Done !!! [EVE3 ] 72.183126 s: ***** EVE Firmware build time 01:35:41 Aug 20 2017 [EVE3 ] 72.185078 s: *** SYSTEM: CPU Frequency <ORG = 267500000 Hz>, <NEW = 267500000 Hz> [EVE3 ] 72.204630 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [EVE3 ] 72.206277 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [EVE3 ] 72.207893 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [EVE3 ] 72.209418 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [EVE3 ] 72.210943 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [EVE3 ] 72.212438 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [EVE3 ] 72.213902 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [EVE3 ] 72.215579 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [EVE3 ] 72.217318 s: SYSTEM: Notify register to [HOST] line 0, event 15... [EVE3 ] 72.220154 s: SYSTEM: System Common Init in progress !!! [EVE3 ] 72.222808 s: UTILS: CIO: Init Done !!! [EVE3 ] 72.223876 s: SYSTEM: IPC init in progress !!! [EVE3 ] 72.225065 s: SYSTEM: Notify init done !!! [EVE3 ] 72.227383 s: SYSTEM: MsgQ init done !!! [EVE3 ] 72.228420 s: SYSTEM: IPC init DONE !!! [EVE3 ] 72.242756 s: tivxInit CoreId = 7 [EVE3 ] 72.244372 s: VX_ZONE_INIT:Enabled [EVE3 ] 72.246477 s: VX_ZONE_ERROR:Enabled [EVE3 ] 72.248581 s: VX_ZONE_WARNING:Enabled [EVE3 ] 72.253370 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [EVE3 ] 72.254620 s: SYSTEM: System Common Init Done !!! [EVE3 ] 72.255749 s: SYSTEM: System EVE Init in progress !!! [EVE3 ] 72.257396 s: UTILS: DMA: HWI Create for INT8 !!! [EVE3 ] 72.258738 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [EVE3 ] 72.260263 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE3 ] 72.262917 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252552 B (246 KB) [EVE3 ] 72.265570 s: SYSTEM: Initializing Links !!! [EVE3 ] 72.357774 s: SYSTEM: Initializing Links ... DONE !!! [EVE3 ] 72.358933 s: SYSTEM: System EVE Init Done !!! [EVE4 ] 72.175776 s: ***** EVE Firmware build time 01:36:52 Aug 20 2017 [EVE4 ] 72.177667 s: *** SYSTEM: CPU Frequency <ORG = 267500000 Hz>, <NEW = 267500000 Hz> [EVE4 ] 72.204630 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [EVE4 ] 72.206277 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [EVE4 ] 72.207893 s: SYSTEM: Notify register to [IPU2] line 0, event 15... [EVE4 ] 72.209418 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [EVE4 ] 72.210913 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [EVE4 ] 72.212407 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [EVE4 ] 72.213902 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [EVE4 ] 72.215488 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [EVE4 ] 72.217257 s: SYSTEM: Notify register to [HOST] line 0, event 15... [EVE4 ] 72.220124 s: SYSTEM: System Common Init in progress !!! [EVE4 ] 72.222778 s: UTILS: CIO: Init Done !!! [EVE4 ] 72.223815 s: SYSTEM: IPC init in progress !!! [EVE4 ] 72.225096 s: SYSTEM: Notify init done !!! [EVE4 ] 72.227383 s: SYSTEM: MsgQ init done !!! [EVE4 ] 72.228420 s: SYSTEM: IPC init DONE !!! [EVE4 ] 72.242786 s: tivxInit CoreId = 8 [EVE4 ] 72.244372 s: VX_ZONE_INIT:Enabled [EVE4 ] 72.246263 s: VX_ZONE_ERROR:Enabled [EVE4 ] 72.248490 s: VX_ZONE_WARNING:Enabled [EVE4 ] 72.253278 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [EVE4 ] 72.254529 s: SYSTEM: System Common Init Done !!! [EVE4 ] 72.255627 s: SYSTEM: System EVE Init in progress !!! [EVE4 ] 72.257335 s: UTILS: DMA: HWI Create for INT8 !!! [EVE4 ] 72.258677 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [EVE4 ] 72.260111 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE4 ] 72.262795 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252552 B (246 KB) [EVE4 ] 72.265418 s: SYSTEM: Initializing Links !!! [EVE4 ] 72.357774 s: SYSTEM: Initializing Links ... DONE !!! [EVE4 ] 72.358903 s: SYSTEM: System EVE Init Done !!! [IPU2 ] 71.430854 s: ***** IPU2 Firmware build time 01:49:23 Aug 20 2017 [IPU2 ] 71.431037 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [IPU2 ] 72.194808 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [IPU2 ] 72.194991 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [IPU2 ] 72.195113 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [IPU2 ] 72.195235 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [IPU2 ] 72.195357 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [IPU2 ] 72.195449 s: SYSTEM: Notify register to [EVE2] line 0, event 15... [IPU2 ] 72.195571 s: SYSTEM: Notify register to [EVE3] line 0, event 15... [IPU2 ] 72.195693 s: SYSTEM: Notify register to [EVE4] line 0, event 15... [IPU2 ] 72.195815 s: SYSTEM: Notify register to [HOST] line 0, event 15... [IPU2 ] 72.198468 s: SYSTEM: System Common Init in progress !!! [IPU2 ] 72.199597 s: UTILS: CIO: Init Done !!! [IPU2 ] 72.199688 s: SYSTEM: IPC init in progress !!! [IPU2 ] 72.199810 s: SYSTEM: Notify init done !!! [IPU2 ] 72.201610 s: SYSTEM: MsgQ init done !!! [IPU2 ] 72.201732 s: SYSTEM: IPC init DONE !!! [IPU2 ] 72.206948 s: SYSTEM: System Common Init Done !!! [IPU2 ] 72.207070 s: SYSTEM: System IPU2 Init in progress !!! [IPU2 ] 72.207954 s: UTILS: DMA: HWI Create for INT25 !!! [IPU2 ] 72.208229 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [IPU2 ] 72.208351 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252424 B (246 KB) [IPU2 ] 72.208503 s: SYSTEM: Initializing Links !!! [IPU2 ] 72.322149 s: UTILS: PRF: ##### Cannot allocate Object for SYNC3 #### [IPU2 ] 72.325169 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM0 #### [IPU2 ] 72.328097 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM1 #### [IPU2 ] 72.331055 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM2 #### [IPU2 ] 72.334075 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM3 #### [IPU2 ] 72.337003 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM4 #### [IPU2 ] 72.339992 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM5 #### [IPU2 ] 72.343012 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM6 #### [IPU2 ] 72.346001 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM7 #### [IPU2 ] 72.346153 s: SYSTEM: Initializing Links ... DONE !!! [IPU2 ] 72.346214 s: SYSTEM: System IPU2 Init Done !!! [IPU1-0] 73.799792 s: UTILS_PRCM_STATS: INA226 Setup Failed. Check if INA226 is connected on I2C3 Lines [IPU1-0] 73.804032 s: QSPI Init Started [IPU1-0] 73.804337 s: MID - 1 [IPU1-0] 73.804398 s: DID - 18 [IPU1-0] 73.804428 s: QSPI Init Completed Sucessfully [IPU1-0] 73.816659 s: [IPU1-0] 73.816720 s: Current System Settings, [IPU1-0] 73.816781 s: ======================== [IPU1-0] 73.816842 s: Display Type : HDMI 1920x1080 @ 60fps [IPU1-0] 73.816934 s: Capture Source : Sensor OV10635 1280x720 @ 30fps - VIP, YUV422 [IPU1-0] 73.817025 s: My IP address : 0.0.0.0 [IPU1-0] 73.817056 s: ISS Settings : LDC=[OFF] VTNF=[OFF] WDR=[OFF] [IPU1-0] 73.817147 s: [IPU1-0] 73.817178 s: ============ [IPU1-0] 73.817239 s: Usecase Menu [IPU1-0] 73.817269 s: ============ [IPU1-0] 73.817330 s: [IPU1-0] [IPU1-0] Vision SDK Usecases, [IPU1-0] -------------------- [IPU1-0] 1: Single Camera Usecases [IPU1-0] 2: Multi-Camera LVDS Usecases [IPU1-0] 3: AVB RX Usecases, (TDA2x & TDA2Ex ONLY) [IPU1-0] 4: Dual Display Usecases, (TDA2x EVM ONLY) [IPU1-0] 5: ISS Usecases, (TDA3x ONLY) [IPU1-0] 6: TDA2x Stereo Usecases [IPU1-0] 7: Network RX/TX Usecases [IPU1-0] a: Miscellaneous test's [IPU1-0] c: OPENVX Usecases [IPU1-0] f: TIDL File I/O Usecase [IPU1-0] [IPU1-0] s: System Settings [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-1] 77.363935 s: NETWORK_CTRL: Starting Server (port=5000) !!! [IPU1-1] 77.364210 s: NETWORK_CTRL: Starting Server ... DONE (port=5000) !!! [IPU1-0] 99.946745 s: [IPU1-0] 99.947142 s: [IPU1-0] 99.947203 s: Current System Settings, [IPU1-0] 99.947233 s: ======================== [IPU1-0] 99.947294 s: Display Type : HDMI 1920x1080 @ 60fps [IPU1-0] 99.947386 s: Capture Source : Sensor OV10635 1280x720 @ 30fps - VIP, YUV422 [IPU1-0] 99.947447 s: My IP address : 0.0.0.0 [IPU1-0] 99.947508 s: ISS Settings : LDC=[OFF] VTNF=[OFF] WDR=[OFF] [IPU1-0] 99.947630 s: [IPU1-0] 99.947660 s: ============ [IPU1-0] 99.947721 s: Usecase Menu [IPU1-0] 99.947752 s: ============ [IPU1-0] 99.947813 s: [IPU1-0] [IPU1-0] Vision SDK Usecases, [IPU1-0] -------------------- [IPU1-0] 1: Single Camera Usecases [IPU1-0] 2: Multi-Camera LVDS Usecases [IPU1-0] 3: AVB RX Usecases, (TDA2x & TDA2Ex ONLY) [IPU1-0] 4: Dual Display Usecases, (TDA2x EVM ONLY) [IPU1-0] 5: ISS Usecases, (TDA3x ONLY) [IPU1-0] 6: TDA2x Stereo Usecases [IPU1-0] 7: Network RX/TX Usecases [IPU1-0] a: Miscellaneous test's [IPU1-0] c: OPENVX Usecases [IPU1-0] f: TIDL File I/O Usecase [IPU1-0] [IPU1-0] s: System Settings [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 135.603946 s: [IPU1-0] 135.650033 s: TIDL Configuration parameters [IPU1-0] 135.650125 s: ----------------------------- [IPU1-0] 135.650186 s: inputWidth = 1024 [IPU1-0] 135.650247 s: inputHeight = 512 [IPU1-0] 135.650308 s: inputFile = IN.RGB [IPU1-0] 135.650369 s: outputFile = OUT.BIN [IPU1-0] 135.650430 s: netFileName = NET.BIN [IPU1-0] 135.650491 s: paramFileName = PRM.BIN [IPU1-0] 135.650552 s: ----------------------------- [IPU1-0] 135.650643 s: [IPU1-0] [IPU1-0] ==================== [IPU1-0] Core Menu [IPU1-0] ==================== [IPU1-0] [IPU1-0] 1: DSP [IPU1-0] 2: EVE [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 137.846184 s: [IPU1-0] [IPU1-0] ==================== [IPU1-0] Use case Mode [IPU1-0] ==================== [IPU1-0] [IPU1-0] 1: Dump Output Frames to file [IPU1-0] 2: Free Run (Output Frames are not dumped) [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 139.417891 s: UTILS: DMA: Allocated CH (TCC) = 48 (48) [IPU1-0] 139.418013 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 48 (0x63304800) [IPU1-0] 139.973982 s: Assertion @ Line: 164 in C:/ti/Vision_SDK_03_00_00/vision_sdk/apps/src/rtos/usecases/tidl/chains_tidl.c: readSize == sizeof(sTIDL_Network_t) : failed !!! [IPU1-0] 139.974806 s: Assertion @ Line: 164 in C:/ti/Vision_SDK_03_00_00/vision_sdk/apps/src/rtos/usecases/tidl/chains_tidl.c: readSize == sizeof(sTIDL_Network_t) : failed !!! [IPU1-1] 240.207680 s: Service Status: DHCPC : Enabled : Fault : 002