Part Number: AM3358
Tool/software: Linux
HI everyone.
we use linux-4.1.13,and enable MMC_DEBUG & dynamic_debug.
echo -n 'module omap +p'>/sys/kernel/debug/dynamic_debug/control
echo -n 'module omap_hsmmc +p'>/sys/kernel/debug/dynamic_debug/control
we use SDIO wifi card to transmit data and find the log as follow, no omap or omap_hsmmc 's debug info:
[ 1402.792973] mmc1: starting CMD53 arg 9a20f215 flags 000001b5
[ 1402.792987] mmc1: blksz 256 blocks 21 flags 00000100 tsac 1000 ms nsac 0
[ 1402.793293] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 1402.793309] mmc1: 5376 bytes transferred: 0
[ 1402.793383] mport:0x1103c, len:3584
[ 1402.793395] blk_mode:1, ioport:69692
[ 1402.793414] mmc1: starting CMD53 arg 9a20780e flags 000001b5
[ 1402.793427] mmc1: blksz 256 blocks 14 flags 00000100 tsac 1000 ms nsac 0
[ 1402.793642] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 1402.793658] mmc1: 3584 bytes transferred: 0
Although, we use got the debug info in linux-3.2
[ 703.873779] mmc1: starting CMD53 arg 12000d00 flags 000001b5
[ 703.873809] mmc1: blksz 256 blocks 1 flags 00000200 tsac 1000 ms nsac 0
[ 703.873809] omap_hsmmc omap_hsmmc.2: mmc1: CMD53, argument 0x12000d00
[ 703.873840] omap_hsmmc omap_hsmmc.2: IRQ Status is 1
[ 703.873840] omap_hsmmc omap_hsmmc.2: IRQ Status is 2
[ 703.873870] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 703.873870] mmc1: 256 bytes transferred: 0
the info is build info dynamic debug:
root@arm:~# cat /sys/kernel/debug/dynamic_debug/control | grep mmc
drivers/mmc/core/core.c:158 [mmc_core]mmc_request_done =p "%s: req done <CMD%u>: %d: %08x %08x %08x %08x\012"
drivers/mmc/core/core.c:164 [mmc_core]mmc_request_done =p "%s: req done (CMD%u): %d: %08x %08x %08x %08x\012"
drivers/mmc/core/core.c:169 [mmc_core]mmc_request_done =p "%s: %d bytes transferred: %d\012"
drivers/mmc/core/core.c:177 [mmc_core]mmc_request_done =p "%s: (CMD%u): %d: %08x %08x %08x %08x\012"
drivers/mmc/core/core.c:201 [mmc_core]mmc_start_request =p "<%s: starting CMD%u arg %08x flags %08x>\012"
drivers/mmc/core/core.c:206 [mmc_core]mmc_start_request =p "%s: starting CMD%u arg %08x flags %08x\012"
drivers/mmc/core/core.c:214 [mmc_core]mmc_start_request =p "%s: blksz %d blocks %d flags %08x tsac %d ms nsac %d\012"
drivers/mmc/core/core.c:220 [mmc_core]mmc_start_request =p "%s: CMD%u arg %08x flags %08x\012"
drivers/mmc/core/core.c:657 [mmc_core]mmc_interrupt_hpi =p "%s: HPI cannot be sent. Card state=%d\012"
drivers/mmc/core/core.c:473 [mmc_core]mmc_wait_for_req_done =p "%s: req failed (CMD%u): %d, retrying...\012"
drivers/mmc/core/core.c:2278 [mmc_core]mmc_calc_max_discard =p "%s: calculated max. discard sectors %u for timeout %u ms\012"
drivers/mmc/core/core.c:999 [mmc_core]mmc_set_ios =p "%s: clock %uHz busmode %u powermode %u cs %u Vdd %u width %u timing %u\012"
drivers/mmc/core/core.c:1633 [mmc_core]mmc_power_up =p "Initial signal voltage of 3.3v\012"
drivers/mmc/core/core.c:1635 [mmc_core]mmc_power_up =p "Initial signal voltage of 1.8v\012"
drivers/mmc/core/core.c:1637 [mmc_core]mmc_power_up =p "Initial signal voltage of 1.2v\012"
drivers/mmc/core/core.c:1574 [mmc_core]mmc_set_signal_voltage =p "%s: Signal voltage switch failed, power cycling card\012"
drivers/mmc/core/core.c:2401 [mmc_core]_mmc_detect_card_removed =p "%s: card removed too slowly\012"
drivers/mmc/core/core.c:2406 [mmc_core]_mmc_detect_card_removed =p "%s: card remove detected\012"
drivers/mmc/core/host.c:329 [mmc_core]mmc_of_parse =p "\042bus-width\042 property is missing, assuming 1 bit.\012"
drivers/mmc/core/sdio_io.c:118 [mmc_core]sdio_disable_func =p "SDIO: Disabling device %s...\012"
drivers/mmc/core/sdio_io.c:130 [mmc_core]sdio_disable_func =p "SDIO: Disabled device %s\012"
drivers/mmc/core/sdio_io.c:135 [mmc_core]sdio_disable_func =p "SDIO: Failed to disable device %s\012"
drivers/mmc/core/sdio_io.c:68 [mmc_core]sdio_enable_func =p "SDIO: Enabling device %s...\012"
drivers/mmc/core/sdio_io.c:93 [mmc_core]sdio_enable_func =p "SDIO: Enabled device %s\012"
drivers/mmc/core/sdio_io.c:98 [mmc_core]sdio_enable_func =p "SDIO: Failed to enable device %s\012"
drivers/mmc/core/sdio_irq.c:52 [mmc_core]process_sdio_pending_irqs =p "%s: error %d reading SDIO_CCCR_INTx\012"
drivers/mmc/core/sdio_irq.c:121 [mmc_core]sdio_irq_thread =p "%s: IRQ thread started (poll period = %lu jiffies)\012"
drivers/mmc/core/sdio_irq.c:188 [mmc_core]sdio_irq_thread =p "%s: IRQ thread exiting with code %d\012"
drivers/mmc/core/sdio_irq.c:277 [mmc_core]sdio_claim_irq =p "SDIO: Enabling IRQ for %s...\012"
drivers/mmc/core/sdio_irq.c:280 [mmc_core]sdio_claim_irq =p "SDIO: IRQ for %s already in use.\012"
drivers/mmc/core/sdio_irq.c:320 [mmc_core]sdio_release_irq =p "SDIO: Disabling IRQ for %s...\012"
drivers/mmc/core/quirks.c:94 [mmc_core]mmc_fixup_device =p "calling %pf\012"
drivers/mmc/card/block.c:431 [mmc_block]ioctl_do_sanitize =p "%s: %s - SANITIZE IN PROGRESS...\012"
drivers/mmc/card/block.c:442 [mmc_block]ioctl_do_sanitize =p "%s: %s - SANITIZE COMPLETED\012"
drivers/mmc/card/sdio_uart.c:1091 [sdio_uart]sdio_uart_probe =p "%s: Register ID = 0x%02x, Exp ID = 0x%02x\012"
drivers/mmc/card/sdio_uart.c:1096 [sdio_uart]sdio_uart_probe =p "%s: regs offset = 0x%x\012"
drivers/mmc/card/sdio_uart.c:1102 [sdio_uart]sdio_uart_probe =p "%s: clk %d baudcode %u 4800-div %u\012"
drivers/mmc/host/sdhci.c:86 [sdhci]sdhci_dumpregs =p "sdhci: =========== REGISTER DUMP (%s)===========\012"
drivers/mmc/host/sdhci.c:90 [sdhci]sdhci_dumpregs =p "sdhci: Sys addr: 0x%08x | Version: 0x%08x\012"
drivers/mmc/host/sdhci.c:93 [sdhci]sdhci_dumpregs =p "sdhci: Blk size: 0x%08x | Blk cnt: 0x%08x\012"
drivers/mmc/host/sdhci.c:96 [sdhci]sdhci_dumpregs =p "sdhci: Argument: 0x%08x | Trn mode: 0x%08x\012"
drivers/mmc/host/sdhci.c:99 [sdhci]sdhci_dumpregs =p "sdhci: Present: 0x%08x | Host ctl: 0x%08x\012"
drivers/mmc/host/sdhci.c:102 [sdhci]sdhci_dumpregs =p "sdhci: Power: 0x%08x | Blk gap: 0x%08x\012"
drivers/mmc/host/sdhci.c:105 [sdhci]sdhci_dumpregs =p "sdhci: Wake-up: 0x%08x | Clock: 0x%08x\012"
drivers/mmc/host/sdhci.c:108 [sdhci]sdhci_dumpregs =p "sdhci: Timeout: 0x%08x | Int stat: 0x%08x\012"
drivers/mmc/host/sdhci.c:111 [sdhci]sdhci_dumpregs =p "sdhci: Int enab: 0x%08x | Sig enab: 0x%08x\012"
drivers/mmc/host/sdhci.c:114 [sdhci]sdhci_dumpregs =p "sdhci: AC12 err: 0x%08x | Slot int: 0x%08x\012"
drivers/mmc/host/sdhci.c:117 [sdhci]sdhci_dumpregs =p "sdhci: Caps: 0x%08x | Caps_1: 0x%08x\012"
drivers/mmc/host/sdhci.c:120 [sdhci]sdhci_dumpregs =p "sdhci: Cmd: 0x%08x | Max curr: 0x%08x\012"
drivers/mmc/host/sdhci.c:122 [sdhci]sdhci_dumpregs =p "sdhci: Host ctl2: 0x%08x\012"
drivers/mmc/host/sdhci.c:129 [sdhci]sdhci_dumpregs =p "sdhci: ADMA Err: 0x%08x | ADMA Ptr: 0x%08x%08x\012"
drivers/mmc/host/sdhci.c:133 [sdhci]sdhci_dumpregs =p "sdhci: ADMA Err: 0x%08x | ADMA Ptr: 0x%08x\012"
drivers/mmc/host/sdhci.c:136 [sdhci]sdhci_dumpregs =p "sdhci: ===========================================\012"
drivers/mmc/host/sdhci.c:707 [sdhci]sdhci_calc_timeout =p "sdhci [%s()]: %s: Too large timeout 0x%x requested for CMD%d!\012"
drivers/mmc/host/sdhci.c:788 [sdhci]sdhci_prepare_data =p "sdhci [%s()]: Reverting to PIO because of transfer size (%d)\012"
drivers/mmc/host/sdhci.c:822 [sdhci]sdhci_prepare_data =p "sdhci [%s()]: Reverting to PIO because of bad alignment\012"
drivers/mmc/host/sdhci.c:2576 [sdhci]sdhci_irq =p "sdhci [%s()]: *** %s got interrupt: 0x%08x\012"
drivers/mmc/host/sdhci.c:2383 [sdhci]sdhci_cmd_irq =p "sdhci [%s()]: Cannot wait for busy signal when also doing a data transfer"
drivers/mmc/host/sdhci.c:2418 [sdhci]sdhci_adma_show_error =p "sdhci [%s()]: %s: %p: DMA 0x%08x%08x, LEN 0x%04x, Attr=0x%02x\012"
drivers/mmc/host/sdhci.c:2423 [sdhci]sdhci_adma_show_error =p "sdhci [%s()]: %s: %p: DMA 0x%08x, LEN 0x%04x, Attr=0x%02x\012"
drivers/mmc/host/sdhci.c:322 [sdhci]sdhci_read_block_pio =p "sdhci [%s()]: PIO reading\012"
drivers/mmc/host/sdhci.c:367 [sdhci]sdhci_write_block_pio =p "sdhci [%s()]: PIO writing\012"
drivers/mmc/host/sdhci.c:443 [sdhci]sdhci_transfer_pio =p "sdhci [%s()]: PIO transfer complete.\012"
drivers/mmc/host/sdhci.c:2530 [sdhci]sdhci_data_irq =p "sdhci [%s()]: %s: DMA base 0x%08x, transferred 0x%06x bytes, next 0x%08x\012"
drivers/mmc/host/sdhci.c:2951 [sdhci]sdhci_add_host =p "sdhci [%s()]: Controller doesn't have SDMA capability\012"
drivers/mmc/host/sdhci.c:2957 [sdhci]sdhci_add_host =p "sdhci [%s()]: Disabling DMA as it is marked broken\012"
drivers/mmc/host/sdhci.c:2967 [sdhci]sdhci_add_host =p "sdhci [%s()]: Disabling ADMA as it is marked broken\012"
drivers/mmc/host/sdhci.c:3146 [sdhci]sdhci_add_host =p "sdhci [%s()]: %s: Auto-CMD23 available\012"
drivers/mmc/host/sdhci.c:3148 [sdhci]sdhci_add_host =p "sdhci [%s()]: %s: Auto-CMD23 unavailable\012"
drivers/mmc/host/omap.c:755 [omap]mmc_omap_irq =p "MMC IRQ %04x (CMD %d): "
drivers/mmc/host/omap.c:771 [omap]mmc_omap_irq =p "data timeout (CMD%d)\012"
drivers/mmc/host/omap.c:783 [omap]mmc_omap_irq =p "data CRC error, bytes left %d\012"
drivers/mmc/host/omap.c:786 [omap]mmc_omap_irq =p "data CRC error\012"
drivers/mmc/host/omap.c:822 [omap]mmc_omap_irq =p "ignoring card status error (CMD%d)\012"
drivers/mmc/host/omap.c:604 [omap]mmc_omap_abort_command =p "Aborting stuck command CMD%d\012"
drivers/mmc/host/omap_hsmmc.c:2078 [omap_hsmmc]omap_hsmmc_start_signal_voltage_switch =p "failed to switch to 3v\012"
drivers/mmc/host/omap_hsmmc.c:2082 [omap_hsmmc]omap_hsmmc_start_signal_voltage_switch =p " i/o voltage switch to 3V\012"
drivers/mmc/host/omap_hsmmc.c:2096 [omap_hsmmc]omap_hsmmc_start_signal_voltage_switch =p "failed to switch 1.8v\012"
drivers/mmc/host/omap_hsmmc.c:2878 [omap_hsmmc]omap_hsmmc_runtime_suspend =p "disabled\012"
drivers/mmc/host/omap_hsmmc.c:2893 [omap_hsmmc]omap_hsmmc_runtime_suspend =p "pending sdio irq, abort suspend\012"
drivers/mmc/host/omap_hsmmc.c:2125 [omap_hsmmc]omap_hsmmc_card_busy_low =p "card busy\012"
drivers/mmc/host/omap_hsmmc.c:637 [omap_hsmmc]omap_hsmmc_stop_clock =p "MMC Clock is not stopped\012"
drivers/mmc/host/omap_hsmmc.c:880 [omap_hsmmc]omap_hsmmc_context_restore =p "context is restored: restore count %d\012"
drivers/mmc/host/omap_hsmmc.c:2920 [omap_hsmmc]omap_hsmmc_runtime_resume =p "enabled\012"
drivers/mmc/host/omap_hsmmc.c:1311 [omap_hsmmc]omap_hsmmc_do_irq =p "AC12 err: 0x%x\012"
drivers/mmc/host/omap_hsmmc.c:542 [omap_hsmmc]omap_hsmmc_reg_get =p "unable to get vmmc regulator %ld\012"
drivers/mmc/host/omap_hsmmc.c:558 [omap_hsmmc]omap_hsmmc_reg_get =p "unable to get vmmc_aux regulator %ld\012"
drivers/mmc/host/omap_hsmmc.c:568 [omap_hsmmc]omap_hsmmc_reg_get =p "unable to get pbias regulator %ld\012"
Our question is : How to enable the omap & omap_hsmmc 's debug info, Or Is it disable in linux-4.1.13?