Tool/software: Linux
logan@kali:/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build$ make linux
make -C ./hlos/makerules/linux -f build_uboot.mk uboot
make[1]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -fbuild_uboot.mk uboot_build UBOOT_TARGET=dra7xx_evm_vision_config
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/u-boot/u-boot ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf- dra7xx_evm_vision_config
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/u-boot/u-boot'
#
# configuration written to .config
#
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/u-boot/u-boot'
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -fbuild_uboot.mk uboot_build
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/u-boot/u-boot ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf-
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/u-boot/u-boot'
scripts/kconfig/conf --silentoldconfig Kconfig
CHK include/config.h
GEN include/autoconf.mk
GEN include/autoconf.mk.dep
GEN spl/include/autoconf.mk
CHK include/config/uboot.release
CHK include/generated/version_autogenerated.h
CHK include/generated/timestamp_autogenerated.h
UPD include/generated/timestamp_autogenerated.h
CHK include/generated/generic-asm-offsets.h
CHK include/generated/asm-offsets.h
HOSTCC tools/mkenvimage.o
HOSTLD tools/mkenvimage
HOSTCC tools/fit_image.o
HOSTCC tools/image-host.o
HOSTCC tools/dumpimage.o
HOSTLD tools/dumpimage
HOSTCC tools/mkimage.o
HOSTLD tools/mkimage
CC cmd/version.o
LD cmd/built-in.o
CC common/main.o
CC common/board_f.o
LD common/built-in.o
CC drivers/usb/gadget/f_fastboot.o
LD drivers/usb/gadget/built-in.o
CC lib/display_options.o
LD lib/built-in.o
LD u-boot
OBJCOPY u-boot-nodtb.bin
MKIMAGE u-boot.img
OBJCOPY u-boot.srec
CAT u-boot-dtb.bin
COPY u-boot.bin
SYM u-boot.sym
CC spl/common/spl/spl.o
LD spl/common/spl/built-in.o
CC spl/lib/display_options.o
LD spl/lib/built-in.o
LD spl/u-boot-spl
OBJCOPY spl/u-boot-spl-nodtb.bin
COPY spl/u-boot-spl.bin
MKIMAGE MLO
MKIMAGE u-boot-dtb.img
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/u-boot/u-boot'
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make[1]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C ./hlos/makerules/linux -f build_kernel.mk kernel
make[1]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
cd /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap ;\
./ti_config_fragments/defconfig_builder.sh -t ti_sdk_dra7x_release
Creating defconfig file /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap/arch/arm/configs/ti_sdk_dra7x_release_defconfig
cd /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk ;\
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap ARCH=arm ti_sdk_dra7x_release_defconfig
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
#
# configuration written to .config
#
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
make -fbuild_kernel.mk kernel_build KERNEL_TARGET=zImage
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf- zImage
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
scripts/kconfig/conf --silentoldconfig Kconfig
CHK include/config/kernel.release
CHK include/generated/uapi/linux/version.h
CHK include/generated/utsrelease.h
make[4]: 'include/generated/mach-types.h' is up to date.
CHK include/generated/bounds.h
CHK include/generated/timeconst.h
CHK include/generated/asm-offsets.h
CALL scripts/checksyscalls.sh
CHK include/generated/compile.h
GZIP kernel/config_data.gz
CHK kernel/config_data.h
DTC drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb
DTB drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S
AS drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.o
LD drivers/gpu/drm/tilcdc/built-in.o
rm drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S
LD drivers/gpu/drm/built-in.o
LD drivers/gpu/built-in.o
LD drivers/built-in.o
LINK vmlinux
LD vmlinux.o
MODPOST vmlinux.o
GEN .version
CHK include/generated/compile.h
UPD include/generated/compile.h
CC init/version.o
LD init/built-in.o
KSYM .tmp_kallsyms1.o
KSYM .tmp_kallsyms2.o
LD vmlinux
SORTEX vmlinux
SYSMAP System.map
OBJCOPY arch/arm/boot/Image
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/Image is ready
LZMA arch/arm/boot/compressed/piggy.lzma
AS arch/arm/boot/compressed/piggy.lzma.o
LD arch/arm/boot/compressed/vmlinux
OBJCOPY arch/arm/boot/zImage
Kernel: arch/arm/boot/zImage is ready
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -fbuild_kernel.mk kernel_build KERNEL_TARGET=modules
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf- modules
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
CHK include/config/kernel.release
CHK include/generated/uapi/linux/version.h
CHK include/generated/utsrelease.h
make[4]: 'include/generated/mach-types.h' is up to date.
CHK include/generated/bounds.h
CHK include/generated/timeconst.h
CHK include/generated/asm-offsets.h
CALL scripts/checksyscalls.sh
Building modules, stage 2.
MODPOST 355 modules
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/linux-kernel-addon/memcache/build/ modules
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/linux-kernel-addon/memcache/build'
# memcache: Building module
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap M=`pwd` ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf- modules
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
Building modules, stage 2.
MODPOST 1 modules
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/linux-kernel-addon/memcache/build'
make -fbuild_kernel.mk kernel_build KERNEL_TARGET=dra7-evm-infoadas.dtb
make[2]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
make -C /usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/../ti_components/os_tools/linux/kernel/omap ARCH=arm CROSS_COMPILE=/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/linaro/gcc-linaro-5.3-2016.02-x86_64_arm-linux-gnueabihf/bin/arm-linux-gnueabihf- dra7-evm-infoadas.dtb
make[3]: Entering directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
DTC arch/arm/boot/dts/dra7-evm-infoadas.dtb
In file included from arch/arm/boot/dts/dra74x.dtsi:10:0,
from arch/arm/boot/dts/dra7-evm.dts:12,
from arch/arm/boot/dts/dra7-evm-vision.dts:9,
from arch/arm/boot/dts/dra7-evm-infoadas.dts:8:
arch/arm/boot/dts/dra7.dtsi:10:54: fatal error: dt-bindings/interrupt-controller/arm-gic.h: No such file or directory
compilation terminated.
scripts/Makefile.lib:293: recipe for target 'arch/arm/boot/dts/dra7-evm-infoadas.dtb' failed
arch/arm/Makefile:333: recipe for target 'dra7-evm-infoadas.dtb' failed
make[3]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap'
build_kernel.mk:11: recipe for target 'kernel_build' failed
make[2]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
build_kernel.mk:18: recipe for target 'kernel' failed
make[1]: Leaving directory '/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/build/hlos/makerules/linux'
Makefile:409: recipe for target 'kernel' failed
But, I do have the file:
logan@kali:/usr/local/PROCESSOR_SDK_VISION_03_00_00_00/ti_components/os_tools/linux/kernel/omap$ ls include/dt-bindings/interrupt-controller/
arm-gic.h irq.h irq-st.h mips-gic.h