Part Number: TMS320C6657
Does a list of qualified DDR3 vendors/parts exist for Keystone DSPs?
The only reference to "qualified" product is suggested in SPRABI1B section 2.3:
"Devices from many manufacturers were available at the time this document was prepared. It is recommended that only high-quality DRAM parts that fully comply with the latest DDR3 JEDEC specification and are from well-known manufacturers be used. Incorrect DRAM part or manufacturer selection can cause performance problems that may not be resolvable within the available software or configuration limitations of the DSP."
The usual Micron MT41J128M16JT-125:K is in short supply for a production run.
ISSI IS43TR16128C-125KBL is a recommended cross. Is it qualified by TI?