Part Number: AM3358
hi,everyone:
I wang to buy a Core board and myrequirements are listed below:
1、CPU:ARM architecture 2GHz, 8 core or X86 architecture 4 core
2、Operating system:Android
3、Interface:two USB .two I2C and one RS232.
4、Work temperature:-20°~+55°
Is there a suitable board to recommend?
thank you!