This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

ARM processor design

Please suggest suitable board design

The board is the all new electronic platform and the base for Testing Lab models. It is equipped with a powerful Arm microprocessor preferably with co processor It combines the software programmability of a Processor with the hardware programmability resulting in unrivalled levels of system performance and flexibility. The generous 100 Mpixel memory enables onboard storage of spectra and custom programming.

It must be equipped with 2 different AD convertors optimal performance for each detector type is assured.

The Board will have the ability of 2 communication ports: High Speed USB3.0 and GigaEthernet.

Also on board may have the HD26 digital I/O connector with 13 programmable digital I/O ports, 2 analog out ports and 2 analog in Ports. The connector is compatible with the I/O connector.


Microprocessor: Preferably 32 bit Arm with co processor

Memory: 100 Mpixel

A/D converter 16-bit, 2 channels for video signal / 16-bit, high end – low noise (detector dependent)

Integration time > 2 μs – 10 minutes (detector dependent)

Data Transfer speed : 1.1 ms/scan for 2048 pixels (USB3.0) or 3.8 ms /scan 2048 pixels (ETH)

USB interface 3.0 high-speed, 5 Gbps

Ethernet interface Giga Ethernet, 1 Gbps

Digital IO: HD-26 connector, 2 Analog in, 2 Analog out, 13 Digital bidirectional, trigger, synchronization, strobe, laser

Power supply : Default USB3.0 power, 500 mA or 12 VDC, reverse polarity protection, 300 mA

rgds
Juzer Gandhi
Raj Overseas
Ahmedabad
09824471252