Dear all:
I use OMAP-L137. As the SDRAM can be optioned as 16 bits or 32 bits (half/full bandwidth) and the speed (ex. PC-100, PC-133) and refresh rate are another options can be set. How can I get a rough performance v.s. above parameters so I can choose a proper SDRAM type for project?